mbus
V200H wMBus
Wireless M-Bus 868MHz and Pulse Output Volumetric Cold Water Meters DN15 to DN40
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The integrated open standard M-Bus (EN13757-4) radio communication makes data collection easily adaptable for every system provider. An OMS compliant telegram completes this interoperability.
For advanced logging applications the Hybrid meters are available with an integrated pulse output (flying lead). The simultanous use of the radio and pulse output allows the use of Hybrids in smart meter data analytics.
Features & Benefits
- Large, clear reading display
- wMBus T1 (EN13757-4); OMS compatible
- 5 year battery life
- NFC communication with access to last data point after power down
- 6400 datalogging values
- Advanced AES 128 Encryption
- Improved low flow capture
- Consistent meter display and output data
- Advanced data & time stamped alerts: leak, leakage volume, nightline, backflow
- Flow rate indication in meter display
- Optimised antenna to maximise RF range
- Both radio and pulse output versions are available for advanced applications
Operating Conditions
- Ambient Temperature Range
- -10 to +55 deg C
- Storage Temperature
- -25 to +70 deg C
- Protection Class
- IP68
Installation
- Installation Orientation
- Any orientation
Data Logging
- Data Storage Capacity
- 6,400 data logging values
Classification
- Environmental Class
- B
Communication
- Transmission Power
- 25 mW
- Transmit Interval
- 12 seconds (configurable)
- Radio Protocol
- Wireless M‑Bus (wMBus) according to EN 13757‑4
- Frequency Band
- 868 MHz
- Radio Modes
- T1, one‑way communication
Display
- Display Resolution
- 0.01 litres
- Display Range
- 999,999.99999 m³
- Display Type
- Liquid Crystal Display (LCD)
Measurement
- Meter Technology
- Volumetric water meter
Power
- Battery Lifetime
- Up to 15 years
Security
- Encryption Mode
- OMS encryption mode 5
Safety & Security
- Data Encryption
- Advanced AES‑128 encryption
General Overview
- Nominal Sizes
- DN15 to DN40
- Product Type
- Volumetric Cold Water Meter with integrated wMBus and pulse output
- Intended Use
- Intelligent water metering and smart meter data analytics
Outputs
- Pulse Output
- Volt‑free, open‑drain
- Pulse Width
- 80 ms
Operating Conditions
- Ambient Temperature Range
- -10 to +55 deg C
- Storage Temperature
- -25 to +70 deg C
- Protection Class
- IP68
Installation
- Installation Orientation
- Any orientation
Data Logging
- Data Storage Capacity
- 6,400 data logging values
Classification
- Environmental Class
- B
Communication
- Transmission Power
- 25 mW
- Transmit Interval
- 12 seconds (configurable)
- Radio Protocol
- Wireless M‑Bus (wMBus) according to EN 13757‑4
- Frequency Band
- 868 MHz
- Radio Modes
- T1, one‑way communication
Display
- Display Resolution
- 0.01 litres
- Display Range
- 999,999.99999 m³
- Display Type
- Liquid Crystal Display (LCD)
Measurement
- Meter Technology
- Volumetric water meter
Power
- Battery Lifetime
- Up to 15 years
Security
- Encryption Mode
- OMS encryption mode 5
Safety & Security
- Data Encryption
- Advanced AES‑128 encryption
General Overview
- Nominal Sizes
- DN15 to DN40
- Product Type
- Volumetric Cold Water Meter with integrated wMBus and pulse output
- Intended Use
- Intelligent water metering and smart meter data analytics
Outputs
- Pulse Output
- Volt‑free, open‑drain
- Pulse Width
- 80 ms
- Ambient Temperature Range : -10 to +55 deg C
- Installation Orientation : Any orientation
- Data Storage Capacity : 6,400 data logging values
- Storage Temperature : -25 to +70 deg C
- Environmental Class : B
- Transmission Power : 25 mW
- Display Resolution : 0.01 litres
- Transmit Interval : 12 seconds (configurable)
- Protection Class : IP68
- Meter Technology : Volumetric water meter
- Battery Lifetime : Up to 15 years
- Encryption Mode : OMS encryption mode 5
- Data Encryption : Advanced AES‑128 encryption
- Radio Protocol : Wireless M‑Bus (wMBus) according to EN 13757‑4
- Frequency Band : 868 MHz
- Nominal Sizes : DN15 to DN40
- Display Range : 999,999.99999 m³
- Pulse Output : Volt‑free, open‑drain
- Product Type : Volumetric Cold Water Meter with integrated wMBus and pulse output
- Intended Use : Intelligent water metering and smart meter data analytics
- Display Type : Liquid Crystal Display (LCD)
- Radio Modes : T1, one‑way communication
- Pulse Width : 80 ms
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In