prepayment solutions
STS/Sigfox
Standard Transfer Specification (STS) pre-paid water meters manufactured using standard cryptography keys.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Mounted inside the consumer’s house is a keypad that communicates with the electronic module via radio communications link. This product complies with the STS Association, NRCS and ICASA specifications. Credit can be purchased from any participating STS compliant vending supplier.
The meterbox consists of:
- Maximum admissible pressure: 16 Bar
- A 15mm (or 20mm) Class “C” or Class “D” polymer semi-positive rotary piston water meter.
- UV stabilized polymer protective casing.
- Shut off valve
- A municipal 3- ways ballcock positioned before the meter and consumer 2-way ballcock positioned downstream of the water meter (Available on request).
- Dual key operated locking mechanisms operated by unique keys, and is removable for meter maintenance.
- Reinforced 20mm female threaded outlet connectors
- Electronic module which includes a reed switch, tamper switch, battery and all process components.
Safety & Compliance
- Approvals
- SANS 1529-1, SANS 1529-9
General Overview
- Valve Type
- Latching valve + ball valves
- Meter Types
- Prepaid Water Meter
Prepayment (STS)
- Token Life
- ≥10 years
- Prepayment Technology
- Token-based prepaid system
Power
- Power Source
- Battery powered (replaceable)
- Battery Lifetime
- Up to 5 years
Dimensions & Sizes
- Meter Sizes
- 15 mm, 20 mm, 25 mm
Measurement & Metrology
- Meter Class
- Class C
Installation
- Installation Type
- Wall-mounted/above-ground meterbox
Protection
- Ingress Protection
- IP67
Control & Interface
- Display Type
- LCD display
Connection Options
- Connection Type
- BSP threaded polymer connections
Communication
- Communication Method
- Physical token transfer (no wireless mentioned)
Safety & Compliance
- Approvals
- SANS 1529-1, SANS 1529-9
General Overview
- Valve Type
- Latching valve + ball valves
- Meter Types
- Prepaid Water Meter
Prepayment (STS)
- Token Life
- ≥10 years
- Prepayment Technology
- Token-based prepaid system
Power
- Power Source
- Battery powered (replaceable)
- Battery Lifetime
- Up to 5 years
Dimensions & Sizes
- Meter Sizes
- 15 mm, 20 mm, 25 mm
Measurement & Metrology
- Meter Class
- Class C
Installation
- Installation Type
- Wall-mounted/above-ground meterbox
Protection
- Ingress Protection
- IP67
Control & Interface
- Display Type
- LCD display
Connection Options
- Connection Type
- BSP threaded polymer connections
Communication
- Communication Method
- Physical token transfer (no wireless mentioned)
- Approvals : SANS 1529-1, SANS 1529-9
- Valve Type : Latching valve + ball valves
- Token Life : ≥10 years
- Prepayment Technology : Token-based prepaid system
- Power Source : Battery powered (replaceable)
- Meter Types : Prepaid Water Meter
- Meter Sizes : 15 mm, 20 mm, 25 mm
- Meter Class : Class C
- Installation Type : Wall-mounted/above-ground meterbox
- Ingress Protection : IP67
- Display Type : LCD display
- Connection Type : BSP threaded polymer connections
- Communication Method : Physical token transfer (no wireless mentioned)
- Battery Lifetime : Up to 5 years
Brochure
Filters
Please sign in to view part numbers available for purchase based on your account Sign In