/content/process/us/en/search.html

probes and pulsers

PR6/PR7

High data quality and flexibility for remote metering

Overview
Product Details
Highly robust Elster’s PR6 and PR7 solid state pulsers form the bases of an ultra reliable Automatic Meter Reading (AMR) system. Suitable for both Walk-by and Fix Networks Emeris meets the AMR needs of today’s progressive Water Utility.

Technical Data
  • When they are used in a Fixed Network system, backflow alarms will be generated automatically
  • Fully self-contained PR6 and PR7 pulsers do not need external power and are compatible with all major data loggers
  • For residential meters, the battery life is designed to last for 12 to 14 years in normal use
  • PR6 and PR7 pulsers are both easy and quick to fit to pre-equipped Elster water meters. A simple push fit system is used with residential meters. Both knurled thumbscrews and screws are used for bulk meters
  • Tamper evident  labels can also be used to monitor attempts to remove the pulse units
  • The PR6 and PR7 pulsers are self contained and do not require external power
  • Robust IP68 design 
Specifications

General Overview

  • Applications
    • Domestic water meters and bulk (Woltman) meters
  • Product Type
    • Pulse output module (PR6/PR7)
  • Intended Use
    • High‑quality, reliable transmission of meter readings

Product Identification

  • Technology
    • Contact‑free resonant target scanning technology

Electrical & Power

  • Sink Current
    • Maximum 30 mA
  • Power Supply
    • 3.6 VDC lithium battery or external 3.6 VDC supply
  • Output Voltage
    • Maximum 30 VDC

Outputs

  • Pulse Width
    • PR6: 80 ms (K=1); 100 ms (K≥10)
    • PR7: 10 ms (K=1); 100 ms (K≥10)

Interfaces

  • Output Channels
    • Two outputs (Channel 1 and Channel 2)
  • Maximum Pulse Rate
    • 75 Hz (meter‑dependent)

Operating Conditions

  • Operating Temperature Range
    • -15 to +70 deg C
  • Humidity
    • Up to 100% RH

Measurement & Metrology

  • K‑Factor Options
    • 1, 10, 100, 1000 (model dependent)

Protection

  • Ingress Protection
    • IP68

Prepayment (STS)

  • Data Integrity
    • Parity between mechanical register and transmitted data ensured

Installation & Configuration

  • Compatible Meter Types
    • PR6: V200, V200P, V210, V210P, C4000 Bypass Meters
    • PR7: H4000, H4200, S2000, C4000 Main Meter, C3100 Main Meter

Physical

  • Cable Length
    • PR6: 2 m
    • PR7: 5 m

Power

  • Battery Lifetime
    • Up to 10 years (at 25 deg C environmental temperature)

Safety & Compliance

  • Approvals
    • Designed in compliance with Elster/Honeywell metrological systems

General Overview

  • Applications
    • Domestic water meters and bulk (Woltman) meters
  • Product Type
    • Pulse output module (PR6/PR7)
  • Intended Use
    • High‑quality, reliable transmission of meter readings

Product Identification

  • Technology
    • Contact‑free resonant target scanning technology

Electrical & Power

  • Sink Current
    • Maximum 30 mA
  • Power Supply
    • 3.6 VDC lithium battery or external 3.6 VDC supply
  • Output Voltage
    • Maximum 30 VDC

Outputs

  • Pulse Width
    • PR6: 80 ms (K=1); 100 ms (K≥10)
    • PR7: 10 ms (K=1); 100 ms (K≥10)

Interfaces

  • Output Channels
    • Two outputs (Channel 1 and Channel 2)
  • Maximum Pulse Rate
    • 75 Hz (meter‑dependent)

Operating Conditions

  • Operating Temperature Range
    • -15 to +70 deg C
  • Humidity
    • Up to 100% RH

Measurement & Metrology

  • K‑Factor Options
    • 1, 10, 100, 1000 (model dependent)

Protection

  • Ingress Protection
    • IP68

Prepayment (STS)

  • Data Integrity
    • Parity between mechanical register and transmitted data ensured

Installation & Configuration

  • Compatible Meter Types
    • PR6: V200, V200P, V210, V210P, C4000 Bypass Meters
    • PR7: H4000, H4200, S2000, C4000 Main Meter, C3100 Main Meter

Physical

  • Cable Length
    • PR6: 2 m
    • PR7: 5 m

Power

  • Battery Lifetime
    • Up to 10 years (at 25 deg C environmental temperature)

Safety & Compliance

  • Approvals
    • Designed in compliance with Elster/Honeywell metrological systems
  • Applications : Domestic water meters and bulk (Woltman) meters
  • Technology : Contact‑free resonant target scanning technology
  • Sink Current : Maximum 30 mA
  • Pulse Width : PR6: 80 ms (K=1); 100 ms (K≥10)|PR7: 10 ms (K=1); 100 ms (K≥10)
  • Product Type : Pulse output module (PR6/PR7)
  • Power Supply : 3.6 VDC lithium battery or external 3.6 VDC supply
  • Output Voltage : Maximum 30 VDC
  • Output Channels : Two outputs (Channel 1 and Channel 2)
  • Operating Temperature Range : -15 to +70 deg C
  • Maximum Pulse Rate : 75 Hz (meter‑dependent)
  • K‑Factor Options : 1, 10, 100, 1000 (model dependent)
  • Intended Use : High‑quality, reliable transmission of meter readings
  • Ingress Protection : IP68
  • Humidity : Up to 100% RH
  • Data Integrity : Parity between mechanical register and transmitted data ensured
  • Compatible Meter Types : PR6: V200, V200P, V210, V210P, C4000 Bypass Meters|PR7: H4000, H4200, S2000, C4000 Main Meter, C3100 Main Meter
  • Cable Length : PR6: 2 m|PR7: 5 m
  • Battery Lifetime : Up to 10 years (at 25 deg C environmental temperature)
  • Approvals : Designed in compliance with Elster/Honeywell metrological systems
Technical Note
Name
Description
File Size
Date
Size
PR6/PR7 Connection Diagram (German)
application/pdf 38.38 KB
10/12/2023
38.38 KB
Brochure
Name
Description
File Size
Date
Size
PR6/PR7 Brochure (English)
application/pdf 1.36 MB
10/31/2023
1.36 MB
Manuals and Guides
Name
Description
File Size
Date
Size
PR6/PR7 Fitting Instructions (English)
application/pdf 1.66 MB
10/12/2023
1.66 MB
PR6/PR7 Operations Instructions (German)
application/pdf 375.27 KB
10/26/2023
375.27 KB
PR6/PR7 Operations Instructions
application/pdf 372.15 KB
10/12/2023
372.15 KB
PR6/PR7 Manual (English, German, French, Spanish)
application/pdf 1006.35 KB
10/31/2023
1006.35 KB
Data Sheet
Name
Description
File Size
Date
Size
PR6/PR7 Spec Sheet (English)
application/pdf 80.87 KB
10/31/2023
80.87 KB
PR6/PR7 Data Sheet (German)
application/pdf 1.87 MB
10/12/2023
1.87 MB
PR6/PR7 Data Sheet (English)
application/pdf 1.1 MB
10/12/2023
1.1 MB
PR6/PR7 Data Sheet (French)
application/pdf 3.38 MB
10/12/2023
3.38 MB
PR6/PR7 Data Sheet (French)
application/pdf 2 MB
10/12/2023
2 MB
Name
Description
File Size
Date
Size
PR6/PR7 Spec Sheet (English)
application/pdf 80.87 KB
10/31/2023
80.87 KB
PR6/PR7 Data Sheet (German)
application/pdf 1.87 MB
10/12/2023
1.87 MB
PR6/PR7 Fitting Instructions (English)
application/pdf 1.66 MB
10/12/2023
1.66 MB
PR6/PR7 Data Sheet (English)
application/pdf 1.1 MB
10/12/2023
1.1 MB
PR6/PR7 Operations Instructions (German)
application/pdf 375.27 KB
10/26/2023
375.27 KB
PR6/PR7 Connection Diagram (German)
application/pdf 38.38 KB
10/12/2023
38.38 KB
PR6/PR7 Operations Instructions
application/pdf 372.15 KB
10/12/2023
372.15 KB
PR6/PR7 Data Sheet (French)
application/pdf 3.38 MB
10/12/2023
3.38 MB
PR6/PR7 Data Sheet (French)
application/pdf 2 MB
10/12/2023
2 MB
PR6/PR7 Manual (English, German, French, Spanish)
application/pdf 1006.35 KB
10/31/2023
1006.35 KB
PR6/PR7 Brochure (English)
application/pdf 1.36 MB
10/31/2023
1.36 MB
Name
Description
File Size
Date
Size
PR6/PR7 Connection Diagram (German)
38.38 KB
10/12/2023
PR6/PR7 Brochure (English)
1.36 MB
10/31/2023
PR6/PR7 Fitting Instructions (English)
1.66 MB
10/12/2023
PR6/PR7 Operations Instructions (German)
375.27 KB
10/26/2023
PR6/PR7 Operations Instructions
372.15 KB
10/12/2023
PR6/PR7 Manual (English, German, French, Spanish)
1006.35 KB
10/31/2023
PR6/PR7 Spec Sheet (English)
80.87 KB
10/31/2023
PR6/PR7 Data Sheet (German)
1.87 MB
10/12/2023
PR6/PR7 Data Sheet (English)
1.1 MB
10/12/2023
PR6/PR7 Data Sheet (French)
3.38 MB
10/12/2023
PR6/PR7 Data Sheet (French)
2 MB
10/12/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
2925M1222
PULSER, INDUCTIVE, PR7 10:10
2925M1222
PULSER, INDUCTIVE, PR7 10:10
2925M1264
INDUCTIVE PR7 K1:1000
2925M1264
INDUCTIVE PR7 K1:1000
EB000
PROBE ASY+1/2M CABLE
EB000
PROBE ASY+1/2M CABLE
LU2925M1221
BI-DIRECTIONAL INDUCTIVE PULSER PR6 1:1
LU2925M1221
BI-DIRECTIONAL INDUCTIVE PULSER PR6 1:1
LU2925M1223
BI-DIRECTIONAL INDUCT PULSER PR7 1:
LU2925M1223
BI-DIRECTIONAL INDUCT PULSER PR7 1:
LU2925M1261
INDUCTIVE PULSER PR6 - 1:100
LU2925M1261
INDUCTIVE PULSER PR6 - 1:100
LU2925M1262
INDUCTIVE PULSER PR6 - 1:1000
LU2925M1262
INDUCTIVE PULSER PR6 - 1:1000
LU2925M1265
FALCON PULSER-PR6-1:10
LU2925M1265
FALCON PULSER-PR6-1:10
LU2925M1280
PR7 pulse out module 10:100, 5m cable
LU2925M1280
PR7 pulse out module 10:100, 5m cable
LU2925M1291
PULSER PR6 1:1 -SAUR
LU2925M1291
PULSER PR6 1:1 -SAUR