/content/process/us/en/search.html

multi jet meters

M100 Multi-jet Water Meter

M 100i Multi-jet Meter ARTIST eSens communication interface

Overview
The M100i multi-jet meters are well established and popular, combining the best of traditional and new technology. Next to the approved conText headring the M100i meter provides the new eSens interface. It allows to transmit volume increments with an accuracy of 1 litre to any external MDM system. Outstanding performance and EEC type examination certification (MID) up to R160.
Installation Instructions
Name
Description
File Size
Date
Size
M100 Installation Instructions - English, German, French, Spanish
application/pdf 524.79 KB
10/31/2023
524.79 KB
Name
Description
File Size
Date
Size
M100 Installation Instructions - English, German, French, Spanish
application/pdf 524.79 KB
10/31/2023
524.79 KB
Name
Description
File Size
Date
Size
M100 Installation Instructions - English, German, French, Spanish
524.79 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
LA0005862
Insert compl. MO-N Q3=4 R80-H
LA0005862
Insert compl. MO-N Q3=4 R80-H
LA0005862/XX
Insert compl. MO-N Q3=4 R80-H
LA0005862/XX
Insert compl. MO-N Q3=4 R80-H
LA0006397
M100i DN¾" (20) Q3 4 LENGTE 105
LA0006397
M100i DN¾" (20) Q3 4 LENGTE 105
LA0006398
M100i DN1" (25) Q3 10 LENGTE 150
LA0006398
M100i DN1" (25) Q3 10 LENGTE 150
LA0006399
M100i DN1½" (40) Q3 16 LENGTE 200
LA0006399
M100i DN1½" (40) Q3 16 LENGTE 200
LA0007630
M100i Q3=4 R3/4" 190 R160 GZ IKOM
LA0007630
M100i Q3=4 R3/4" 190 R160 GZ IKOM
LA0007632
M100i Q3=10 R1 1/4" 260 R160 GZ IKOM
LA0007632
M100i Q3=10 R1 1/4" 260 R160 GZ IKOM
LA0007807
M100i Q3=2,5 R1/2" 165 R160 GZ IKOM
LA0007807
M100i Q3=2,5 R1/2" 165 R160 GZ IKOM
LAM10015165
M100 ARTIST DN 15 LENGTH 165
LAM10015165
M100 ARTIST DN 15 LENGTH 165
LAM10020190
M100 ARTIST DN 20 LENGTH 190
LAM10020190
M100 ARTIST DN 20 LENGTH 190