multi jet meters
M100i Multi-jet Water Meter
Data flexibility and quality for remote reading applications
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Performance
- Accuracy Class (AC)
- R160 (horizontal), R80 (vertical)
Product Identification
- Technology
- Multi‑jet velocity meter
Functional Features
- Register Type
- Wet‑dial register
General Overview
- Nominal Sizes
- DN15, DN20, DN25, DN32, DN40, DN50
- Meter Types
- Multi‑jet wet-dial water meter (cold water)
- Installation Orientation
- Horizontal (can be inclined up to 90 deg )
- Communication Interfaces
- eSens interface for communication modules
- Applications
- Residential/light commercial installations
Classes
- Mechanical Class
- M1
- Electromagnetic Class
- E1
Pressure Ratings
- Maximum Working Pressure
- 16 bar
Operating Conditions
- Maximum Water Temperature
- 30 deg C
Communication
- Interface Type
- eSens communication interface
Measurement
- Flow Rate
- Continuous Flow (Q3): 2.5 to 25 m³/h
- Minimum Flowrate (Q1): 16 to 156 l/h
- Overload Flowrate (Q4): 3.125 to 31.25 m³/h
- Transitional Flowrate (Q2): 25 to 250 l/h
Physical
- Dimensions
- 165 to 300 mm (depending on size) Length x ~100 to 165 mm Width x ~115 to 160 mm Height
Connection Options
- Connection Type
- Threaded or Flanged (ISO 228/1, ISO 7/1)
Safety & Compliance
- Approvals
- MID (EC type examination)
Performance
- Accuracy Class (AC)
- R160 (horizontal), R80 (vertical)
Product Identification
- Technology
- Multi‑jet velocity meter
Functional Features
- Register Type
- Wet‑dial register
General Overview
- Nominal Sizes
- DN15, DN20, DN25, DN32, DN40, DN50
- Meter Types
- Multi‑jet wet-dial water meter (cold water)
- Installation Orientation
- Horizontal (can be inclined up to 90 deg )
- Communication Interfaces
- eSens interface for communication modules
- Applications
- Residential/light commercial installations
Classes
- Mechanical Class
- M1
- Electromagnetic Class
- E1
Pressure Ratings
- Maximum Working Pressure
- 16 bar
Operating Conditions
- Maximum Water Temperature
- 30 deg C
Communication
- Interface Type
- eSens communication interface
Measurement
- Flow Rate
- Continuous Flow (Q3): 2.5 to 25 m³/h
- Minimum Flowrate (Q1): 16 to 156 l/h
- Overload Flowrate (Q4): 3.125 to 31.25 m³/h
- Transitional Flowrate (Q2): 25 to 250 l/h
Physical
- Dimensions
- 165 to 300 mm (depending on size) Length x ~100 to 165 mm Width x ~115 to 160 mm Height
Connection Options
- Connection Type
- Threaded or Flanged (ISO 228/1, ISO 7/1)
Safety & Compliance
- Approvals
- MID (EC type examination)
- Accuracy Class (AC) : R160 (horizontal), R80 (vertical)
- Technology : Multi‑jet velocity meter
- Register Type : Wet‑dial register
- Nominal Sizes : DN15, DN20, DN25, DN32, DN40, DN50
- Meter Types : Multi‑jet wet-dial water meter (cold water)
- Mechanical Class : M1
- Maximum Working Pressure : 16 bar
- Maximum Water Temperature : 30 deg C
- Interface Type : eSens communication interface
- Installation Orientation : Horizontal (can be inclined up to 90 deg )
- Flow Rate : Continuous Flow (Q3): 2.5 to 25 m³/h|Minimum Flowrate (Q1): 16 to 156 l/h|Overload Flowrate (Q4): 3.125 to 31.25 m³/h|Transitional Flowrate (Q2): 25 to 250 l/h
- Electromagnetic Class : E1
- Dimensions : 165 to 300 mm (depending on size) Length x ~100 to 165 mm Width x ~115 to 160 mm Height
- Connection Type : Threaded or Flanged (ISO 228/1, ISO 7/1)
- Communication Interfaces : eSens interface for communication modules
- Approvals : MID (EC type examination)
- Applications : Residential/light commercial installations
Installation Instructions
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In