/content/process/us/en/search.html

multi jet meters

M120i Multi-jet Water Meter

The M120 multi-jet meter is a dry dial register with the option of a pulse type. Available in sizes 15mm to 50mm with nominal flow rates of Qn 1.5m³/h to Qn 15m³/h.

Overview
Specifications
• For M120, the nominal flowrate of Qn 1.5 m³/h to 15m³/h, Q3 2.5m³/h to 25m³/h
• For M120, MID approval type R160
• EEC approval metrological class B•H
• Suitable for both cold and warm water applications
• ELSTER conText® inscription system
• Replaceable meter inserts available
• Good readability even at extreme operational conditions
• Optionally retrofittable with pulse contactors
Specifications

Performance

  • Accuracy Class (AC)
    • Up to R160 (R100 also indicated)

Product Identification

  • Technology
    • Velocity (multi-jet)

General Overview

  • Nominal Sizes
    • DN15, DN20, DN25, DN32, DN40, DN50
  • Meter Types
    • Multi‑jet dry-dial water meter (cold water)
  • Installation Orientation
    • Horizontal
  • Communication Interfaces
    • eSens interface for communication modules
  • Applications
    • Residential/light commercial water metering

Classes

  • Mechanical Class
    • M1
  • Electromagnetic Class
    • E1

Pressure Ratings

  • Maximum Working Pressure
    • 16 bar

Operating Conditions

  • Maximum Water Temperature
    • 30 deg C (cold water meter)

Communication

  • Interface Type
    • eSens interface (for modules)

Measurement

  • Flow Rate
    • Continuous Flow (Q3): 2.5 to 25 m³/h
    • Minimum Flowrate (Q1):16 to 250 l/h
    • Overload Flowrate (Q4): 3.125 to 31.25 m³/h
    • Transitional Flowrate (Q2): 25 to 400 l/h

Physical

  • Dimensions
    • 165 to 300 mm (depending on size) Length x ~100 to 165 mm Width x ~115 to 160 mm Height

Connection Options

  • Connection Type
    • Threaded or Flanged (ISO 228/1, ISO 7/1)

Safety & Compliance

  • Approvals
    • MID Certified (EU-type examination)

Performance

  • Accuracy Class (AC)
    • Up to R160 (R100 also indicated)

Product Identification

  • Technology
    • Velocity (multi-jet)

General Overview

  • Nominal Sizes
    • DN15, DN20, DN25, DN32, DN40, DN50
  • Meter Types
    • Multi‑jet dry-dial water meter (cold water)
  • Installation Orientation
    • Horizontal
  • Communication Interfaces
    • eSens interface for communication modules
  • Applications
    • Residential/light commercial water metering

Classes

  • Mechanical Class
    • M1
  • Electromagnetic Class
    • E1

Pressure Ratings

  • Maximum Working Pressure
    • 16 bar

Operating Conditions

  • Maximum Water Temperature
    • 30 deg C (cold water meter)

Communication

  • Interface Type
    • eSens interface (for modules)

Measurement

  • Flow Rate
    • Continuous Flow (Q3): 2.5 to 25 m³/h
    • Minimum Flowrate (Q1):16 to 250 l/h
    • Overload Flowrate (Q4): 3.125 to 31.25 m³/h
    • Transitional Flowrate (Q2): 25 to 400 l/h

Physical

  • Dimensions
    • 165 to 300 mm (depending on size) Length x ~100 to 165 mm Width x ~115 to 160 mm Height

Connection Options

  • Connection Type
    • Threaded or Flanged (ISO 228/1, ISO 7/1)

Safety & Compliance

  • Approvals
    • MID Certified (EU-type examination)
  • Accuracy Class (AC) : Up to R160 (R100 also indicated)
  • Technology : Velocity (multi-jet)
  • Nominal Sizes : DN15, DN20, DN25, DN32, DN40, DN50
  • Meter Types : Multi‑jet dry-dial water meter (cold water)
  • Mechanical Class : M1
  • Maximum Working Pressure : 16 bar
  • Maximum Water Temperature : 30 deg C (cold water meter)
  • Interface Type : eSens interface (for modules)
  • Installation Orientation : Horizontal
  • Flow Rate : Continuous Flow (Q3): 2.5 to 25 m³/h|Minimum Flowrate (Q1):16 to 250 l/h|Overload Flowrate (Q4): 3.125 to 31.25 m³/h|Transitional Flowrate (Q2): 25 to 400 l/h
  • Electromagnetic Class : E1
  • Dimensions : 165 to 300 mm (depending on size) Length x ~100 to 165 mm Width x ~115 to 160 mm Height
  • Connection Type : Threaded or Flanged (ISO 228/1, ISO 7/1)
  • Communication Interfaces : eSens interface for communication modules
  • Approvals : MID Certified (EU-type examination)
  • Applications : Residential/light commercial water metering
Installation Instructions
Name
Description
File Size
Date
Size
M120i Installation Instructions (German/English)
application/pdf 537.59 KB
10/12/2023
537.59 KB
Manuals and Guides
Name
Description
File Size
Date
Size
M120i Installation Manual (Italy)
application/pdf 810.8 KB
10/12/2023
810.8 KB
M120i Installation Manual (French)
application/pdf 811.78 KB
10/12/2023
811.78 KB
M120i Installation Manual (Spanish)
application/pdf 810.72 KB
10/12/2023
810.72 KB
M120i Installation Manual (Dutch)
application/pdf 810.53 KB
10/12/2023
810.53 KB
Data Sheet
Name
Description
File Size
Date
Size
M120i Data Sheet (English)
application/pdf 1.18 MB
10/31/2023
1.18 MB
M120i Datenblatt (German Data Sheet)
application/pdf 1.13 MB
10/31/2023
1.13 MB
M120i Ficha Técnica (Spanish Data Sheet)
application/pdf 147.62 KB
10/31/2023
147.62 KB
Certificate
Name
Description
File Size
Date
Size
M120i Certification (Spanish)
application/pdf 71.72 KB
10/12/2023
71.72 KB
Name
Description
File Size
Date
Size
M120i Data Sheet (English)
application/pdf 1.18 MB
10/31/2023
1.18 MB
M120i Installation Manual (Italy)
application/pdf 810.8 KB
10/12/2023
810.8 KB
M120i Installation Manual (French)
application/pdf 811.78 KB
10/12/2023
811.78 KB
M120i Installation Instructions (German/English)
application/pdf 537.59 KB
10/12/2023
537.59 KB
M120i Certification (Spanish)
application/pdf 71.72 KB
10/12/2023
71.72 KB
M120i Installation Manual (Spanish)
application/pdf 810.72 KB
10/12/2023
810.72 KB
M120i Installation Manual (Dutch)
application/pdf 810.53 KB
10/12/2023
810.53 KB
M120i Datenblatt (German Data Sheet)
application/pdf 1.13 MB
10/31/2023
1.13 MB
M120i Ficha Técnica (Spanish Data Sheet)
application/pdf 147.62 KB
10/31/2023
147.62 KB
Name
Description
File Size
Date
Size
M120i Installation Instructions (German/English)
537.59 KB
10/12/2023
M120i Installation Manual (Italy)
810.8 KB
10/12/2023
M120i Installation Manual (French)
811.78 KB
10/12/2023
M120i Installation Manual (Spanish)
810.72 KB
10/12/2023
M120i Installation Manual (Dutch)
810.53 KB
10/12/2023
M120i Data Sheet (English)
1.18 MB
10/31/2023
M120i Datenblatt (German Data Sheet)
1.13 MB
10/31/2023
M120i Ficha Técnica (Spanish Data Sheet)
147.62 KB
10/31/2023
M120i Certification (Spanish)
71.72 KB
10/12/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
LA0004492
MTR-S 2002 Q3=4 R3/4" lgth.105 R 40
LA0004492
MTR-S 2002 Q3=4 R3/4" lgth.105 R 40
LA0005522
M120i Q3=25 R2" 270mm R80
LA0005522
M120i Q3=25 R2" 270mm R80
LA0005530
M120i Q3=4 R3/4" 190mm R80
LA0005530
M120i Q3=4 R3/4" 190mm R80
LA0005534
M120i Q3=16 R11/2" 300mm R80
LA0005534
M120i Q3=16 R11/2" 300mm R80
LA0005535
M120i Q3=25 R2" 270mm R80
LA0005535
M120i Q3=25 R2" 270mm R80
LA0005546
M120i Q3=25 FL. 270mm R80
LA0005546
M120i Q3=25 FL. 270mm R80
LA0006821
M120I Q3=2.5 R1/2" 165MM R160 SPDE
LA0006821
M120I Q3=2.5 R1/2" 165MM R160 SPDE
LA0006836
M120I Q3=4 R3/4" 190MM R80 SPDE
LA0006836
M120I Q3=4 R3/4" 190MM R80 SPDE
LA0006837
M120I Q3=6.3 R1" 260MM R80 SPDE
LA0006837
M120I Q3=6.3 R1" 260MM R80 SPDE
LA0006838
M120I Q3=10 R11/4" 260MM R80 SPDE
LA0006838
M120I Q3=10 R11/4" 260MM R80 SPDE