multi jet meters
M190 Multi-jet Water Meter
Dry-dial meter for warm water.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Nominal size Q3 2.5 to 25 m3/h
- EU-type examination certificate up to R80
- Hard bearings on impeller and magnet drive
- Register resistant against ultraviolet light
- Prepared for retrofit pulse unit
- conText®-marking system
Others
- Accuracy Class (AC)
- R80
- Technology
- Multi‑jet velocity meter
- Register Type
- Dry-dial register
- Pulse Type
- Reed switch (inductive, IP68 protected)
- Pulse Capability
- Prepared for retrofit pulse unit
- Nominal Sizes
- DN15, DN20, DN25, DN32, DN40, DN50
- Meter Types
- Multi‑jet dry‑dial water meter (warm water)
- Mechanical Class
- M1
- Maximum Working Pressure
- 16 bar
- Installation Orientation
- Horizontal
- Flow Rate
- Continuous Flow (Q3): 2.5 to 25 m³/h, Overload Flowrate (Q4): 3.125 to 31.25 m³/h, Transitional Flowrate (Q2): 50 to 500 l/h, Minimum Flowrate (Q1): 31.25 to 312.5 l/h
- Electromagnetic Class
- E1
- Dimensions
- 190 to 300 mm Length x ~100 to 165 mm Width x ~115 to 160 mm Height
- Connection Type
- Threaded or Flanged (ISO 228, ISO 7)
- Approvals
- EU-type examination (MID) up to R80
- Applications
- Residential/commercial warm water metering
Others
- Accuracy Class (AC)
- R80
- Technology
- Multi‑jet velocity meter
- Register Type
- Dry-dial register
- Pulse Type
- Reed switch (inductive, IP68 protected)
- Pulse Capability
- Prepared for retrofit pulse unit
- Nominal Sizes
- DN15, DN20, DN25, DN32, DN40, DN50
- Meter Types
- Multi‑jet dry‑dial water meter (warm water)
- Mechanical Class
- M1
- Maximum Working Pressure
- 16 bar
- Installation Orientation
- Horizontal
- Flow Rate
- Continuous Flow (Q3): 2.5 to 25 m³/h, Overload Flowrate (Q4): 3.125 to 31.25 m³/h, Transitional Flowrate (Q2): 50 to 500 l/h, Minimum Flowrate (Q1): 31.25 to 312.5 l/h
- Electromagnetic Class
- E1
- Dimensions
- 190 to 300 mm Length x ~100 to 165 mm Width x ~115 to 160 mm Height
- Connection Type
- Threaded or Flanged (ISO 228, ISO 7)
- Approvals
- EU-type examination (MID) up to R80
- Applications
- Residential/commercial warm water metering
- Accuracy Class (AC) : R80
- Technology : Multi‑jet velocity meter
- Register Type : Dry-dial register
- Pulse Type : Reed switch (inductive, IP68 protected)
- Pulse Capability : Prepared for retrofit pulse unit
- Nominal Sizes : DN15, DN20, DN25, DN32, DN40, DN50
- Meter Types : Multi‑jet dry‑dial water meter (warm water)
- Mechanical Class : M1
- Maximum Working Pressure : 16 bar
- Installation Orientation : Horizontal
- Flow Rate : Continuous Flow (Q3): 2.5 to 25 m³/h, Overload Flowrate (Q4): 3.125 to 31.25 m³/h, Transitional Flowrate (Q2): 50 to 500 l/h, Minimum Flowrate (Q1): 31.25 to 312.5 l/h
- Electromagnetic Class : E1
- Dimensions : 190 to 300 mm Length x ~100 to 165 mm Width x ~115 to 160 mm Height
- Connection Type : Threaded or Flanged (ISO 228, ISO 7)
- Approvals : EU-type examination (MID) up to R80
- Applications : Residential/commercial warm water metering
Installation Instructions
Manuals and Guides
Data Sheet
Certificate
Filters
Please sign in to view part numbers available for purchase based on your account Sign In