/content/process/us/en/search.html

Multi-Jet Meters

Y250M

Mechanical sensor plus electronic register giving high accuracy

Overview
Product Details
The Y250M hybrid meter is approved to Class C (75/33/EEC directive). Available in sizes 25mm, 30mm and 40mm with a high contrast LCD display for easy reading of digits and information icons.

Specifications
• Hybrid technology
• High contrast LCD with the digits being 10mm in height for easy reading
• Electronic bi – directional pulse output
• Self powered by an internal battery
• Approved to Class C (75/33/EEC directive)
• Sizes of 25mm, 30mm and 40mm available
• ISO lengths and threads available
• Electronic register can be rotated through 360 degrees
• Protected against moisture
 
Regulatory Information
Name
Description
File Size
Date
Size
Y250M Politica de Calidad y Medio Ambiente Spanish
application/pdf 75.31 KB
10/31/2023
75.31 KB
Installation Instructions
Name
Description
File Size
Date
Size
Y250M Notice d'installation French
application/pdf 818.88 KB
10/31/2023
818.88 KB
Y250M Instrucciones de Instalacion Spanish
application/pdf 817.84 KB
10/31/2023
817.84 KB
Y250M Montage instructies Dutch
application/pdf 817.79 KB
10/31/2023
817.79 KB
Y250M Installation Instructions English
application/pdf 141.25 KB
10/31/2023
141.25 KB
Y250M Istruzioni di Installazione Italian
application/pdf 817.93 KB
10/31/2023
817.93 KB
Data Sheet
Name
Description
File Size
Date
Size
Y250M Ficha Técnica Spanish Data Sheet
application/pdf 526.15 KB
10/31/2023
526.15 KB
Y250M Spec Sheet English
application/pdf 315.75 KB
10/31/2023
315.75 KB
Name
Description
File Size
Date
Size
Y250M Notice d'installation French
application/pdf 818.88 KB
10/31/2023
818.88 KB
Y250M Instrucciones de Instalacion Spanish
application/pdf 817.84 KB
10/31/2023
817.84 KB
Y250M Montage instructies Dutch
application/pdf 817.79 KB
10/31/2023
817.79 KB
Y250M Ficha Técnica Spanish Data Sheet
application/pdf 526.15 KB
10/31/2023
526.15 KB
Y250M Politica de Calidad y Medio Ambiente Spanish
application/pdf 75.31 KB
10/31/2023
75.31 KB
Y250M Installation Instructions English
application/pdf 141.25 KB
10/31/2023
141.25 KB
Y250M Spec Sheet English
application/pdf 315.75 KB
10/31/2023
315.75 KB
Y250M Istruzioni di Installazione Italian
application/pdf 817.93 KB
10/31/2023
817.93 KB
Name
Description
File Size
Date
Size
Y250M Politica de Calidad y Medio Ambiente Spanish
75.31 KB
10/31/2023
Y250M Notice d'installation French
818.88 KB
10/31/2023
Y250M Instrucciones de Instalacion Spanish
817.84 KB
10/31/2023
Y250M Montage instructies Dutch
817.79 KB
10/31/2023
Y250M Installation Instructions English
141.25 KB
10/31/2023
Y250M Istruzioni di Installazione Italian
817.93 KB
10/31/2023
Y250M Ficha Técnica Spanish Data Sheet
526.15 KB
10/31/2023
Y250M Spec Sheet English
315.75 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
QQ927540
Y250M 6,3 200 11/4" 260 A P1
QQ927540
Y250M 6,3 200 11/4" 260 A P1
QQ927570
Y250M 10 200 11/2" 260 A P1
QQ927570
Y250M 10 200 11/2" 260 A P1
QQ927600
Y250M 16 200 2" 300 A P1
QQ927600
Y250M 16 200 2" 300 A P1
QQ929840
Y250 2,5 250 7/8" 115 S 0
QQ929840
Y250 2,5 250 7/8" 115 S 0
QQ929850
Y250 2,5 250 3/4" 115 S 0
QQ929850
Y250 2,5 250 3/4" 115 S 0
QQ929880
Y250 4 250 1" 115 S 0
QQ929880
Y250 4 250 1" 115 S 0