/content/process/us/en/search.html

multi jet meters

Y250M Hybrid Water Meter

Mechanical sensor plus electronic register giving high accuracy

Overview
Product Details
The Y250M hybrid meter is approved to Class C (75/33/EEC directive). Available in sizes 25mm, 30mm and 40mm with a high contrast LCD display for easy reading of digits and information icons.

Specifications
• Hybrid technology
• High contrast LCD with the digits being 10mm in height for easy reading
• Electronic bi – directional pulse output
• Self powered by an internal battery
• Approved to Class C (75/33/EEC directive)
• Sizes of 25mm, 30mm and 40mm available
• ISO lengths and threads available
• Electronic register can be rotated through 360 degrees
• Protected against moisture
 
Specifications

Others

  • Accuracy Class (AC)
    • Class C (75/33/EEC directive)
  • Working Pressure
    • 16 bar
  • Technology
    • Hybrid design combining mechanical sensing with electronic measurement
  • Register Type
    • Electronic LCD display (360 deg rotation)
  • Pulse Value
    • 1 liter per pulse
  • Pulse Output
    • Electronic bidirectional pulse output
  • Power Source
    • Internal battery
  • Nominal Sizes
    • 25 mm, 30 mm, 40 mm
  • Meter Types
    • Hybrid water meter (mechanical sensor + electronic register)
  • Measurement Type
    • Mechanical rotor with electronic register
  • Flow Rate
    • Max Flowrate (qmax) - 7 to 20 m³/h depending on size
    • Minimum Flowrate (qmin)-35 to 100 l/h
    • Nominal Flowrate (qn) - 3.5 to 10 m³/h
    • Starting Flow - 12 to 25 l/h
    • Transitional Flowrate (qt) - 52.5 to 150 l/h
  • Display Type
    • High-contrast LCD, 10 mm digits, icons
  • Display Resolution
    • 0.01 m³
  • Dimensions
    • ~260 to 300 mm Length x ~125 to 135 mm Height x ~100 to 122 mm Width
  • Battery Lifetime
    • Typically ~15 years
  • Applications
    • Mid-size water metering (residential/commercial)

Others

  • Accuracy Class (AC)
    • Class C (75/33/EEC directive)
  • Working Pressure
    • 16 bar
  • Technology
    • Hybrid design combining mechanical sensing with electronic measurement
  • Register Type
    • Electronic LCD display (360 deg rotation)
  • Pulse Value
    • 1 liter per pulse
  • Pulse Output
    • Electronic bidirectional pulse output
  • Power Source
    • Internal battery
  • Nominal Sizes
    • 25 mm, 30 mm, 40 mm
  • Meter Types
    • Hybrid water meter (mechanical sensor + electronic register)
  • Measurement Type
    • Mechanical rotor with electronic register
  • Flow Rate
    • Max Flowrate (qmax) - 7 to 20 m³/h depending on size
    • Minimum Flowrate (qmin)-35 to 100 l/h
    • Nominal Flowrate (qn) - 3.5 to 10 m³/h
    • Starting Flow - 12 to 25 l/h
    • Transitional Flowrate (qt) - 52.5 to 150 l/h
  • Display Type
    • High-contrast LCD, 10 mm digits, icons
  • Display Resolution
    • 0.01 m³
  • Dimensions
    • ~260 to 300 mm Length x ~125 to 135 mm Height x ~100 to 122 mm Width
  • Battery Lifetime
    • Typically ~15 years
  • Applications
    • Mid-size water metering (residential/commercial)
  • Accuracy Class (AC) : Class C (75/33/EEC directive)
  • Working Pressure : 16 bar
  • Technology : Hybrid design combining mechanical sensing with electronic measurement
  • Register Type : Electronic LCD display (360 deg rotation)
  • Pulse Value : 1 liter per pulse
  • Pulse Output : Electronic bidirectional pulse output
  • Power Source : Internal battery
  • Nominal Sizes : 25 mm, 30 mm, 40 mm
  • Meter Types : Hybrid water meter (mechanical sensor + electronic register)
  • Measurement Type : Mechanical rotor with electronic register
  • Flow Rate : Max Flowrate (qmax) - 7 to 20 m³/h depending on size|Minimum Flowrate (qmin)-35 to 100 l/h|Nominal Flowrate (qn) - 3.5 to 10 m³/h|Starting Flow - 12 to 25 l/h|Transitional Flowrate (qt) - 52.5 to 150 l/h
  • Display Type : High-contrast LCD, 10 mm digits, icons
  • Display Resolution : 0.01 m³
  • Dimensions : ~260 to 300 mm Length x ~125 to 135 mm Height x ~100 to 122 mm Width
  • Battery Lifetime : Typically ~15 years
  • Applications : Mid-size water metering (residential/commercial)
Regulatory Information
Name
Description
File Size
Date
Size
Y250M Politica de Calidad y Medio Ambiente Spanish
application/pdf 75.31 KB
10/31/2023
75.31 KB
Installation Instructions
Name
Description
File Size
Date
Size
Y250M Notice d'installation French
application/pdf 818.88 KB
10/31/2023
818.88 KB
Y250M Instrucciones de Instalacion Spanish
application/pdf 817.84 KB
10/31/2023
817.84 KB
Y250M Montage instructies Dutch
application/pdf 817.79 KB
10/31/2023
817.79 KB
Y250M Installation Instructions English
application/pdf 141.25 KB
10/31/2023
141.25 KB
Y250M Istruzioni di Installazione Italian
application/pdf 817.93 KB
10/31/2023
817.93 KB
Data Sheet
Name
Description
File Size
Date
Size
Y250M Ficha Técnica Spanish Data Sheet
application/pdf 526.15 KB
10/31/2023
526.15 KB
Y250M Spec Sheet English
application/pdf 315.75 KB
10/31/2023
315.75 KB
Name
Description
File Size
Date
Size
Y250M Notice d'installation French
application/pdf 818.88 KB
10/31/2023
818.88 KB
Y250M Instrucciones de Instalacion Spanish
application/pdf 817.84 KB
10/31/2023
817.84 KB
Y250M Montage instructies Dutch
application/pdf 817.79 KB
10/31/2023
817.79 KB
Y250M Ficha Técnica Spanish Data Sheet
application/pdf 526.15 KB
10/31/2023
526.15 KB
Y250M Politica de Calidad y Medio Ambiente Spanish
application/pdf 75.31 KB
10/31/2023
75.31 KB
Y250M Installation Instructions English
application/pdf 141.25 KB
10/31/2023
141.25 KB
Y250M Spec Sheet English
application/pdf 315.75 KB
10/31/2023
315.75 KB
Y250M Istruzioni di Installazione Italian
application/pdf 817.93 KB
10/31/2023
817.93 KB
Name
Description
File Size
Date
Size
Y250M Politica de Calidad y Medio Ambiente Spanish
75.31 KB
10/31/2023
Y250M Notice d'installation French
818.88 KB
10/31/2023
Y250M Instrucciones de Instalacion Spanish
817.84 KB
10/31/2023
Y250M Montage instructies Dutch
817.79 KB
10/31/2023
Y250M Installation Instructions English
141.25 KB
10/31/2023
Y250M Istruzioni di Installazione Italian
817.93 KB
10/31/2023
Y250M Ficha Técnica Spanish Data Sheet
526.15 KB
10/31/2023
Y250M Spec Sheet English
315.75 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
QQ927540
Y250M 6,3 200 11/4" 260 A P1
QQ927540
Y250M 6,3 200 11/4" 260 A P1
QQ927570
Y250M 10 200 11/2" 260 A P1
QQ927570
Y250M 10 200 11/2" 260 A P1
QQ927600
Y250M 16 200 2" 300 A P1
QQ927600
Y250M 16 200 2" 300 A P1
QQ929840
Y250 2,5 250 7/8" 115 S 0
QQ929840
Y250 2,5 250 7/8" 115 S 0
QQ929850
Y250 2,5 250 3/4" 115 S 0
QQ929850
Y250 2,5 250 3/4" 115 S 0
QQ929880
Y250 4 250 1" 115 S 0
QQ929880
Y250 4 250 1" 115 S 0