/content/process/us/en/search.html

multi jet meters

Y290M Hybrid Water Meter

Class C meter, mechanical sensor plus electronic register, with bidirectional communication by BUS.

Overview
The Y290M hybrid meter provides statistical information on consumption behaviour, customer profiles and flows. Available in sizes 25mm, 30mm and 40mm.
Specifications

Others

  • Accuracy Class (AC)
    • Class C (75/33/EEC directive)
  • Technology
    • Hybrid technology (mechanical + electronic)
  • Supported Protocols
    • LP Bus protocol for data transmission
  • Register Type
    • Electronic LCD display (360 deg rotation)
  • Power Source
    • Internal battery
  • Nominal Sizes
    • DN25, DN30, DN40
  • Meter Types
    • Hybrid water meter (mechanical sensor + electronic register)
  • Measurement Type
    • Mechanical sensor with electronic register
  • Flow Rate
    • Max Flowrate (qmax): 7 to 20 m³/h
    • Minimum Flowrate (qmin): 35 to 100 l/h
    • Nominal Flowrate (qn): 3.5 to 10 m³/h
    • Starting Flow: 12 to 25 l/h
    • Transitional Flowrate (qt): 52.5 to 150 l/h
  • Display Type
    • 2‑color high-contrast LCD, 10 mm digits, icons
  • Dimensions
    • ~260 to 300 mm Length x ~125 to 135 mm Height x ~100 to 122 mm Width
  • Connection Type
    • ISO threads (1-1/4 in, 1-1/2 in, 2 in)
  • Communication Interfaces
    • BUS (LP Bus protocol)
  • Battery Lifetime
    • Typical ~12 years
  • Approvals
    • CE marked
  • Applications
    • Mid-size water metering (residential/commercial)

Others

  • Accuracy Class (AC)
    • Class C (75/33/EEC directive)
  • Technology
    • Hybrid technology (mechanical + electronic)
  • Supported Protocols
    • LP Bus protocol for data transmission
  • Register Type
    • Electronic LCD display (360 deg rotation)
  • Power Source
    • Internal battery
  • Nominal Sizes
    • DN25, DN30, DN40
  • Meter Types
    • Hybrid water meter (mechanical sensor + electronic register)
  • Measurement Type
    • Mechanical sensor with electronic register
  • Flow Rate
    • Max Flowrate (qmax): 7 to 20 m³/h
    • Minimum Flowrate (qmin): 35 to 100 l/h
    • Nominal Flowrate (qn): 3.5 to 10 m³/h
    • Starting Flow: 12 to 25 l/h
    • Transitional Flowrate (qt): 52.5 to 150 l/h
  • Display Type
    • 2‑color high-contrast LCD, 10 mm digits, icons
  • Dimensions
    • ~260 to 300 mm Length x ~125 to 135 mm Height x ~100 to 122 mm Width
  • Connection Type
    • ISO threads (1-1/4 in, 1-1/2 in, 2 in)
  • Communication Interfaces
    • BUS (LP Bus protocol)
  • Battery Lifetime
    • Typical ~12 years
  • Approvals
    • CE marked
  • Applications
    • Mid-size water metering (residential/commercial)
  • Accuracy Class (AC) : Class C (75/33/EEC directive)
  • Technology : Hybrid technology (mechanical + electronic)
  • Supported Protocols : LP Bus protocol for data transmission
  • Register Type : Electronic LCD display (360 deg rotation)
  • Power Source : Internal battery
  • Nominal Sizes : DN25, DN30, DN40
  • Meter Types : Hybrid water meter (mechanical sensor + electronic register)
  • Measurement Type : Mechanical sensor with electronic register
  • Flow Rate : Max Flowrate (qmax): 7 to 20 m³/h|Minimum Flowrate (qmin): 35 to 100 l/h|Nominal Flowrate (qn): 3.5 to 10 m³/h|Starting Flow: 12 to 25 l/h|Transitional Flowrate (qt): 52.5 to 150 l/h
  • Display Type : 2‑color high-contrast LCD, 10 mm digits, icons
  • Dimensions : ~260 to 300 mm Length x ~125 to 135 mm Height x ~100 to 122 mm Width
  • Connection Type : ISO threads (1-1/4 in, 1-1/2 in, 2 in)
  • Communication Interfaces : BUS (LP Bus protocol)
  • Battery Lifetime : Typical ~12 years
  • Approvals : CE marked
  • Applications : Mid-size water metering (residential/commercial)
Regulatory Information
Name
Description
File Size
Date
Size
Y290M Politica de Calidad y Medio Ambiente Spanish
application/pdf 75.31 KB
10/31/2023
75.31 KB
Installation Instructions
Name
Description
File Size
Date
Size
Y290M Montage instructies Dutch
application/pdf 817.65 KB
10/31/2023
817.65 KB
Y290M Notice d'installation French
application/pdf 818.88 KB
10/31/2023
818.88 KB
Y290M Installation Instructions English
application/pdf 141.25 KB
10/31/2023
141.25 KB
Y290M Istruzioni di Installazione Italian
application/pdf 817.93 KB
10/31/2023
817.93 KB
Y290M Instrucciones de Instalacion Spanish
application/pdf 817.84 KB
10/31/2023
817.84 KB
Data Sheet
Name
Description
File Size
Date
Size
Y290M Ficha Técnica Data Sheet Spanish
application/pdf 286.4 KB
10/31/2023
286.4 KB
Y290M Spec Sheet English
application/pdf 409.75 KB
10/31/2023
409.75 KB
Name
Description
File Size
Date
Size
Y290M Montage instructies Dutch
application/pdf 817.65 KB
10/31/2023
817.65 KB
Y290M Notice d'installation French
application/pdf 818.88 KB
10/31/2023
818.88 KB
Y290M Ficha Técnica Data Sheet Spanish
application/pdf 286.4 KB
10/31/2023
286.4 KB
Y290M Politica de Calidad y Medio Ambiente Spanish
application/pdf 75.31 KB
10/31/2023
75.31 KB
Y290M Installation Instructions English
application/pdf 141.25 KB
10/31/2023
141.25 KB
Y290M Spec Sheet English
application/pdf 409.75 KB
10/31/2023
409.75 KB
Y290M Istruzioni di Installazione Italian
application/pdf 817.93 KB
10/31/2023
817.93 KB
Y290M Instrucciones de Instalacion Spanish
application/pdf 817.84 KB
10/31/2023
817.84 KB
Name
Description
File Size
Date
Size
Y290M Politica de Calidad y Medio Ambiente Spanish
75.31 KB
10/31/2023
Y290M Montage instructies Dutch
817.65 KB
10/31/2023
Y290M Notice d'installation French
818.88 KB
10/31/2023
Y290M Installation Instructions English
141.25 KB
10/31/2023
Y290M Istruzioni di Installazione Italian
817.93 KB
10/31/2023
Y290M Instrucciones de Instalacion Spanish
817.84 KB
10/31/2023
Y290M Ficha Técnica Data Sheet Spanish
286.4 KB
10/31/2023
Y290M Spec Sheet English
409.75 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
QQ928360
PAO 2,5 3/4" 115 N
QQ928360
PAO 2,5 3/4" 115 N
QQ929410
Y290 2,5 250 3/4" 115 S
QQ929410
Y290 2,5 250 3/4" 115 S
QQC70025
EPC 1,5 115
QQC70025
EPC 1,5 115