/content/process/us/en/search.html

single jet meters

S150 Single-jet Water Meter

Single jet and domestic mechanical meter

Overview
Product Details
The S150 meter is a new generation meter with MID approval. Developed to measure water consumption, it has a high metrological performance (up to R160). It is available in 15mm and 20mm sizes.

Specifications
• Certified according to EN14154 standards
• The meter has a dry register
• Register has 360 degree rotation ensuring easy readability
• The register is resistant against moisture
• The meter has a removable lid
• Cold water operating temperature of 30ºC
• Can offer ISO lengths and threads
• Dynamic flow range up to R160 for both variants Q3 = 2.5 m3/h and Q3 = 4 m3/h
• The magnetic drive is unaffected by external magnetic interference
• Has a five figure m3 roller configuration
• A bi-directional pulser can be fitted to the meter after installation for remote meter reading  
Specifications

Performance

  • Accuracy
    • High accuracy over lifetime
  • Pressure Ratings
    • PN 16

Operating Conditions

  • Water Temperature
    • Up to 50 deg C (60 deg C peak tolerated)
  • Protection Class
    • IP68 (high moisture/dust protection)

Control & Operation

  • Resolution
    • 0.05 liter

Functional Features

  • Register Type
    • Dry dial, 350 deg rotating register
  • Register Display
    • 5 number wheels for m³

Interfaces

  • Pulse Value
    • 1 liter per pulse

Outputs

  • Pulse Output
    • Pre-equipped for bidirectional inductive pulse

General Overview

  • Meter Types
    • Single‑jet mechanical water meter (velocity type)
  • Installation Orientation
    • Horizontal (R125, R160)/Vertical (R50)
  • Applications
    • Domestic water metering

Dimensions & Sizes

  • Meter Sizes
    • 13/15 mm and 20 mm

Measurement

  • Flow Rate
    • Minimum Flowrate (Q1): 15.6 to 32 l/h
    • Overload Flowrate (Q4): 3.125 to 5 m³/h
    • Permanent Flowrate (Q3) - 2.5 m³/h (DN15), 4 m³/h (DN20)
    • Starting Flow: 3.5 to 7 l/h
    • Transitional Flowrate (Q2): 25 to 51.2 l/h

Display

  • Display Range
    • 99,999 m³

Physical

  • Dimensions
    • 100 to 190 mm Length x ~80 mm (closed)/155 mm (open) Height x ~100 mm Width

Construction

  • Body Material
    • Brass body

Safety & Compliance

  • Approvals
    • ISO 4064 compliant, MID Directive certified, Approved for potable water contact

Performance

  • Accuracy
    • High accuracy over lifetime
  • Pressure Ratings
    • PN 16

Operating Conditions

  • Water Temperature
    • Up to 50 deg C (60 deg C peak tolerated)
  • Protection Class
    • IP68 (high moisture/dust protection)

Control & Operation

  • Resolution
    • 0.05 liter

Functional Features

  • Register Type
    • Dry dial, 350 deg rotating register
  • Register Display
    • 5 number wheels for m³

Interfaces

  • Pulse Value
    • 1 liter per pulse

Outputs

  • Pulse Output
    • Pre-equipped for bidirectional inductive pulse

General Overview

  • Meter Types
    • Single‑jet mechanical water meter (velocity type)
  • Installation Orientation
    • Horizontal (R125, R160)/Vertical (R50)
  • Applications
    • Domestic water metering

Dimensions & Sizes

  • Meter Sizes
    • 13/15 mm and 20 mm

Measurement

  • Flow Rate
    • Minimum Flowrate (Q1): 15.6 to 32 l/h
    • Overload Flowrate (Q4): 3.125 to 5 m³/h
    • Permanent Flowrate (Q3) - 2.5 m³/h (DN15), 4 m³/h (DN20)
    • Starting Flow: 3.5 to 7 l/h
    • Transitional Flowrate (Q2): 25 to 51.2 l/h

Display

  • Display Range
    • 99,999 m³

Physical

  • Dimensions
    • 100 to 190 mm Length x ~80 mm (closed)/155 mm (open) Height x ~100 mm Width

Construction

  • Body Material
    • Brass body

Safety & Compliance

  • Approvals
    • ISO 4064 compliant, MID Directive certified, Approved for potable water contact
  • Accuracy : High accuracy over lifetime
  • Water Temperature : Up to 50 deg C (60 deg C peak tolerated)
  • Resolution : 0.05 liter
  • Register Type : Dry dial, 350 deg rotating register
  • Register Display : 5 number wheels for m³
  • Pulse Value : 1 liter per pulse
  • Pulse Output : Pre-equipped for bidirectional inductive pulse
  • Protection Class : IP68 (high moisture/dust protection)
  • Pressure Ratings : PN 16
  • Meter Types : Single‑jet mechanical water meter (velocity type)
  • Meter Sizes : 13/15 mm and 20 mm
  • Installation Orientation : Horizontal (R125, R160)/Vertical (R50)
  • Flow Rate : Minimum Flowrate (Q1): 15.6 to 32 l/h|Overload Flowrate (Q4): 3.125 to 5 m³/h|Permanent Flowrate (Q3) - 2.5 m³/h (DN15), 4 m³/h (DN20)|Starting Flow: 3.5 to 7 l/h|Transitional Flowrate (Q2): 25 to 51.2 l/h
  • Display Range : 99,999 m³
  • Dimensions : 100 to 190 mm Length x ~80 mm (closed)/155 mm (open) Height x ~100 mm Width
  • Body Material : Brass body
  • Approvals : ISO 4064 compliant, MID Directive certified, Approved for potable water contact
  • Applications : Domestic water metering
Regulatory Information
Name
Description
File Size
Date
Size
Politica de Calidad y Medio Ambiente S150 Spanish
application/pdf 75.3 KB
10/31/2023
75.3 KB
Installation Instructions
Name
Description
File Size
Date
Size
S150 Instrucciones de Instalacion Spanish
application/pdf 817.84 KB
10/31/2023
817.84 KB
S150 Notice d'installation French
application/pdf 818.88 KB
10/31/2023
818.88 KB
S150 Istruzioni di installazione Italian
application/pdf 817.92 KB
10/31/2023
817.92 KB
S150 Montage instructies Dutch
application/pdf 817.64 KB
10/31/2023
817.64 KB
S150 Installation Instructions English
application/pdf 141.19 KB
10/31/2023
141.19 KB
Data Sheet
Name
Description
File Size
Date
Size
S150P English Data Sheet
application/pdf 372.19 KB
10/31/2023
372.19 KB
S150 Fiche de Données French Data Sheet
application/pdf 2.58 MB
10/31/2023
2.58 MB
S150P Ficha Técnica Spanish Data Sheet
application/pdf 391.03 KB
10/31/2023
391.03 KB
S150 Data Sheet English
application/pdf 560.39 KB
10/31/2023
560.39 KB
Name
Description
File Size
Date
Size
S150 Instrucciones de Instalacion Spanish
application/pdf 817.84 KB
10/31/2023
817.84 KB
S150 Notice d'installation French
application/pdf 818.88 KB
10/31/2023
818.88 KB
S150P English Data Sheet
application/pdf 372.19 KB
10/31/2023
372.19 KB
S150 Fiche de Données French Data Sheet
application/pdf 2.58 MB
10/31/2023
2.58 MB
S150 Istruzioni di installazione Italian
application/pdf 817.92 KB
10/31/2023
817.92 KB
S150P Ficha Técnica Spanish Data Sheet
application/pdf 391.03 KB
10/31/2023
391.03 KB
Politica de Calidad y Medio Ambiente S150 Spanish
application/pdf 75.3 KB
10/31/2023
75.3 KB
S150 Montage instructies Dutch
application/pdf 817.64 KB
10/31/2023
817.64 KB
S150 Data Sheet English
application/pdf 560.39 KB
10/31/2023
560.39 KB
S150 Installation Instructions English
application/pdf 141.19 KB
10/31/2023
141.19 KB
Name
Description
File Size
Date
Size
Politica de Calidad y Medio Ambiente S150 Spanish
75.3 KB
10/31/2023
S150 Instrucciones de Instalacion Spanish
817.84 KB
10/31/2023
S150 Notice d'installation French
818.88 KB
10/31/2023
S150 Istruzioni di installazione Italian
817.92 KB
10/31/2023
S150 Montage instructies Dutch
817.64 KB
10/31/2023
S150 Installation Instructions English
141.19 KB
10/31/2023
S150P English Data Sheet
372.19 KB
10/31/2023
S150 Fiche de Données French Data Sheet
2.58 MB
10/31/2023
S150P Ficha Técnica Spanish Data Sheet
391.03 KB
10/31/2023
S150 Data Sheet English
560.39 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
LA0691755
Hydraul. compl.STM EVZ-D 5 R3/4"Lgth.130
LA0691755
Hydraul. compl.STM EVZ-D 5 R3/4"Lgth.130
QQ927080
S150 2,5 125 3/4" 115
QQ927080
S150 2,5 125 3/4" 115
QQ927190
S150 2,5 125 3/4"N 100
QQ927190
S150 2,5 125 3/4"N 100
QQ927210
S150 2,5 125 7/8" 115
QQ927210
S150 2,5 125 7/8" 115
QQ927230
S150 2,5 125 3/4" 190
QQ927230
S150 2,5 125 3/4" 190
QQ927240
S150 4 125 1" 115
QQ927240
S150 4 125 1" 115
QQ927250
S150 4 125 1" 190
QQ927250
S150 4 125 1" 190
QQ927920
S150 2,5 160 3/4" 115
QQ927920
S150 2,5 160 3/4" 115
QQ928000
S150P 2,5 125 3/4" 115
QQ928000
S150P 2,5 125 3/4" 115
QQ928030
S150P 2,5 125 7/8" 115
QQ928030
S150P 2,5 125 7/8" 115