/content/process/us/en/search.html

Single-Jet Meters

S220

Single jet and domestic mechanical meter

Overview
Product Details
The S220 single-jet meter operates on the velocity principle where a jet of water enters the measuring chamber and drives the rotor. The velocity of the rotor is proportional to the flow. Available in sizes 15mm and 20mm. Ideal for revenue billing applications.

Specifications
• The meter has a dry register
• Register has 360 degree rotation ensuring easy readability
• The register is resistant against moisture and shocks
• The meter has a removable lid
• Cold water operating temperature of 30 C
• Can offer ISO lengths and threads
• Dynamic flow range up to R200 for both variants Q3 = 2.5 m3/h and Q3 = 4 m3/h
• Has a five figure m3 roller configuration
• A bi-directional pulser can be fitted to the meter after installation for remote meter reading
Regulatory Information
Name
Description
File Size
Date
Size
Politica de Calidad y Medio Ambiente S220 Spanish
application/pdf 75.29 KB
10/31/2023
75.29 KB
Installation Instructions
Name
Description
File Size
Date
Size
Montage Instructies S220 Dutch
application/pdf 817.64 KB
10/31/2023
817.64 KB
Istruzioni di installazione S220 Italian
application/pdf 817.92 KB
10/31/2023
817.92 KB
Notice d'installation S220 French
application/pdf 818.88 KB
10/31/2023
818.88 KB
S220 Installation Instructions English
application/pdf 141.19 KB
10/31/2023
141.19 KB
Instrucciones de Instalacion S220 Spanish
application/pdf 817.83 KB
10/31/2023
817.83 KB
Data Sheet
Name
Description
File Size
Date
Size
S220 Fiche de Données French Data Sheet
application/pdf 2.31 MB
10/31/2023
2.31 MB
Ficha Tecnica S220P Spanish Data Sheet
application/pdf 279.26 KB
10/31/2023
279.26 KB
Ficha Tecnica S220 Spanish Data Sheet
application/pdf 265.09 KB
10/31/2023
265.09 KB
S220 Data Sheet English
application/pdf 466.41 KB
10/31/2023
466.41 KB
Name
Description
File Size
Date
Size
Montage Instructies S220 Dutch
application/pdf 817.64 KB
10/31/2023
817.64 KB
Politica de Calidad y Medio Ambiente S220 Spanish
application/pdf 75.29 KB
10/31/2023
75.29 KB
Istruzioni di installazione S220 Italian
application/pdf 817.92 KB
10/31/2023
817.92 KB
Notice d'installation S220 French
application/pdf 818.88 KB
10/31/2023
818.88 KB
S220 Fiche de Données French Data Sheet
application/pdf 2.31 MB
10/31/2023
2.31 MB
Ficha Tecnica S220P Spanish Data Sheet
application/pdf 279.26 KB
10/31/2023
279.26 KB
Ficha Tecnica S220 Spanish Data Sheet
application/pdf 265.09 KB
10/31/2023
265.09 KB
S220 Installation Instructions English
application/pdf 141.19 KB
10/31/2023
141.19 KB
Instrucciones de Instalacion S220 Spanish
application/pdf 817.83 KB
10/31/2023
817.83 KB
S220 Data Sheet English
application/pdf 466.41 KB
10/31/2023
466.41 KB
Name
Description
File Size
Date
Size
Politica de Calidad y Medio Ambiente S220 Spanish
75.29 KB
10/31/2023
Montage Instructies S220 Dutch
817.64 KB
10/31/2023
Istruzioni di installazione S220 Italian
817.92 KB
10/31/2023
Notice d'installation S220 French
818.88 KB
10/31/2023
S220 Installation Instructions English
141.19 KB
10/31/2023
Instrucciones de Instalacion S220 Spanish
817.83 KB
10/31/2023
S220 Fiche de Données French Data Sheet
2.31 MB
10/31/2023
Ficha Tecnica S220P Spanish Data Sheet
279.26 KB
10/31/2023
Ficha Tecnica S220 Spanish Data Sheet
265.09 KB
10/31/2023
S220 Data Sheet English
466.41 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
QQ436600
COLADOR S220 15
QQ436600
COLADOR S220 15
QQ925440
S220 4 200 1" 190
QQ925440
S220 4 200 1" 190
QQ925720
S220 2,5 200 3/4" 110 CB
QQ925720
S220 2,5 200 3/4" 110 CB
QQ928980
S220 2,5 250 7/8" 115
QQ928980
S220 2,5 250 7/8" 115
QQ929000
S220 4 250 1" 115
QQ929000
S220 4 250 1" 115
QQ929010
S220 2,5 250 3/4" 115
QQ929010
S220 2,5 250 3/4" 115
QQ929110
S220 2,5 250 7/8" 115 %
QQ929110
S220 2,5 250 7/8" 115 %
QQ929120
S220 2,5 250 3/4" 115 %
QQ929120
S220 2,5 250 3/4" 115 %
QQ929130
S220 4 250 1" 115 %
QQ929130
S220 4 250 1" 115 %
QQ929150
S220 4 250 1" 190
QQ929150
S220 4 250 1" 190