/content/process/us/en/search.html

volumetric meters

C700 Positive Displacement Meter

Improved resolution from a new absolute encoder register combined with the proven low flow accuracy performance of the model C700 water meter has created a viable solution for today's utilities residential metering needs.

Overview
An advanced absolute encoder register, based on proven technology, provides improved resolution enabling actionable data for improved leak detection and demand profiling.

The C700 has an advanced volumetric measuring chamber design with proven track record of long term performance. It also incorporates extremely low starting flow to capture even minor leaks. In addition, improved linear accuracy maximizes revenue collection, increases meter life and reduces maintenance cost.
Specifications

Performance

  • Accuracy
    • Low Flow Accuracy: ~97% to 101.5%
    • Normal/High Flow Accuracy: ~98.5% to 101.5%

Dimensions & Sizes

  • Sizes
    • Small Residential - 5/8 in x 1/2 in, 5/8 in x 3/4 in (DN15/DN20)
    • Standard Domestic - 3/4 in x 3/4 in, 3/4 in x 3/4 in S (DN20)
    • Larger Size - 1 in (DN25)

Functional Features

  • Register Type
    • Permanently sealed direct-reading register

Operating Conditions

  • Operating Temperature Range
    • 120 deg F (50 deg C).

Pressure Ratings

  • Operating Pressure Range
    • 150 psi (1050 kPa).

General Overview

  • Meter Types
    • Positive displacement (oscillating piston) water meter
  • Measurement Type
    • Positive displacement (high accuracy at low flow)
  • Installation Orientation
    • Horizontal, vertical, or inclined
  • Applications
    • Potable cold water measurement

Measurement

  • Measurement Principle
    • Oscillating piston (direct volume measurement)
  • Flow Rate
    • Continuous Flow: 15 to 25 gpm depending on size
    • Maximum Flow: 20 to 50 gpm depending on size

Performance

  • Accuracy
    • Low Flow Accuracy: ~97% to 101.5%
    • Normal/High Flow Accuracy: ~98.5% to 101.5%

Dimensions & Sizes

  • Sizes
    • Small Residential - 5/8 in x 1/2 in, 5/8 in x 3/4 in (DN15/DN20)
    • Standard Domestic - 3/4 in x 3/4 in, 3/4 in x 3/4 in S (DN20)
    • Larger Size - 1 in (DN25)

Functional Features

  • Register Type
    • Permanently sealed direct-reading register

Operating Conditions

  • Operating Temperature Range
    • 120 deg F (50 deg C).

Pressure Ratings

  • Operating Pressure Range
    • 150 psi (1050 kPa).

General Overview

  • Meter Types
    • Positive displacement (oscillating piston) water meter
  • Measurement Type
    • Positive displacement (high accuracy at low flow)
  • Installation Orientation
    • Horizontal, vertical, or inclined
  • Applications
    • Potable cold water measurement

Measurement

  • Measurement Principle
    • Oscillating piston (direct volume measurement)
  • Flow Rate
    • Continuous Flow: 15 to 25 gpm depending on size
    • Maximum Flow: 20 to 50 gpm depending on size
  • Accuracy : Low Flow Accuracy: ~97% to 101.5%|Normal/High Flow Accuracy: ~98.5% to 101.5%
  • Sizes : Small Residential - 5/8 in x 1/2 in, 5/8 in x 3/4 in (DN15/DN20)|Standard Domestic - 3/4 in x 3/4 in, 3/4 in x 3/4 in S (DN20)|Larger Size - 1 in (DN25)
  • Register Type : Permanently sealed direct-reading register
  • Operating Temperature Range : 120 deg F (50 deg C).
  • Operating Pressure Range : 150 psi (1050 kPa).
  • Meter Types : Positive displacement (oscillating piston) water meter
  • Measurement Type : Positive displacement (high accuracy at low flow)
  • Measurement Principle : Oscillating piston (direct volume measurement)
  • Installation Orientation : Horizontal, vertical, or inclined
  • Flow Rate : Continuous Flow: 15 to 25 gpm depending on size|Maximum Flow: 20 to 50 gpm depending on size
  • Applications : Potable cold water measurement
Brochure
Name
Description
File Size
Date
Size
C700 Brochure (English)
application/pdf 2.39 MB
10/31/2023
2.39 MB
Data Sheet
Name
Description
File Size
Date
Size
C700 Spec Sheet(3) (English)
application/pdf 978.04 KB
10/31/2023
978.04 KB
C700 Spec Sheet (2) (English)
application/pdf 926.46 KB
10/31/2023
926.46 KB
C700 Spec Sheet (English)
application/pdf 1.08 MB
10/31/2023
1.08 MB
Name
Description
File Size
Date
Size
C700 Spec Sheet(3) (English)
application/pdf 978.04 KB
10/31/2023
978.04 KB
C700 Spec Sheet (2) (English)
application/pdf 926.46 KB
10/31/2023
926.46 KB
C700 Spec Sheet (English)
application/pdf 1.08 MB
10/31/2023
1.08 MB
C700 Brochure (English)
application/pdf 2.39 MB
10/31/2023
2.39 MB
Name
Description
File Size
Date
Size
C700 Brochure (English)
2.39 MB
10/31/2023
C700 Spec Sheet(3) (English)
978.04 KB
10/31/2023
C700 Spec Sheet (2) (English)
926.46 KB
10/31/2023
C700 Spec Sheet (English)
1.08 MB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
C7LAI1AECV8CGIPSNN
5/8X1/2 C7L CI CF ENC8 NIC HI
C7LAI1AECV8CGIPSNN
5/8X1/2 C7L CI CF ENC8 NIC HI
C7LAI1AEGV8BGIPSNN
5/8X1/2 C7L CI US ENC8 BARE HI
C7LAI1AEGV8BGIPSNN
5/8X1/2 C7L CI US ENC8 BARE HI
C7LBB1AEGV7BGIPSNN
5/8 X 3/4 C7L BB ENC7 USG BARE HIN
C7LBB1AEGV7BGIPSNN
5/8 X 3/4 C7L BB ENC7 USG BARE HIN
C7LBI1AEGV8BGIPSNN
5/8 X ¾ C7L CI ENC8 USG BARE HIN
C7LBI1AEGV8BGIPSNN
5/8 X ¾ C7L CI ENC8 USG BARE HIN
C7LBI1AEGV8CGIPSNN
5/8 X ¾ C7L CI ENC8 USG NIC HIN
C7LBI1AEGV8CGIPSNN
5/8 X ¾ C7L CI ENC8 USG NIC HIN
UK7M0000525
C700 5/8x3/4 inch cu ft reg 5ft cable
UK7M0000525
C700 5/8x3/4 inch cu ft reg 5ft cable
UK7M0000526
C700 3/4x7 1/2 inch cu ft reg 5ft cable
UK7M0000526
C700 3/4x7 1/2 inch cu ft reg 5ft cable
UK7M0000529
C700 1 inch cu ft reg 5ft cable
UK7M0000529
C700 1 inch cu ft reg 5ft cable
UK7M0000533
C700 1 inch cu ft reg 12ft bare cable
UK7M0000533
C700 1 inch cu ft reg 12ft bare cable
UK7M0000535
C700 5/8x3/4in USG reg 5ft Nicor III
UK7M0000535
C700 5/8x3/4in USG reg 5ft Nicor III