/content/process/us/en/search.html

volumetric meters

V100 Volumetric Water Meter

The V100 (PSM) is the world’s favourite domestic volumetric meter, with over 50 million already inservice in over 100 countries. Available in sizes from 15mm to 40mm, with flow rates of between 7.5l/h and 20m³/h.

Overview
Specifications
• Optimum accuracy and performance at all times, in any position.
• Revolutionary grooved piston for improved durability and performance.
• Durable tamperproof construction.
• Easy to read.
• Pulse output available providing access to management information.
• Robust, leak-proof construction.
• Performance to ISO 4064 Class C or D.
• Maximum working temperature of 50ºC.
• Maximum working pressure of 16 bar.
Specifications

Performance

  • Accuracy Class (AC)
    • Class 2

Dimensions & Sizes

  • Sizes
    • DN15, DN20, DN25, DN32, DN40

Outputs

  • Pulse Output
    • 5 litres per pulse

General Overview

  • Meter Types
    • Volumetric water meter
  • Applications
    • Domestic/commercial water metering

Approvals

  • Measurement Standard
    • NMI R49‑1 Class 2

Measurement

  • Measurement Principle
    • Volumetric (direct volume measurement)

Operating Conditions

  • Maximum Admissible Temperature
    • 30 deg C
  • Limiting Temperature
    • 50 deg C

Pressure Ratings

  • Maximum Admissible Pressure
    • 1600 kPa

Flow & Performance

  • Flow Ratio
    • Standard R200 (higher ratios available: 250, 315, 400) (Q3/Q1)

Physical

  • Dimensions
    • 133 to 231 mm Length x 87 to 160 mm Diameter

Safety & Compliance

  • Approvals
    • NMI Pattern Approval 14/3/1 to 14/3/18 depending on size, Watermark Approval WM040243

Performance

  • Accuracy Class (AC)
    • Class 2

Dimensions & Sizes

  • Sizes
    • DN15, DN20, DN25, DN32, DN40

Outputs

  • Pulse Output
    • 5 litres per pulse

General Overview

  • Meter Types
    • Volumetric water meter
  • Applications
    • Domestic/commercial water metering

Approvals

  • Measurement Standard
    • NMI R49‑1 Class 2

Measurement

  • Measurement Principle
    • Volumetric (direct volume measurement)

Operating Conditions

  • Maximum Admissible Temperature
    • 30 deg C
  • Limiting Temperature
    • 50 deg C

Pressure Ratings

  • Maximum Admissible Pressure
    • 1600 kPa

Flow & Performance

  • Flow Ratio
    • Standard R200 (higher ratios available: 250, 315, 400) (Q3/Q1)

Physical

  • Dimensions
    • 133 to 231 mm Length x 87 to 160 mm Diameter

Safety & Compliance

  • Approvals
    • NMI Pattern Approval 14/3/1 to 14/3/18 depending on size, Watermark Approval WM040243
  • Accuracy Class (AC) : Class 2
  • Sizes : DN15, DN20, DN25, DN32, DN40
  • Pulse Output : 5 litres per pulse
  • Meter Types : Volumetric water meter
  • Measurement Standard : NMI R49‑1 Class 2
  • Measurement Principle : Volumetric (direct volume measurement)
  • Maximum Admissible Temperature : 30 deg C
  • Maximum Admissible Pressure : 1600 kPa
  • Limiting Temperature : 50 deg C
  • Flow Ratio : Standard R200 (higher ratios available: 250, 315, 400) (Q3/Q1)
  • Dimensions : 133 to 231 mm Length x 87 to 160 mm Diameter
  • Approvals : NMI Pattern Approval 14/3/1 to 14/3/18 depending on size, Watermark Approval WM040243
  • Applications : Domestic/commercial water metering
Regulatory Information
Name
Description
File Size
Date
Size
V100 Politica de Calidad y Medio Ambiente Spanish
application/pdf 75.3 KB
10/31/2023
75.3 KB
Brochure
Name
Description
File Size
Date
Size
Polymer Surface Meterboxes (English) - South Africa
application/pdf 1.06 MB
2/7/2024
1.06 MB
V100 PSM Volumetric Water Meter (English) - South Africa
application/pdf 920.99 KB
1/30/2024
920.99 KB
V100 Brochure English
application/pdf 796.02 KB
10/31/2023
796.02 KB
Installation Instructions
Name
Description
File Size
Date
Size
V100 Instrucciones de Instalacion Spanish
application/pdf 573.1 KB
10/31/2023
573.1 KB
V100, V110, V200 Installation Instructions English
application/pdf 569.09 KB
10/31/2023
569.09 KB
Data Sheet
Name
Description
File Size
Date
Size
V100 Spec Sheet English
application/pdf 336.89 KB
10/31/2023
336.89 KB
V100 Ficha Técnica Spanish Data Sheet
application/pdf 373.5 KB
10/31/2023
373.5 KB
V100 Fiche Technique French Spec Sheet
application/pdf 1.57 MB
10/31/2023
1.57 MB
V100 (PSM-T) Product Specification English
application/pdf 376.08 KB
10/31/2023
376.08 KB
Name
Description
File Size
Date
Size
V100 Spec Sheet English
application/pdf 336.89 KB
10/31/2023
336.89 KB
Polymer Surface Meterboxes (English) - South Africa
application/pdf 1.06 MB
2/7/2024
1.06 MB
V100 PSM Volumetric Water Meter (English) - South Africa
application/pdf 920.99 KB
1/30/2024
920.99 KB
V100 Ficha Técnica Spanish Data Sheet
application/pdf 373.5 KB
10/31/2023
373.5 KB
V100 Fiche Technique French Spec Sheet
application/pdf 1.57 MB
10/31/2023
1.57 MB
V100 Politica de Calidad y Medio Ambiente Spanish
application/pdf 75.3 KB
10/31/2023
75.3 KB
V100 Brochure English
application/pdf 796.02 KB
10/31/2023
796.02 KB
V100 Instrucciones de Instalacion Spanish
application/pdf 573.1 KB
10/31/2023
573.1 KB
V100 (PSM-T) Product Specification English
application/pdf 376.08 KB
10/31/2023
376.08 KB
V100, V110, V200 Installation Instructions English
application/pdf 569.09 KB
10/31/2023
569.09 KB
Name
Description
File Size
Date
Size
V100 Politica de Calidad y Medio Ambiente Spanish
75.3 KB
10/31/2023
Polymer Surface Meterboxes (English) - South Africa
1.06 MB
2/7/2024
V100 PSM Volumetric Water Meter (English) - South Africa
920.99 KB
1/30/2024
V100 Brochure English
796.02 KB
10/31/2023
V100 Instrucciones de Instalacion Spanish
573.1 KB
10/31/2023
V100, V110, V200 Installation Instructions English
569.09 KB
10/31/2023
V100 Spec Sheet English
336.89 KB
10/31/2023
V100 Ficha Técnica Spanish Data Sheet
373.5 KB
10/31/2023
V100 Fiche Technique French Spec Sheet
1.57 MB
10/31/2023
V100 (PSM-T) Product Specification English
376.08 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
40000-00
METER, 15MM PSM T, G20
40000-00
METER, 15MM PSM T, G20
40020-00
METER, 15MM V100 Painted Blue
40020-00
METER, 15MM V100 Painted Blue
45252-01
PULSE PROBE & CABLE, PSM T
45252-01
PULSE PROBE & CABLE, PSM T
46487-00/LL
BALL VALVE, IL, 20MX20F
46487-00/LL
BALL VALVE, IL, 20MX20F
46488-00/LL
BALL VALVE, RA, 20FX20F (Low Lead)
46488-00/LL
BALL VALVE, RA, 20FX20F (Low Lead)
46491-00
SUB-METERING KIT, 20MM V100 DCV
46491-00
SUB-METERING KIT, 20MM V100 DCV
46491-02
SUB-METERING KIT, 20MM REDLAND
46491-02
SUB-METERING KIT, 20MM REDLAND
46491-04
SUB-METERING KIT, 20MM V100 DCV
46491-04
SUB-METERING KIT, 20MM V100 DCV
46491-05
SUB-METER, UNITY WATER, 20MM
46491-05
SUB-METER, UNITY WATER, 20MM
46491-06
SUB-METERING KIT, 20MM V200 DCV
46491-06
SUB-METERING KIT, 20MM V200 DCV