/content/process/us/en/search.html

volumetric meters

V110 Volumetric Water Meter

The V110 volumetric meter has a co-polymer resin manufactured body which allows its use with absolute confidence where water with aggressive or dezincification properties exist.

Overview
Specifications
• Optimum accuracy and performance at all times, in any position
• Revolutionary grooved piston for improved durability and performance (15mm and 20mm only)
• Durable tamperproof construction
• Easy to read
• Pulse output available providing access to management information
• Robust, leak-proof construction
• Performance to ISO 4064 Class C
• Maximum working temperature of 50 C
• Maximum working pressure of 10 bar (16 bar on 15mm size)
• Available in sizes 15mm, 20mm and 25mm with flow rates of between 15l/h and 7m³/h.
 
Applicable for South Africa Customers Only: Please be advised that in terms of the SANS 1529-1:2003 (Trade Metrology Act) it is illegal to install loose plastic meters. All plastic meters must be fitted in an approved pre-plumbed meter box assembly. Should a plastic meter be fitted in any other type of installation, the warranty will no longer apply. Honeywell will only supply loose plastic meters for replacement in Honeywell meterboxes.
Specifications

General Overview

  • Applications
    • Domestic/commercial water metering, energy management systems
  • Meter Types
    • Volumetric (rotary piston) cold water meter
  • Installation Orientation
    • Horizontal, vertical, or inclined without accuracy impact

Pressure Ratings

  • Working Pressure
    • 10 bar (16 bar for 15 mm size)

Flow & Performance

  • Turndown Ratio
    • Q3/Q1 ≈ R160

Dimensions & Sizes

  • Sizes
    • 15 mm, 20 mm, 25 mm

Functional Features

  • Register Type
    • Fully sealed, vacuum‑filled register

Outputs

  • Pulse Output
    • 0.5 to 5 litres per pulse depending on size

Measurement

  • Measurement Principle
    • Rotary‑piston volumetric principle
  • Flow Rate
    • Minimum Flow (Q1): 15.63 to 39.38 l/h
    • Overload Flow (Q4): 3.125 to 7.875 m³/h
    • Starting Flow: ~5.7 to 13.2 l/h
    • Transitional Flow (Q2): 25 to 63 l/h

Measurement & Metrology

  • Measurement Capability
    • Accurate even at very low flow rates

Operating Conditions

  • Maximum Water Temperature
    • 30 deg C

Construction

  • Materials
    • High-quality engineered plastics and resin

Physical

  • Dimensions
    • 115 to 199 mm Length x ~99 to 114 mm Diameter

Safety & Compliance

  • Approvals
    • MID 2004/22/EC, EN 14154, OIML R49, ISO 4064, Pressure Equipment Directive 97/23/EC

General Overview

  • Applications
    • Domestic/commercial water metering, energy management systems
  • Meter Types
    • Volumetric (rotary piston) cold water meter
  • Installation Orientation
    • Horizontal, vertical, or inclined without accuracy impact

Pressure Ratings

  • Working Pressure
    • 10 bar (16 bar for 15 mm size)

Flow & Performance

  • Turndown Ratio
    • Q3/Q1 ≈ R160

Dimensions & Sizes

  • Sizes
    • 15 mm, 20 mm, 25 mm

Functional Features

  • Register Type
    • Fully sealed, vacuum‑filled register

Outputs

  • Pulse Output
    • 0.5 to 5 litres per pulse depending on size

Measurement

  • Measurement Principle
    • Rotary‑piston volumetric principle
  • Flow Rate
    • Minimum Flow (Q1): 15.63 to 39.38 l/h
    • Overload Flow (Q4): 3.125 to 7.875 m³/h
    • Starting Flow: ~5.7 to 13.2 l/h
    • Transitional Flow (Q2): 25 to 63 l/h

Measurement & Metrology

  • Measurement Capability
    • Accurate even at very low flow rates

Operating Conditions

  • Maximum Water Temperature
    • 30 deg C

Construction

  • Materials
    • High-quality engineered plastics and resin

Physical

  • Dimensions
    • 115 to 199 mm Length x ~99 to 114 mm Diameter

Safety & Compliance

  • Approvals
    • MID 2004/22/EC, EN 14154, OIML R49, ISO 4064, Pressure Equipment Directive 97/23/EC
  • Applications : Domestic/commercial water metering, energy management systems
  • Working Pressure : 10 bar (16 bar for 15 mm size)
  • Turndown Ratio : Q3/Q1 ≈ R160
  • Sizes : 15 mm, 20 mm, 25 mm
  • Register Type : Fully sealed, vacuum‑filled register
  • Pulse Output : 0.5 to 5 litres per pulse depending on size
  • Meter Types : Volumetric (rotary piston) cold water meter
  • Measurement Principle : Rotary‑piston volumetric principle
  • Measurement Capability : Accurate even at very low flow rates
  • Maximum Water Temperature : 30 deg C
  • Materials : High-quality engineered plastics and resin
  • Installation Orientation : Horizontal, vertical, or inclined without accuracy impact
  • Flow Rate : Minimum Flow (Q1): 15.63 to 39.38 l/h|Overload Flow (Q4): 3.125 to 7.875 m³/h|Starting Flow: ~5.7 to 13.2 l/h|Transitional Flow (Q2): 25 to 63 l/h
  • Dimensions : 115 to 199 mm Length x ~99 to 114 mm Diameter
  • Approvals : MID 2004/22/EC, EN 14154, OIML R49, ISO 4064, Pressure Equipment Directive 97/23/EC
Brochure
Name
Description
File Size
Date
Size
Polymer Surface Meterboxes (English) - South Africa
application/pdf 1.06 MB
2/7/2024
1.06 MB
V110 Polymer Volumetric Water Meter (English) - South Africa
application/pdf 781.54 KB
1/30/2024
781.54 KB
Data Sheet
Name
Description
File Size
Date
Size
V110 Spec Sheet English
application/pdf 160.95 KB
10/31/2023
160.95 KB
Name
Description
File Size
Date
Size
V110 Spec Sheet English
application/pdf 160.95 KB
10/31/2023
160.95 KB
Polymer Surface Meterboxes (English) - South Africa
application/pdf 1.06 MB
2/7/2024
1.06 MB
V110 Polymer Volumetric Water Meter (English) - South Africa
application/pdf 781.54 KB
1/30/2024
781.54 KB
Name
Description
File Size
Date
Size
Polymer Surface Meterboxes (English) - South Africa
1.06 MB
2/7/2024
V110 Polymer Volumetric Water Meter (English) - South Africa
781.54 KB
1/30/2024
V110 Spec Sheet English
160.95 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
40101-00
METER, 15MM V110
40101-00
METER, 15MM V110
40102-00
METER, 20MM V110
40102-00
METER, 20MM V110
40103-00
METER, 25MM V110
40103-00
METER, 25MM V110
AW810
1.5 V110T NRV 'C' 114
AW810
1.5 V110T NRV 'C' 114
AW811
V110 DN15 Q3:2,5 L165 NRV
AW811
V110 DN15 Q3:2,5 L165 NRV
AW812
V110 DN20 Q3:4 L165 NRV
AW812
V110 DN20 Q3:4 L165 NRV
AW813
V110 DN25 Q3:6,3 L199 NRV
AW813
V110 DN25 Q3:6,3 L199 NRV
AW815
2,5 V110T NRV 'C' 114
AW815
2,5 V110T NRV 'C' 114
DW109
15 KSM-T RDP4 M/BOX
DW109
15 KSM-T RDP4 M/BOX
DW209
25 KSM LARGE METER BOX
DW209
25 KSM LARGE METER BOX