/content/process/us/en/search.html

volumetric meters

V200/V210

V200 and V210 volumetric meters are designed to maximise revenue collection. Both meters are available in a range of sizes covering a wide range of flow rates.

Overview
Product Details
The V200 and V210 volumetric meters provide optimum accuracy and performance regardless of whether they are installed in horizontal, vertical or inclined pipelines. These volumetric meters are easily integrated into a remote reading system, by simply adding the relevant module.

Specifications
• Revolutionary grooved piston for improved durability and performance. 
• Easy-to-read tamper-proof copper can registers are hermetically sealed to eliminate condensation and offer waterproofing and conformity to IP68.
• Pre-equipped with inductive pulse target which can be read by a tamper-proof bi-directional inductive pulse transmitter, allowing easy integration into remote reading systems.
• Can also be fitted with the revolutionary new InVISION register module to provide an encoded output.
• Performance to OIML R49, EN14154 and ISO4064. 
• Maximum temperature of 50°C.
• Maximum pressure of 16 bar.
• Approved to the last European Directive 2004/22/EC 
Specifications

Dimensions & Sizes

  • Sizes
    • 15 mm, 20 mm (High Accuracy Range)
    • DN15 to DN40 (Standard Range R160)

Operating Conditions

  • Maximum Water Temperature
    • 30 deg C

Measurement

  • Measurement Principle
    • Volumetric (high accuracy at low flow)
  • Flow Rate
    • High Accuracy Range: Overload Flow (Q4) - 3.125 to 5 m³/h, Permanent Flow (Q3) - 2.5 to 4 m³/h, Transitional Flow (Q2) - 10 to 20.32 l/h, Minimum Flow (Q1) - 6.25 to 12.7 l/h
    • Standard Range R160: Permanent Flow (Q3) - 2.5 to 16 m³/h, Overload Flow (Q4) - 3.125 to 20 m³/h, Transitional Flow (Q2) - 25 to 160 l/h, Minimum Flow (Q1) - 15.6 to 100 l/h

Performance

  • Accuracy Class (AC)
    • Exceeds Class D equivalent (high precision)

Pressure Ratings

  • Working Pressure
    • 16 bar

General Overview

  • Applications
    • Domestic/commercial water metering
  • Meter Types
    • Volumetric water meters (rotary piston principle)

Physical

  • Dimensions
    • ~94 to 181 mm (depending on size) Diameter x ~111 to 166 mm Height x ~110 to 300 mm Length

Safety & Compliance

  • Approvals
    • MID 2014/32/EU, OIML R49, EN14154, ISO4064

Connection Options

  • Models
    • V200 and V210

Dimensions & Sizes

  • Sizes
    • 15 mm, 20 mm (High Accuracy Range)
    • DN15 to DN40 (Standard Range R160)

Operating Conditions

  • Maximum Water Temperature
    • 30 deg C

Measurement

  • Measurement Principle
    • Volumetric (high accuracy at low flow)
  • Flow Rate
    • High Accuracy Range: Overload Flow (Q4) - 3.125 to 5 m³/h, Permanent Flow (Q3) - 2.5 to 4 m³/h, Transitional Flow (Q2) - 10 to 20.32 l/h, Minimum Flow (Q1) - 6.25 to 12.7 l/h
    • Standard Range R160: Permanent Flow (Q3) - 2.5 to 16 m³/h, Overload Flow (Q4) - 3.125 to 20 m³/h, Transitional Flow (Q2) - 25 to 160 l/h, Minimum Flow (Q1) - 15.6 to 100 l/h

Performance

  • Accuracy Class (AC)
    • Exceeds Class D equivalent (high precision)

Pressure Ratings

  • Working Pressure
    • 16 bar

General Overview

  • Applications
    • Domestic/commercial water metering
  • Meter Types
    • Volumetric water meters (rotary piston principle)

Physical

  • Dimensions
    • ~94 to 181 mm (depending on size) Diameter x ~111 to 166 mm Height x ~110 to 300 mm Length

Safety & Compliance

  • Approvals
    • MID 2014/32/EU, OIML R49, EN14154, ISO4064

Connection Options

  • Models
    • V200 and V210
  • Sizes : 15 mm, 20 mm (High Accuracy Range)|DN15 to DN40 (Standard Range R160)
  • Maximum Water Temperature : 30 deg C
  • Measurement Principle : Volumetric (high accuracy at low flow)
  • Accuracy Class (AC) : Exceeds Class D equivalent (high precision)
  • Working Pressure : 16 bar
  • Applications : Domestic/commercial water metering
  • Meter Types : Volumetric water meters (rotary piston principle)
  • Dimensions : ~94 to 181 mm (depending on size) Diameter x ~111 to 166 mm Height x ~110 to 300 mm Length
  • Flow Rate : High Accuracy Range: Overload Flow (Q4) - 3.125 to 5 m³/h, Permanent Flow (Q3) - 2.5 to 4 m³/h, Transitional Flow (Q2) - 10 to 20.32 l/h, Minimum Flow (Q1) - 6.25 to 12.7 l/h|Standard Range R160: Permanent Flow (Q3) - 2.5 to 16 m³/h, Overload Flow (Q4) - 3.125 to 20 m³/h, Transitional Flow (Q2) - 25 to 160 l/h, Minimum Flow (Q1) - 15.6 to 100 l/h
  • Approvals : MID 2014/32/EU, OIML R49, EN14154, ISO4064
  • Models : V200 and V210
Regulatory Information
Name
Description
File Size
Date
Size
V200/V210 Politica de Calidad y Medio Ambiente Spanish
application/pdf 75.27 KB
10/31/2023
75.27 KB
Brochure
Name
Description
File Size
Date
Size
V200P Broschüre German Brochure
application/pdf 5.5 MB
10/31/2023
5.5 MB
V200 Brochure (French)
application/pdf 743.92 KB
10/31/2023
743.92 KB
V200/V210 Brochure English
application/pdf 789.56 KB
10/31/2023
789.56 KB
Installation Instructions
Name
Description
File Size
Date
Size
V100, V110, V200 Installation Instructions English
application/pdf 569.04 KB
10/31/2023
569.04 KB
V100, V110, V200 Instrucciones de Instalacion Spanish
application/pdf 573.17 KB
10/31/2023
573.17 KB
Data Sheet
Name
Description
File Size
Date
Size
V200PL Ficha Técnica Spanish Data Sheet
application/pdf 128.86 KB
10/31/2023
128.86 KB
V210 Australian Data Sheet
application/pdf 659.08 KB
10/31/2023
659.08 KB
V200P/V210P avec inserts Polymère Fiche De Données (French Data Sheet)
application/pdf 1.83 MB
10/31/2023
1.83 MB
V200 Ficha Técnica Spanish Data Sheet
application/pdf 120.72 KB
10/31/2023
120.72 KB
V200P/V210P Polymer Datenblatt German Data Sheet
application/pdf 3.47 MB
10/31/2023
3.47 MB
V200 Australian Data Sheet English
application/pdf 722.94 KB
10/31/2023
722.94 KB
V200P/V210P avec Inserts en Laiton Fiche de Données French Data Sheet
application/pdf 2.04 MB
10/31/2023
2.04 MB
V200P Ficha Técnica Spanish Data Sheet
application/pdf 125.22 KB
10/31/2023
125.22 KB
V200P/V210P Brass Inserts Spec Sheet English
application/pdf 247.09 KB
10/31/2023
247.09 KB
V200P/V210P Plastic Inserts Spec Sheet English
application/pdf 208.88 KB
10/31/2023
208.88 KB
V200 Specification Sheet English
application/pdf 321.4 KB
10/31/2023
321.4 KB
V200/V210 Spec Sheet English
application/pdf 2.99 MB
10/31/2023
2.99 MB
Name
Description
File Size
Date
Size
V100, V110, V200 Installation Instructions English
application/pdf 569.04 KB
10/31/2023
569.04 KB
V200PL Ficha Técnica Spanish Data Sheet
application/pdf 128.86 KB
10/31/2023
128.86 KB
V210 Australian Data Sheet
application/pdf 659.08 KB
10/31/2023
659.08 KB
V200P/V210P avec inserts Polymère Fiche De Données (French Data Sheet)
application/pdf 1.83 MB
10/31/2023
1.83 MB
V200 Ficha Técnica Spanish Data Sheet
application/pdf 120.72 KB
10/31/2023
120.72 KB
V200P/V210P Polymer Datenblatt German Data Sheet
application/pdf 3.47 MB
10/31/2023
3.47 MB
V200P Broschüre German Brochure
application/pdf 5.5 MB
10/31/2023
5.5 MB
V200/V210 Politica de Calidad y Medio Ambiente Spanish
application/pdf 75.27 KB
10/31/2023
75.27 KB
V200 Australian Data Sheet English
application/pdf 722.94 KB
10/31/2023
722.94 KB
V200 Brochure (French)
application/pdf 743.92 KB
10/31/2023
743.92 KB
V200P/V210P avec Inserts en Laiton Fiche de Données French Data Sheet
application/pdf 2.04 MB
10/31/2023
2.04 MB
V100, V110, V200 Instrucciones de Instalacion Spanish
application/pdf 573.17 KB
10/31/2023
573.17 KB
V200P Ficha Técnica Spanish Data Sheet
application/pdf 125.22 KB
10/31/2023
125.22 KB
V200P/V210P Brass Inserts Spec Sheet English
application/pdf 247.09 KB
10/31/2023
247.09 KB
V200/V210 Brochure English
application/pdf 789.56 KB
10/31/2023
789.56 KB
V200P/V210P Plastic Inserts Spec Sheet English
application/pdf 208.88 KB
10/31/2023
208.88 KB
V200 Specification Sheet English
application/pdf 321.4 KB
10/31/2023
321.4 KB
V200/V210 Spec Sheet English
application/pdf 2.99 MB
10/31/2023
2.99 MB
Name
Description
File Size
Date
Size
V200/V210 Politica de Calidad y Medio Ambiente Spanish
75.27 KB
10/31/2023
V200P Broschüre German Brochure
5.5 MB
10/31/2023
V200 Brochure (French)
743.92 KB
10/31/2023
V200/V210 Brochure English
789.56 KB
10/31/2023
V100, V110, V200 Installation Instructions English
569.04 KB
10/31/2023
V100, V110, V200 Instrucciones de Instalacion Spanish
573.17 KB
10/31/2023
V200PL Ficha Técnica Spanish Data Sheet
128.86 KB
10/31/2023
V210 Australian Data Sheet
659.08 KB
10/31/2023
V200P/V210P avec inserts Polymère Fiche De Données (French Data Sheet)
1.83 MB
10/31/2023
V200 Ficha Técnica Spanish Data Sheet
120.72 KB
10/31/2023
V200P/V210P Polymer Datenblatt German Data Sheet
3.47 MB
10/31/2023
V200 Australian Data Sheet English
722.94 KB
10/31/2023
V200P/V210P avec Inserts en Laiton Fiche de Données French Data Sheet
2.04 MB
10/31/2023
V200P Ficha Técnica Spanish Data Sheet
125.22 KB
10/31/2023
V200P/V210P Brass Inserts Spec Sheet English
247.09 KB
10/31/2023
V200P/V210P Plastic Inserts Spec Sheet English
208.88 KB
10/31/2023
V200 Specification Sheet English
321.4 KB
10/31/2023
V200/V210 Spec Sheet English
2.99 MB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
46491-09
SUB-METERING KIT, 20MM V200 DCV
46491-09
SUB-METERING KIT, 20MM V200 DCV
46491-22
SERVICE BOX ASSY, 20MM V100 DCV
46491-22
SERVICE BOX ASSY, 20MM V100 DCV
46491-23
SERVICE BOX ASSY, 20MM V200 DCV
46491-23
SERVICE BOX ASSY, 20MM V200 DCV
46491-26
SERVICE BOX ASSY, 20MM V200 DCV
46491-26
SERVICE BOX ASSY, 20MM V200 DCV
50200/51U
METER, 20MM V200 DCV, N&T
50200/51U
METER, 20MM V200 DCV, N&T
50200/51UE/LL
METER,20MM V200 DCV,N&T,(UE S/N)
50200/51UE/LL
METER,20MM V200 DCV,N&T,(UE S/N)
50225/51UE/LL
METER,25MM V200 DCV,N&T,(UE S/N)
50225/51UE/LL
METER,25MM V200 DCV,N&T,(UE S/N)
50232/51UE/LL
METER,32MM V200 DCV,N&T,(UE S/N)
50232/51UE/LL
METER,32MM V200 DCV,N&T,(UE S/N)
50240/51UE/LL
METER,40MM V200 DCV,N&T,(UE S/N)
50240/51UE/LL
METER,40MM V200 DCV,N&T,(UE S/N)
50489EL
BODY ADAPTOR, 20MM V210
50489EL
BODY ADAPTOR, 20MM V210