/content/process/us/en/search.html

volumetric meters

V200H/V210H

Elster combines its latest flow measurement technology with Smart Metering functionality, producing a hybrid solution that enables utilities to focus more effectively on water resource management and consumer engagement.

Overview
Product Details
By upgrading the leading V200 and V210 range of volumetric water meters with integrated electronic registers, incorporating advanced data features and radio communication, Elster combines its latest flow measurement technology with Smart Metering functionality, producing a hybrid solution that enables utilities to focus more effectively on water resource management and consumer engagement. Both meters are available in a range of sizes covering a wide range of flow rates.

Specifications
• Absolute readings – absolute index value displayed and transmitted
• Optimised low flow measuring performance for maximum revenue collection
• Easy to install and commission – no configuration necessary
• Both one and two-way radio communications. 
• Integrated data-logging for water usage profiling
• Operational alarms such as monitor leaks, no flow, backflow and low battery
• Integrated tariff capability
• Approved to the last European Directive 2004/22/EC
Specifications

Connection Options

  • Models
    • V200H, V210H

Operating Conditions

  • Operating Temperature Range
    • -10 to +55 deg C
  • Storage Temperature
    • -25 to +70 deg C
  • Protection Class
    • IP68 (fully protected)

General Overview

  • Installation Orientation
    • Any orientation (no restriction)
  • Applications
    • AMI systems, advanced metering and data analytics
  • Meter Types
    • Hybrid volumetric cold water meter (mechanical + electronic + communication)

Measurement

  • Measurement Principle
    • Volumetric (high accuracy, extended flow range)

Classes

  • Electromagnetic Class
    • E1
  • Environmental Class
    • Class B
  • Mechanical Class
    • M1

Functional Features

  • Communication Modes
    • T1, one-way transmission

Approvals

  • Protocol Standard
    • EN13757-4, OMS compliant (Version V3)

Power

  • Battery Lifetime
    • ~15 years
  • Power Source
    • Internal battery

Communication

  • Frequency Range
    • 868 MHz, 25 mW

Security & Data Protection

  • Data Encryption
    • AES‑128 (encryption mode 5)

Outputs

  • Pulse Output
    • Optional wired pulse (flying lead)

Control & Interface

  • Display Type
    • LCD (liquid crystal display)

Interfaces

  • Pulse Value
    • 0.1, 1 (default), 10, 100, 1000 litres

Product Identification

  • Technology
    • Wireless M‑Bus (wMBus)

Connection Options

  • Models
    • V200H, V210H

Operating Conditions

  • Operating Temperature Range
    • -10 to +55 deg C
  • Storage Temperature
    • -25 to +70 deg C
  • Protection Class
    • IP68 (fully protected)

General Overview

  • Installation Orientation
    • Any orientation (no restriction)
  • Applications
    • AMI systems, advanced metering and data analytics
  • Meter Types
    • Hybrid volumetric cold water meter (mechanical + electronic + communication)

Measurement

  • Measurement Principle
    • Volumetric (high accuracy, extended flow range)

Classes

  • Electromagnetic Class
    • E1
  • Environmental Class
    • Class B
  • Mechanical Class
    • M1

Functional Features

  • Communication Modes
    • T1, one-way transmission

Approvals

  • Protocol Standard
    • EN13757-4, OMS compliant (Version V3)

Power

  • Battery Lifetime
    • ~15 years
  • Power Source
    • Internal battery

Communication

  • Frequency Range
    • 868 MHz, 25 mW

Security & Data Protection

  • Data Encryption
    • AES‑128 (encryption mode 5)

Outputs

  • Pulse Output
    • Optional wired pulse (flying lead)

Control & Interface

  • Display Type
    • LCD (liquid crystal display)

Interfaces

  • Pulse Value
    • 0.1, 1 (default), 10, 100, 1000 litres

Product Identification

  • Technology
    • Wireless M‑Bus (wMBus)
  • Models : V200H, V210H
  • Operating Temperature Range : -10 to +55 deg C
  • Installation Orientation : Any orientation (no restriction)
  • Measurement Principle : Volumetric (high accuracy, extended flow range)
  • Electromagnetic Class : E1
  • Storage Temperature : -25 to +70 deg C
  • Environmental Class : Class B
  • Communication Modes : T1, one-way transmission
  • Protocol Standard : EN13757-4, OMS compliant (Version V3)
  • Protection Class : IP68 (fully protected)
  • Mechanical Class : M1
  • Battery Lifetime : ~15 years
  • Frequency Range : 868 MHz, 25 mW
  • Data Encryption : AES‑128 (encryption mode 5)
  • Pulse Output : Optional wired pulse (flying lead)
  • Power Source : Internal battery
  • Display Type : LCD (liquid crystal display)
  • Applications : AMI systems, advanced metering and data analytics
  • Pulse Value : 0.1, 1 (default), 10, 100, 1000 litres
  • Meter Types : Hybrid volumetric cold water meter (mechanical + electronic + communication)
  • Technology : Wireless M‑Bus (wMBus)
Sales Sheet
Name
Description
File Size
Date
Size
Datasheet for V200H/V210H
application/zip 284.9 KB
4/1/2026
284.9 KB
Data Sheet
Name
Description
File Size
Date
Size
V200H/V210H Fiche Technique French
application/pdf 2.81 MB
10/31/2023
2.81 MB
V200H/V210H Spec Sheet English
application/pdf 139.84 KB
10/31/2023
139.84 KB
Certificate
Name
Description
File Size
Date
Size
Licence Notice
application/zip 284.9 KB
4/7/2026
284.9 KB
Name
Description
File Size
Date
Size
V200H/V210H Fiche Technique French
application/pdf 2.81 MB
10/31/2023
2.81 MB
Licence Notice
application/zip 284.9 KB
4/7/2026
284.9 KB
Datasheet for V200H/V210H
application/zip 284.9 KB
4/1/2026
284.9 KB
V200H/V210H Spec Sheet English
application/pdf 139.84 KB
10/31/2023
139.84 KB
Name
Description
File Size
Date
Size
Datasheet for V200H/V210H
284.9 KB
4/1/2026
V200H/V210H Fiche Technique French
2.81 MB
10/31/2023
V200H/V210H Spec Sheet English
139.84 KB
10/31/2023
Licence Notice
284.9 KB
4/7/2026
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
50200/06
METER, 20MM V200HT Noryl DCV, N&T
50200/06
METER, 20MM V200HT Noryl DCV, N&T
50225/51/LL
METER, 25MM V200 DCV, N&T
50225/51/LL
METER, 25MM V200 DCV, N&T
50232/03
METER, 32MM V200HT
50232/03
METER, 32MM V200HT