volumetric meters
V200HT
V200HT is a smart digital water meter that combines high-accuracy volumetric measurement with integrated LPWAN wireless communication, enabling remote monitoring, secure data transmission, and long battery life.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits
- Large, clear reading display
- Taggle Byron™ LPWAN Radio
- Advanced AES Encryption
- 15 year battery life
- NFC communication with access to last data point after power down
- Last reading and previous eight day’s readings after power down
- Secure in-field NFC configuration of meter reading and transmit intervals
- Improved low flow capture
- Consistent meter display and output data
- Meter ships in deep-sleep mode to conserve battery for extended shelflife and is woken by NFC at installation time
- Optimised antenna to maximise RF range
Operating Conditions
- Ambient Temperature Range
- 0.1 to 50 deg C
- Storage Temperature
- -25 to 70 deg C
- Protection Class
- IP68
- Maximum Admissible Temperature
- 30 deg C
Pressure Ratings
- Working Pressure
- 1600 kPa
Communication
- Transmit Interval
- Hourly (configurable)
- Radio Frequency
- 915-928 MHz in the LIPD Band, 928-933 MHz in the IoT Band
- Data Delivery Options
- MQTT, Hypercat™, Web-service, CSV/FTP
Measurement & Metrology
- Minimum Counter Registration
- 0.01 litres
- Maximum Counter Registration
- 99,999.99999 kL
- Digit Height
- Billable Units: 8 mm, Decimal Units: 6 mm
Classes
- Mechanical Class
- M1
- Environmental Class
- B
- Electromagnetic Class
- E1
Display
- Measurement Units
- Cubic metres (m³)
- Display Resolution
- 0.01 litres
- Display Range
- 999,999.99999 m³
Control & Interface
- Display Type
- Liquid Crystal (LCD)
General Overview
- Communication Interfaces
- Taggle Byron™ Wireless 922MHz
Operating Conditions
- Ambient Temperature Range
- 0.1 to 50 deg C
- Storage Temperature
- -25 to 70 deg C
- Protection Class
- IP68
- Maximum Admissible Temperature
- 30 deg C
Pressure Ratings
- Working Pressure
- 1600 kPa
Communication
- Transmit Interval
- Hourly (configurable)
- Radio Frequency
- 915-928 MHz in the LIPD Band, 928-933 MHz in the IoT Band
- Data Delivery Options
- MQTT, Hypercat™, Web-service, CSV/FTP
Measurement & Metrology
- Minimum Counter Registration
- 0.01 litres
- Maximum Counter Registration
- 99,999.99999 kL
- Digit Height
- Billable Units: 8 mm, Decimal Units: 6 mm
Classes
- Mechanical Class
- M1
- Environmental Class
- B
- Electromagnetic Class
- E1
Display
- Measurement Units
- Cubic metres (m³)
- Display Resolution
- 0.01 litres
- Display Range
- 999,999.99999 m³
Control & Interface
- Display Type
- Liquid Crystal (LCD)
General Overview
- Communication Interfaces
- Taggle Byron™ Wireless 922MHz
- Ambient Temperature Range : 0.1 to 50 deg C
- Working Pressure : 1600 kPa
- Transmit Interval : Hourly (configurable)
- Storage Temperature : -25 to 70 deg C
- Radio Frequency : 915-928 MHz in the LIPD Band, 928-933 MHz in the IoT Band
- Protection Class : IP68
- Minimum Counter Registration : 0.01 litres
- Mechanical Class : M1
- Measurement Units : Cubic metres (m³)
- Maximum Counter Registration : 99,999.99999 kL
- Maximum Admissible Temperature : 30 deg C
- Environmental Class : B
- Electromagnetic Class : E1
- Display Type : Liquid Crystal (LCD)
- Display Resolution : 0.01 litres
- Display Range : 999,999.99999 m³
- Digit Height : Billable Units: 8 mm, Decimal Units: 6 mm
- Data Delivery Options : MQTT, Hypercat™, Web-service, CSV/FTP
- Communication Interfaces : Taggle Byron™ Wireless 922MHz
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In