multi jet meters
M140 Multi-jet Water Meter
The MOH is a hybrid measuring capsule counter with tamper-proof electronic sensing of the impeller and a fully electronic counter.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Measuring capsule counter for UPT MET
- Measuring capsule counter for UPT MOC
- Measuring capsule counter for UPT IST
- Measuring capsule counter for measuring block / valve counter
- Electronic counter with sensing of the impeller
- Cold water up to 30 ° C, hot water up to 90 ° C
- Nominal flow rate Q3 2.5 m³ / h
- Conform to MID.
Connection Options
- Models
- MOF‑MOC, MOF‑MET, MOF‑TE1, MOF‑IST
Operating Conditions
- Ambient Temperature Range
- 5 to 70 deg C
- Protection Class
- IP54
Flow & Performance
- Starting Flow Rate
- 8 l/h
- Water Range
- Cold - Up to 30 deg C, Hot - Up to 90 deg C
Installation
- Installation Type
- Flush‑mounted measurement capsule
General Overview
- Primary Function
- Measures water consumption (volume)
- Product Type
- M140 Multi‑jet Flush‑mounted Meter (MODULMETER) (flush-mounted)
- Applications
- Water metering (residential/apartment installations)
- Meter Types
- Multi‑jet dry dial (MOF)
Performance
- Pressure Ratings
- 10 bar
- Accuracy
- ±2%/±5% (Cold Water), ±3%/±5% (Hot Water)
Classes
- Mechanical Class
- M1
Accuracy
- Measuring Range
- R40 (Q3/Q1)
Functional Features
- Register Type
- “Flex Plus” register with inductive communication interface
Capacity
- Flow Capacity
- 3.2 to 3.3 m³/h at 1 bar loss
Communication
- Connectivity
- Connectable via inductive interface modules
Physical
- Dimensions
- ~75 to 77 mm Width x ~70 to 80 mm or ~65 mm Height (H1/H3)
Measurement
- Flow Rate
- Minimum Flow (Q1) - 62.5 l/h
- Nominal Q3 - 2.5 m³/h
- Overload Flow Rate (Q4) - 3.125 m³/h
- Previous Nominal (Qn) - 1.5 m³/h
- Transitional Flow (Q2) - 100 l/h
Safety & Compliance
- Approvals
- EU Type Examination (MID), DE‑11‑MI001‑PTB007
Connection Options
- Models
- MOF‑MOC, MOF‑MET, MOF‑TE1, MOF‑IST
Operating Conditions
- Ambient Temperature Range
- 5 to 70 deg C
- Protection Class
- IP54
Flow & Performance
- Starting Flow Rate
- 8 l/h
- Water Range
- Cold - Up to 30 deg C, Hot - Up to 90 deg C
Installation
- Installation Type
- Flush‑mounted measurement capsule
General Overview
- Primary Function
- Measures water consumption (volume)
- Product Type
- M140 Multi‑jet Flush‑mounted Meter (MODULMETER) (flush-mounted)
- Applications
- Water metering (residential/apartment installations)
- Meter Types
- Multi‑jet dry dial (MOF)
Performance
- Pressure Ratings
- 10 bar
- Accuracy
- ±2%/±5% (Cold Water), ±3%/±5% (Hot Water)
Classes
- Mechanical Class
- M1
Accuracy
- Measuring Range
- R40 (Q3/Q1)
Functional Features
- Register Type
- “Flex Plus” register with inductive communication interface
Capacity
- Flow Capacity
- 3.2 to 3.3 m³/h at 1 bar loss
Communication
- Connectivity
- Connectable via inductive interface modules
Physical
- Dimensions
- ~75 to 77 mm Width x ~70 to 80 mm or ~65 mm Height (H1/H3)
Measurement
- Flow Rate
- Minimum Flow (Q1) - 62.5 l/h
- Nominal Q3 - 2.5 m³/h
- Overload Flow Rate (Q4) - 3.125 m³/h
- Previous Nominal (Qn) - 1.5 m³/h
- Transitional Flow (Q2) - 100 l/h
Safety & Compliance
- Approvals
- EU Type Examination (MID), DE‑11‑MI001‑PTB007
- Models : MOF‑MOC, MOF‑MET, MOF‑TE1, MOF‑IST
- Ambient Temperature Range : 5 to 70 deg C
- Starting Flow Rate : 8 l/h
- Installation Type : Flush‑mounted measurement capsule
- Protection Class : IP54
- Primary Function : Measures water consumption (volume)
- Pressure Ratings : 10 bar
- Mechanical Class : M1
- Measuring Range : R40 (Q3/Q1)
- Register Type : “Flex Plus” register with inductive communication interface
- Flow Capacity : 3.2 to 3.3 m³/h at 1 bar loss
- Product Type : M140 Multi‑jet Flush‑mounted Meter (MODULMETER) (flush-mounted)
- Connectivity : Connectable via inductive interface modules
- Applications : Water metering (residential/apartment installations)
- Water Range : Cold - Up to 30 deg C, Hot - Up to 90 deg C
- Meter Types : Multi‑jet dry dial (MOF)
- Dimensions : ~75 to 77 mm Width x ~70 to 80 mm or ~65 mm Height (H1/H3)
- Flow Rate : Minimum Flow (Q1) - 62.5 l/h|Nominal Q3 - 2.5 m³/h|Overload Flow Rate (Q4) - 3.125 m³/h|Previous Nominal (Qn) - 1.5 m³/h|Transitional Flow (Q2) - 100 l/h
- Approvals : EU Type Examination (MID), DE‑11‑MI001‑PTB007
- Accuracy : ±2%/±5% (Cold Water), ±3%/±5% (Hot Water)
Brochure
Installation Instructions
Manuals and Guides
Data Sheet
Certificate
Filters
Please sign in to view part numbers available for purchase based on your account Sign In