/content/process/us/en/search.html

Multi-Jet Meters

M140H

Flush-mounted multi-jet meter for cold or warm water with electronic OMS compliant wMBus communicating register.

Overview
The M140H is a hybrid measuring capsule water meter with tamper-proof electronic sensing of the impeller and a fully electronic counter with integrated wMBus,  OMS compliant, communication. The extensive range of cartridge interfaces and convertors allows for simple installation of the M140H, no matter which meter housing is found on site. 

Available with cartridge interface types TE1, IST, MOC, MOE and MET and convertors for A34, MB3, MUK, DM1, WE1, WGU and HT2 interfaces.
  • wMBus to EN13757-4, OMS compliant
  • AES-128 data encryption; Encryption Modes 5 and 7
  • Direct inductive sensing of rotor movement
  • Cold water up to 30°C, hot water up to 90°C
  • Nominal flow rate Q3 2.5 m3/h
  • Comprehensive portfolio of cartridges and convertors
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list