multi jet meters
M140H Multi-jet Water Meter
Flush-mounted multi-jet meter for cold or warm water with electronic OMS compliant wMBus communicating register.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Available with cartridge interface types TE1, IST, MOC, MOE and MET and convertors for A34, MB3, MUK, DM1, WE1, WGU and HT2 interfaces.
- wMBus to EN13757-4, OMS compliant
- AES-128 data encryption; Encryption Modes 5 and 7
- Direct inductive sensing of rotor movement
- Cold water up to 30°C, hot water up to 90°C
- Nominal flow rate Q3 2.5 m3/h
- Comprehensive portfolio of cartridges and convertors
Operating Conditions
- Ambient Temperature Range
- 0 to +55 deg C
- Storage Temperature
- -20 to +60 deg C
Flow & Performance
- Water Range
- Cold - Up to 30 deg C, Hot - Up to 90 deg C
- Starting Flow Rate
- 4 l/h
- Continuous Flow
- 2.5 m³/h
Sensing
- Sensing Technology
- Direct inductive sensing of rotor movement
General Overview
- Product Type
- Multi‑jet flush-mounted water meter (smart hybrid)
- Primary Function
- Measures and transmits water consumption data
- Measurement Type
- Mechanical multi‑jet with electronic sensing
- Applications
- Cold and warm water sub‑metering
Performance
- Pressure Ratings
- 16 bar
Measurement & Metrology
- Metrology Compliance
- MID 2014/32/EU, OIML R49, EN ISO 4064
Compatibility
- Meter Compatibility
- V200, V210, S220, and S150
Classes
- Mechanical Class
- M1
Accuracy
- Measuring Range
- R80H/R40V
Protection
- Ingress Protection
- IP56 to IP68 variants
Measurement
- Flow Rate
- Nominal Q3 - 2.5 m³/h, Overload Flow Rate (Q4) - 3.125 m³/h, Transitional Flow (Q2) - 50 l/h (horizontal) and 100 l/h (vertical), Minimum Flow (Q1) - 31.25 l/h (horizontal) and 62.5 l/h (vertical)
Control & Interface
- Display Type
- LCD
Display
- Display Range
- 99,999.999 m³
Physical
- Dimensions
- ~75 to 77 mm Width x ~70 to 80 mm or ~65 mm Height (H1/H3)
Construction
- Design Type
- Hybrid measuring capsule with electronic register
Approvals
- Communication Compliance
- RED 2014/53/EU, EN 13757, OMS
Power
- Battery Type
- 3.6 V lithium
- Battery Size
- 1/2 AA or AA, Up to 7 years (1/2 AA) or 14 years (AA)
Operating Conditions
- Ambient Temperature Range
- 0 to +55 deg C
- Storage Temperature
- -20 to +60 deg C
Flow & Performance
- Water Range
- Cold - Up to 30 deg C, Hot - Up to 90 deg C
- Starting Flow Rate
- 4 l/h
- Continuous Flow
- 2.5 m³/h
Sensing
- Sensing Technology
- Direct inductive sensing of rotor movement
General Overview
- Product Type
- Multi‑jet flush-mounted water meter (smart hybrid)
- Primary Function
- Measures and transmits water consumption data
- Measurement Type
- Mechanical multi‑jet with electronic sensing
- Applications
- Cold and warm water sub‑metering
Performance
- Pressure Ratings
- 16 bar
Measurement & Metrology
- Metrology Compliance
- MID 2014/32/EU, OIML R49, EN ISO 4064
Compatibility
- Meter Compatibility
- V200, V210, S220, and S150
Classes
- Mechanical Class
- M1
Accuracy
- Measuring Range
- R80H/R40V
Protection
- Ingress Protection
- IP56 to IP68 variants
Measurement
- Flow Rate
- Nominal Q3 - 2.5 m³/h, Overload Flow Rate (Q4) - 3.125 m³/h, Transitional Flow (Q2) - 50 l/h (horizontal) and 100 l/h (vertical), Minimum Flow (Q1) - 31.25 l/h (horizontal) and 62.5 l/h (vertical)
Control & Interface
- Display Type
- LCD
Display
- Display Range
- 99,999.999 m³
Physical
- Dimensions
- ~75 to 77 mm Width x ~70 to 80 mm or ~65 mm Height (H1/H3)
Construction
- Design Type
- Hybrid measuring capsule with electronic register
Approvals
- Communication Compliance
- RED 2014/53/EU, EN 13757, OMS
Power
- Battery Type
- 3.6 V lithium
- Battery Size
- 1/2 AA or AA, Up to 7 years (1/2 AA) or 14 years (AA)
- Ambient Temperature Range : 0 to +55 deg C
- Water Range : Cold - Up to 30 deg C, Hot - Up to 90 deg C
- Storage Temperature : -20 to +60 deg C
- Starting Flow Rate : 4 l/h
- Sensing Technology : Direct inductive sensing of rotor movement
- Product Type : Multi‑jet flush-mounted water meter (smart hybrid)
- Primary Function : Measures and transmits water consumption data
- Pressure Ratings : 16 bar
- Metrology Compliance : MID 2014/32/EU, OIML R49, EN ISO 4064
- Meter Compatibility : V200, V210, S220, and S150
- Mechanical Class : M1
- Measuring Range : R80H/R40V
- Measurement Type : Mechanical multi‑jet with electronic sensing
- Ingress Protection : IP56 to IP68 variants
- Flow Rate : Nominal Q3 - 2.5 m³/h, Overload Flow Rate (Q4) - 3.125 m³/h, Transitional Flow (Q2) - 50 l/h (horizontal) and 100 l/h (vertical), Minimum Flow (Q1) - 31.25 l/h (horizontal) and 62.5 l/h (vertical)
- Display Type : LCD
- Display Range : 99,999.999 m³
- Dimensions : ~75 to 77 mm Width x ~70 to 80 mm or ~65 mm Height (H1/H3)
- Design Type : Hybrid measuring capsule with electronic register
- Continuous Flow : 2.5 m³/h
- Communication Compliance : RED 2014/53/EU, EN 13757, OMS
- Battery Type : 3.6 V lithium
- Battery Size : 1/2 AA or AA, Up to 7 years (1/2 AA) or 14 years (AA)
- Applications : Cold and warm water sub‑metering
Others
Technical Note
Brochure
Please sign in to view part numbers available for purchase based on your account Sign In