/content/process/us/en/search.html

Single-Jet Meters

S110

Connectable – with eSens communication interface

Overview
Product Details
The S110 is a new generation meter able to accommodate a range of different communication modules. Developed to measure consumption of cold water up to 30 °C and hot water up to 90 °C. It is available in 15mm and 20mm sizes.

Specifications
– Single-jet meter dry dial ER
– Ultra-reliable interface for communication modules
– Can operate in cold water up to 30 °C and hot water up to 90 °C
– Nominal flow rate of Q3 = 2.5 m3/h and 4 m3/h
– Meter lengths of 115 and 130 mm 
 
Regulatory Information
Name
Description
File Size
Date
Size
Politica de Calidad y Medio Ambiente (Spanish)
application/pdf 74.8 KB
10/31/2023
74.8 KB
Installation Instructions
Name
Description
File Size
Date
Size
S110 Installation Instructions (English)
application/pdf 140.74 KB
10/31/2023
140.74 KB
S110 Istruzioni di Installazione (Italian Installation Instructions)
application/pdf 817.54 KB
10/31/2023
817.54 KB
S110 Montage Instructies (Dutch Installation Instructions)
application/pdf 817.25 KB
10/31/2023
817.25 KB
S110 Instrucciones de Instalacion (Spanish Installation Instructions)
application/pdf 817.45 KB
10/31/2023
817.45 KB
S110 Notice d'installation (French Installation Instructions)
application/pdf 818.49 KB
10/31/2023
818.49 KB
Data Sheet
Name
Description
File Size
Date
Size
S110 ER Data Sheet (English)
application/pdf 1.04 MB
10/31/2023
1.04 MB
S110 Ficha Tecnica (Spanish Data Sheet)
application/pdf 169.1 KB
10/31/2023
169.1 KB
Name
Description
File Size
Date
Size
S110 Installation Instructions (English)
application/pdf 140.74 KB
10/31/2023
140.74 KB
S110 Istruzioni di Installazione (Italian Installation Instructions)
application/pdf 817.54 KB
10/31/2023
817.54 KB
S110 ER Data Sheet (English)
application/pdf 1.04 MB
10/31/2023
1.04 MB
S110 Montage Instructies (Dutch Installation Instructions)
application/pdf 817.25 KB
10/31/2023
817.25 KB
S110 Instrucciones de Instalacion (Spanish Installation Instructions)
application/pdf 817.45 KB
10/31/2023
817.45 KB
S110 Notice d'installation (French Installation Instructions)
application/pdf 818.49 KB
10/31/2023
818.49 KB
S110 Ficha Tecnica (Spanish Data Sheet)
application/pdf 169.1 KB
10/31/2023
169.1 KB
Politica de Calidad y Medio Ambiente (Spanish)
application/pdf 74.8 KB
10/31/2023
74.8 KB
Name
Description
File Size
Date
Size
Politica de Calidad y Medio Ambiente (Spanish)
74.8 KB
10/31/2023
S110 Installation Instructions (English)
140.74 KB
10/31/2023
S110 Istruzioni di Installazione (Italian Installation Instructions)
817.54 KB
10/31/2023
S110 Montage Instructies (Dutch Installation Instructions)
817.25 KB
10/31/2023
S110 Instrucciones de Instalacion (Spanish Installation Instructions)
817.45 KB
10/31/2023
S110 Notice d'installation (French Installation Instructions)
818.49 KB
10/31/2023
S110 ER Data Sheet (English)
1.04 MB
10/31/2023
S110 Ficha Tecnica (Spanish Data Sheet)
169.1 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
LA0005579
EFW 2,5 R80H R40V DN15 110 EMT
LA0005580
EFK 2,5 R80H R40V DN15 110 EMT
LA0005581
EFW 4 R80H R40V DN20 130 EMT
LA0005582
EFK 4 R80H R40V DN20 130 EMT
LA0005651
S110 EFW 2,5 R40 DN20 130 EMT
LA0005961
ERK 4 R80 DN20 130 Res. Targ
LA0005962
S110C 4 80 1" 130 S
LA0005970
CPT. EC SJ S110 - 15-115 - ESENS
LA0005971
CPT. EF SJ S110 - 15-115 - ESENS
LA0005972
EFW 2.5 R80 DN15 115 G 7/8 x G 3/4