/content/process/us/en/search.html

single jet meters

S110 Single-jet Water Meter

Connectable – with eSens communication interface

Overview
Product Details
The S110 is a new generation meter able to accommodate a range of different communication modules. Developed to measure consumption of cold water up to 30 °C and hot water up to 90 °C. It is available in 15mm and 20mm sizes.

Specifications
– Single-jet meter dry dial ER
– Ultra-reliable interface for communication modules
– Can operate in cold water up to 30 °C and hot water up to 90 °C
– Nominal flow rate of Q3 = 2.5 m3/h and 4 m3/h
– Meter lengths of 115 and 130 mm 
 
Specifications

Performance

  • Accuracy
    • Cold Water Accuracy - ±2%/±5%
    • Hot Water Accuracy - ±3%/±5%
  • Pressure Ratings
    • 16 bar

General Overview

  • Installation Orientation
    • Surface mount
  • Communication Interfaces
    • Integrated interface for modules
  • Applications
    • Domestic/residential water metering
  • Meter Types
    • Single‑jet water meter (dry dial ER)

Classes

  • Temperature Class
    • 30 deg C (cold), up to 90 deg C (hot version)
  • Mechanical Class
    • M1

Operating Conditions

  • Protection Class
    • IP54

Accuracy

  • Measuring Range
    • R80 (horizontal), R40 (vertical)

Connection Options

  • Connection Type
    • G 3/4 B, G 1 B

Functional Features

  • Register Type
    • Dry dial

Interfaces

  • Pulse Module
    • Falcon PR6

Dimensions & Sizes

  • Meter Sizes
    • DN15 (1/2 in), DN20 (3/4 in)

Physical

  • Dimensions
    • 78 mm Width x ~80 to 83 mm/93 to 99.6 mm Height

Measurement

  • Flow Rate
    • Minimum Flowrate (Q1) - 31.25 l/h, 50 l/h
    • Overload Flowrate (Q4) - 3.125 m³/h, 5 m³/h
    • Starting Flow - 7 l/h, 10 l/h
    • Transitional Flowrate (Q2) - 50 l/h, 80 l/h

Safety & Compliance

  • Approvals
    • EU-type examination (MID), EN 14154‑3 compliant

Performance

  • Accuracy
    • Cold Water Accuracy - ±2%/±5%
    • Hot Water Accuracy - ±3%/±5%
  • Pressure Ratings
    • 16 bar

General Overview

  • Installation Orientation
    • Surface mount
  • Communication Interfaces
    • Integrated interface for modules
  • Applications
    • Domestic/residential water metering
  • Meter Types
    • Single‑jet water meter (dry dial ER)

Classes

  • Temperature Class
    • 30 deg C (cold), up to 90 deg C (hot version)
  • Mechanical Class
    • M1

Operating Conditions

  • Protection Class
    • IP54

Accuracy

  • Measuring Range
    • R80 (horizontal), R40 (vertical)

Connection Options

  • Connection Type
    • G 3/4 B, G 1 B

Functional Features

  • Register Type
    • Dry dial

Interfaces

  • Pulse Module
    • Falcon PR6

Dimensions & Sizes

  • Meter Sizes
    • DN15 (1/2 in), DN20 (3/4 in)

Physical

  • Dimensions
    • 78 mm Width x ~80 to 83 mm/93 to 99.6 mm Height

Measurement

  • Flow Rate
    • Minimum Flowrate (Q1) - 31.25 l/h, 50 l/h
    • Overload Flowrate (Q4) - 3.125 m³/h, 5 m³/h
    • Starting Flow - 7 l/h, 10 l/h
    • Transitional Flowrate (Q2) - 50 l/h, 80 l/h

Safety & Compliance

  • Approvals
    • EU-type examination (MID), EN 14154‑3 compliant
  • Accuracy : Cold Water Accuracy - ±2%/±5%|Hot Water Accuracy - ±3%/±5%
  • Installation Orientation : Surface mount
  • Communication Interfaces : Integrated interface for modules
  • Temperature Class : 30 deg C (cold), up to 90 deg C (hot version)
  • Protection Class : IP54
  • Pressure Ratings : 16 bar
  • Mechanical Class : M1
  • Measuring Range : R80 (horizontal), R40 (vertical)
  • Connection Type : G 3/4 B, G 1 B
  • Register Type : Dry dial
  • Pulse Module : Falcon PR6
  • Applications : Domestic/residential water metering
  • Meter Types : Single‑jet water meter (dry dial ER)
  • Meter Sizes : DN15 (1/2 in), DN20 (3/4 in)
  • Dimensions : 78 mm Width x ~80 to 83 mm/93 to 99.6 mm Height
  • Flow Rate : Minimum Flowrate (Q1) - 31.25 l/h, 50 l/h|Overload Flowrate (Q4) - 3.125 m³/h, 5 m³/h|Starting Flow - 7 l/h, 10 l/h|Transitional Flowrate (Q2) - 50 l/h, 80 l/h
  • Approvals : EU-type examination (MID), EN 14154‑3 compliant
Regulatory Information
Name
Description
File Size
Date
Size
Politica de Calidad y Medio Ambiente (Spanish)
application/pdf 74.8 KB
10/31/2023
74.8 KB
Installation Instructions
Name
Description
File Size
Date
Size
S110 Installation Instructions (English)
application/pdf 140.74 KB
10/31/2023
140.74 KB
S110 Istruzioni di Installazione (Italian Installation Instructions)
application/pdf 817.54 KB
10/31/2023
817.54 KB
S110 Montage Instructies (Dutch Installation Instructions)
application/pdf 817.25 KB
10/31/2023
817.25 KB
S110 Instrucciones de Instalacion (Spanish Installation Instructions)
application/pdf 817.45 KB
10/31/2023
817.45 KB
S110 Notice d'installation (French Installation Instructions)
application/pdf 818.49 KB
10/31/2023
818.49 KB
Data Sheet
Name
Description
File Size
Date
Size
S110 ER Data Sheet (English)
application/pdf 1.04 MB
10/31/2023
1.04 MB
S110 Ficha Tecnica (Spanish Data Sheet)
application/pdf 169.1 KB
10/31/2023
169.1 KB
Name
Description
File Size
Date
Size
S110 Installation Instructions (English)
application/pdf 140.74 KB
10/31/2023
140.74 KB
S110 Istruzioni di Installazione (Italian Installation Instructions)
application/pdf 817.54 KB
10/31/2023
817.54 KB
S110 ER Data Sheet (English)
application/pdf 1.04 MB
10/31/2023
1.04 MB
S110 Montage Instructies (Dutch Installation Instructions)
application/pdf 817.25 KB
10/31/2023
817.25 KB
S110 Instrucciones de Instalacion (Spanish Installation Instructions)
application/pdf 817.45 KB
10/31/2023
817.45 KB
S110 Notice d'installation (French Installation Instructions)
application/pdf 818.49 KB
10/31/2023
818.49 KB
S110 Ficha Tecnica (Spanish Data Sheet)
application/pdf 169.1 KB
10/31/2023
169.1 KB
Politica de Calidad y Medio Ambiente (Spanish)
application/pdf 74.8 KB
10/31/2023
74.8 KB
Name
Description
File Size
Date
Size
Politica de Calidad y Medio Ambiente (Spanish)
74.8 KB
10/31/2023
S110 Installation Instructions (English)
140.74 KB
10/31/2023
S110 Istruzioni di Installazione (Italian Installation Instructions)
817.54 KB
10/31/2023
S110 Montage Instructies (Dutch Installation Instructions)
817.25 KB
10/31/2023
S110 Instrucciones de Instalacion (Spanish Installation Instructions)
817.45 KB
10/31/2023
S110 Notice d'installation (French Installation Instructions)
818.49 KB
10/31/2023
S110 ER Data Sheet (English)
1.04 MB
10/31/2023
S110 Ficha Tecnica (Spanish Data Sheet)
169.1 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
LA0003518
S110 SJ WTR MTR Q3=2.5,DN15,L80,T30,R40
LA0003518
S110 SJ WTR MTR Q3=2.5,DN15,L80,T30,R40
LA0003519
S110 SJ WTR MTR Q3=2.5,DN15,L110,T30,R40
LA0003519
S110 SJ WTR MTR Q3=2.5,DN15,L110,T30,R40
LA0003521
S110 SJ WTR MTR Q3=4,DN20,L130,T30,R40
LA0003521
S110 SJ WTR MTR Q3=4,DN20,L130,T30,R40
LA0003522
EFK 2,5 R40 DN15 130 EMT
LA0003522
EFK 2,5 R40 DN15 130 EMT
LA0003814
S110 SJ WTR MTR Q3=2.5,DN15,L80,T90,R40
LA0003814
S110 SJ WTR MTR Q3=2.5,DN15,L80,T90,R40
LA0003815
S100 EFW 2,5 R40 DN15 110
LA0003815
S100 EFW 2,5 R40 DN15 110
LA0005579
EFW 2,5 R80H R40V DN15 110 EMT
LA0005579
EFW 2,5 R80H R40V DN15 110 EMT
LA0005581
EFW 4 R80H R40V DN20 130 EMT
LA0005581
EFW 4 R80H R40V DN20 130 EMT
LA0005650
S110 SJ WTR MTR Q3=2.5,DN20,L130,T30,R40
LA0005650
S110 SJ WTR MTR Q3=2.5,DN20,L130,T30,R40
LA0005651
S110 EFW 2,5 R40 DN20 130 EMT
LA0005651
S110 EFW 2,5 R40 DN20 130 EMT