/content/process/us/en/search.html

Single-Jet Meters

S110H

Surface-mounted single-jet meter for cold or hot water with electronic OMS compliant wMBus communicating register.

Overview
The S110H is a surface-mounted single-jet meter with tamper-proof electronic sensing of the impeller and a fully electronic register. Developed to measure consumption of cold water up to 30°C and hot water up to 90°C. It is available in 15mm and 20mm sizes. The inductive impeller rotation sensing ensures high measurement accuracy and operational reliability. With the integrated OMS compliant 868 MHz radio communication, consumption values and meter data can be remotely and securely accessed without the need to enter the property.
  • wMBus to EN13757-4, OMS compliant
  • AES-128 data encryption; Encryption Modes 5 and 7
  • Direct inductive sensing of rotor movement
  • Cold water up to 30°C, hot water up to 90°C
  • Nominal flow rate Q3 2.5 and 4 m3/h
  • Meter lengths 80, 110, 130 mm
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list