/content/process/us/en/search.html

single jet meters

S110H Single-jet Water Meter

Surface-mounted single-jet meter for cold or hot water with electronic OMS compliant wMBus communicating register.

Overview
The S110H is a surface-mounted single-jet meter with tamper-proof electronic sensing of the impeller and a fully electronic register. Developed to measure consumption of cold water up to 30°C and hot water up to 90°C. It is available in 15mm and 20mm sizes. The inductive impeller rotation sensing ensures high measurement accuracy and operational reliability. With the integrated OMS compliant 868 MHz radio communication, consumption values and meter data can be remotely and securely accessed without the need to enter the property.
  • wMBus to EN13757-4, OMS compliant
  • AES-128 data encryption; Encryption Modes 5 and 7
  • Direct inductive sensing of rotor movement
  • Cold water up to 30°C, hot water up to 90°C
  • Nominal flow rate Q3 2.5 and 4 m3/h
  • Meter lengths 80, 110, 130 mm
Specifications

Operating Conditions

  • Ambient Temperature Range
    • 0 to +55 deg C
  • Temperature Range
    • Cold: up to 30 deg C; Hot: up to 90 deg C (Water)
  • Storage Temperature
    • -20 to +60 deg C

Connection Options

  • Thread Types
    • G 3/4 B, G 1 B

Classes

  • Temperature Class
    • 30; 30/90
  • Mechanical Class
    • M1
  • Environmental Class
    • B
  • Electromagnetic Class
    • E1

Communication

  • Supported Protocols
    • wMBus (EN13757-4), OMS compliant
  • Frequency Range
    • 868.95 MHz
  • Data Encryption
    • AES-128 (Modes 5 and 7)

Display

  • Resolution
    • 1 litre (user mode), 0.001 litre (high resolution)
  • Measurement Units
    • Cubic metres (m³)
  • Display Type
    • LCD
  • Display Range
    • 99,999.999 m³

Pressure Ratings

  • Pressure Ratings
    • 16 bar

General Overview

  • Nominal Sizes
    • 15 mm, 20 mm (DN)
  • Meter Types
    • Surface-mounted single-jet water meter
  • Communication Interfaces
    • Wireless M-Bus (OMS compliant)
  • Applications
    • Cold and hot water measurement

Accuracy

  • Measuring Range
    • R80H/R40V

Protection

  • Ingress Protection
    • IP56, IP57, IP58, IP66, IP67, IP68

Measurement

  • Flow Rate
    • Minimum Flow Rate - 31.25H/62.5V, 50H/100V l/h (Q1), 2.5/4 m³/h (Permanent Q3), 3.125/5 m³/h (Overload Q4), 50H/100V, 80H/160V l/h (Transitional Q2), Starting Flow - 4/6 l/h

Flow & Performance

  • Flow Disturbance Class
    • U0/D0

Physical

  • Dimensions
    • 80/110/130 mm L x 71 mm W x 57.5 mm/71 mm H (H1/H2)

Power

  • Battery Type
    • 3.6 V lithium
  • Battery Size
    • 1/2 AA or AA, Up to 7 years/14 years

Operating Conditions

  • Ambient Temperature Range
    • 0 to +55 deg C
  • Temperature Range
    • Cold: up to 30 deg C; Hot: up to 90 deg C (Water)
  • Storage Temperature
    • -20 to +60 deg C

Connection Options

  • Thread Types
    • G 3/4 B, G 1 B

Classes

  • Temperature Class
    • 30; 30/90
  • Mechanical Class
    • M1
  • Environmental Class
    • B
  • Electromagnetic Class
    • E1

Communication

  • Supported Protocols
    • wMBus (EN13757-4), OMS compliant
  • Frequency Range
    • 868.95 MHz
  • Data Encryption
    • AES-128 (Modes 5 and 7)

Display

  • Resolution
    • 1 litre (user mode), 0.001 litre (high resolution)
  • Measurement Units
    • Cubic metres (m³)
  • Display Type
    • LCD
  • Display Range
    • 99,999.999 m³

Pressure Ratings

  • Pressure Ratings
    • 16 bar

General Overview

  • Nominal Sizes
    • 15 mm, 20 mm (DN)
  • Meter Types
    • Surface-mounted single-jet water meter
  • Communication Interfaces
    • Wireless M-Bus (OMS compliant)
  • Applications
    • Cold and hot water measurement

Accuracy

  • Measuring Range
    • R80H/R40V

Protection

  • Ingress Protection
    • IP56, IP57, IP58, IP66, IP67, IP68

Measurement

  • Flow Rate
    • Minimum Flow Rate - 31.25H/62.5V, 50H/100V l/h (Q1), 2.5/4 m³/h (Permanent Q3), 3.125/5 m³/h (Overload Q4), 50H/100V, 80H/160V l/h (Transitional Q2), Starting Flow - 4/6 l/h

Flow & Performance

  • Flow Disturbance Class
    • U0/D0

Physical

  • Dimensions
    • 80/110/130 mm L x 71 mm W x 57.5 mm/71 mm H (H1/H2)

Power

  • Battery Type
    • 3.6 V lithium
  • Battery Size
    • 1/2 AA or AA, Up to 7 years/14 years
  • Ambient Temperature Range : 0 to +55 deg C
  • Thread Types : G 3/4 B, G 1 B
  • Temperature Range : Cold: up to 30 deg C; Hot: up to 90 deg C (Water)
  • Temperature Class : 30; 30/90
  • Supported Protocols : wMBus (EN13757-4), OMS compliant
  • Storage Temperature : -20 to +60 deg C
  • Resolution : 1 litre (user mode), 0.001 litre (high resolution)
  • Pressure Ratings : 16 bar
  • Nominal Sizes : 15 mm, 20 mm (DN)
  • Meter Types : Surface-mounted single-jet water meter
  • Mechanical Class : M1
  • Measuring Range : R80H/R40V
  • Measurement Units : Cubic metres (m³)
  • Ingress Protection : IP56, IP57, IP58, IP66, IP67, IP68
  • Frequency Range : 868.95 MHz
  • Flow Rate : Minimum Flow Rate - 31.25H/62.5V, 50H/100V l/h (Q1), 2.5/4 m³/h (Permanent Q3), 3.125/5 m³/h (Overload Q4), 50H/100V, 80H/160V l/h (Transitional Q2), Starting Flow - 4/6 l/h
  • Flow Disturbance Class : U0/D0
  • Environmental Class : B
  • Electromagnetic Class : E1
  • Display Type : LCD
  • Display Range : 99,999.999 m³
  • Dimensions : 80/110/130 mm L x 71 mm W x 57.5 mm/71 mm H (H1/H2)
  • Data Encryption : AES-128 (Modes 5 and 7)
  • Communication Interfaces : Wireless M-Bus (OMS compliant)
  • Battery Type : 3.6 V lithium
  • Battery Size : 1/2 AA or AA, Up to 7 years/14 years
  • Applications : Cold and hot water measurement
Others
Name
Description
File Size
Date
Size
Datasheet for S110H surface-mounted single-jet meter for cold or hot water with electronic OMS compliant wMBus communicating register.
application/pdf 253.91 KB
8/12/2025
253.91 KB
Installation Instructions for S110H single-jet meter for cold and hot water.
application/pdf 414.84 KB
9/18/2025
414.84 KB
Datasheet for S110H surface-mounted single-jet meter for cold or hot water with electronic OMS compliant wMBus communicating register.
application/pdf 259.62 KB
9/18/2025
259.62 KB
Installation Instructions for S110H single-jet meter for cold and hot water.
application/pdf 400.08 KB
8/12/2025
400.08 KB
Technical Note
Name
Description
File Size
Date
Size
HT10 OOS License Notice Configuration Tool
text/plain 44.93 KB
9/16/2025
44.93 KB
Brochure
Name
Description
File Size
Date
Size
Assets to be added to PDPs: infographics and brochures
application/zip 55.2 MB
2/17/2026
55.2 MB
Name
Description
File Size
Date
Size
Datasheet for S110H surface-mounted single-jet meter for cold or hot water with electronic OMS compliant wMBus communicating register.
application/pdf 253.91 KB
8/12/2025
253.91 KB
Assets to be added to PDPs: infographics and brochures
application/zip 55.2 MB
2/17/2026
55.2 MB
Installation Instructions for S110H single-jet meter for cold and hot water.
application/pdf 414.84 KB
9/18/2025
414.84 KB
Datasheet for S110H surface-mounted single-jet meter for cold or hot water with electronic OMS compliant wMBus communicating register.
application/pdf 259.62 KB
9/18/2025
259.62 KB
Installation Instructions for S110H single-jet meter for cold and hot water.
application/pdf 400.08 KB
8/12/2025
400.08 KB
HT10 OOS License Notice Configuration Tool
text/plain 44.93 KB
9/16/2025
44.93 KB
Name
Description
File Size
Date
Size
Datasheet for S110H surface-mounted single-jet meter for cold or hot water with electronic OMS compliant wMBus communicating register.
253.91 KB
8/12/2025
Installation Instructions for S110H single-jet meter for cold and hot water.
414.84 KB
9/18/2025
Datasheet for S110H surface-mounted single-jet meter for cold or hot water with electronic OMS compliant wMBus communicating register.
259.62 KB
9/18/2025
Installation Instructions for S110H single-jet meter for cold and hot water.
400.08 KB
8/12/2025
HT10 OOS License Notice Configuration Tool
44.93 KB
9/16/2025
Assets to be added to PDPs: infographics and brochures
55.2 MB
2/17/2026
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list