modular systems remote io
CE-IOX IO Module Series
The CE-IOX Input Output Module series from Honeywell is a highly versatile and reliable solution for a wide range of industrial automation applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
What Is It?
The CE-IOX Input Output Module series from Honeywell is a highly versatile and reliable solution for industrial automation applications. With its robust construction, high-speed data processing, comprehensive diagnostics, and wide range of module variants, the CE-IOX series meets the diverse needs of modern industrial systems. Its compatibility with popular communication protocols ensures easy integration and scalability, making it an ideal choice for engineers and system designers seeking advanced I/O solutions.
How Does It Work?
Field instruments will connect directly Honeywell CE-IOX IO system which further integrate with any control system over Ethernet/IP, protocol, allows fast & seamless installation and configuration. Honeywell CE-IOX IO system delivered as ready to install, complete integrated solution which includes Communication Gateway Modules, IO Modules, necessary accessories etc. Honeywell CE-IOX IO system is currently supported by Honeywell ControlEdge PLC and ControlEdge Discrete PLC system.
What Problem Do They Solve?
Honeywell CE-IOX provides a configurable, simple IO solution across multiple platforms, including interfacing with virtually any PLC system. With support for all major protocols, CE-IOX offers a solution for almost any network. Paired with the large collection of IO cards, CE-IOX can be customized to fit any application.
Honeywell CE-IOX – our innovative remote I/O concept with IP 20 provides several benefits to our customers:
- Up to 64 connections per Ethernet /IP coupler
- With a module width of just 11.5 mm, u-remote is thinner than any other I/O system
- Hot-swap-capable
- Error diagnosis on each channel
- Integrated safety, with and without safety control
Filters
Please sign in to view part numbers available for purchase based on your account Sign In