/content/process/us/en/search.html

remote terminal units rtu

ControlEdge™ RTU

ControlEdge™ RTU is a powerful, modular and scalable controller capable of all remote automation and control applications.

Overview
What Is It?
With Honeywell’s ControlEdge RTU process controller, users will have an edge into realizing the best utilization of their distributed assets through efficient remote monitoring, diagnostic and asset management capabilities.
The RTU is designed to withstand harsh environments and for easy deployment at remote sites. It also allows remote maintenance, thereby reducing the need to travel to the field. This solution offers a unique combination of capabilities:
  • Operates in harsh environments with low power consumption – ideal for remote installation and operation on solar power
  • Increased availability through native controller redundancy – no switch required for I/O communication
  • Hart-enabled onboard I/O and expansion I/O modules
  • Removable and plug-in terminal blocks simplify wiring and reduce time for cabinet assembly
  • A new onboard wireless I/O solution– no specialized modules needed to integrate ISA100 instruments. Both wired and wireless I/O devices are programmed and managed with same configuration tool.
  • Built-in HART I/O, and ISA100 field instrument integration with Field Device manager
  • Efficient remote management across hundreds to thousands of RTUs Reduce equipment monitoring and diagnostic time from hours to minutes.
  • Electronic Flow Metering (EFM) capability for both gas and liquids per API 21.1 and 21.2

How Does It Work?
ControlEdge Builder is the RTU’s integrated tool for designing, configuring, programming and maintaining the unit. It is compliant with IEC 61131-3 and supports languages such as Ladder Diagram (LD), Function Block Diagram (FBD), Structured Text (ST) and Sequential Function Chart (SFC).
ControlEdge RTU offers flexible communication, thereby allowing deployment in a wide variety of existing or new network types. Two features that really differentiate RTUs from PLCs are communications capability and with that, data logging and history backfill. Users can locally store critical data during a communication outage or a period of very low bandwidth, allowing recovery of data at a later time.​

What Problems Does It Solve?
Honeywell’s RTU helps facilities effectively manage complex remote automation and control applications while converting data from complex automation systems into relevant, actionable information. This solution meets multi-well needs in the oil and gas field where additional I/O modules are required. The ControlEdge RTU reduces travel to the field, and reduces equipment monitoring and diagnostic time from hours to minutes.
Typical oil and gas applications include:
  • Well-head monitoring & control
  • Data concentrator
  • Gas flow metering
  • Block-valve automation
  • Pump and compressor control
  • Gas stations.
Specifications

Environmental Conditions

  • Temperature Rating
    • -40 to 167 deg F
    • -40 to 75 deg C

Others

  • Series
    • ControlEdge™
  • Non-Volatile Memory Data Life
    • 20+ Years
  • Datalog Timestamp Resolution
    • 1 ms
  • Time Synchronization
    • Simple Network Time Protocol (SNTP) or DNP3
  • Execution Cycle Time
    • >=20 ms
  • Dynamic Memory (RAM)
    • 16 Mbits (Redundant Controller)
    • 256 MB (Non-Redundant Controller)
    • 4 Mbits (Non-Redundant Controller)
    • 512 MB (Redundant Controller)
  • Non-Volatile Memory
    • 4 Mbits, Non-Redundant Controller, 16 Mbits, Redundant Controller
  • Power Supply Port
    • Non-Redundant Controller
    • Redundant Controller
  • Power Consumption
    • 1.9 W Watt
  • Programming Port
    • Ethernet Port
  • SD Card Support
    • 32GB Class 6/Class 10 Industry Standard
  • Real-Time Clock
    • 1 ms
  • Datalog Media
    • Flash Memory or Optional SD Card
  • Datalog Rate
    • Configurable: 1 sec, 5 sec, 10 sec, 1 min, 5 min, 10 min and 1 hr
  • Processor
    • Dual Core ARM® Cortex™-A9 Core (32 bit) 667 MHz, Non-Redundant and Redundant Controller

Environmental Conditions

  • Temperature Rating
    • -40 to 167 deg F
    • -40 to 75 deg C

Others

  • Series
    • ControlEdge™
  • Non-Volatile Memory Data Life
    • 20+ Years
  • Datalog Timestamp Resolution
    • 1 ms
  • Time Synchronization
    • Simple Network Time Protocol (SNTP) or DNP3
  • Execution Cycle Time
    • >=20 ms
  • Dynamic Memory (RAM)
    • 16 Mbits (Redundant Controller)
    • 256 MB (Non-Redundant Controller)
    • 4 Mbits (Non-Redundant Controller)
    • 512 MB (Redundant Controller)
  • Non-Volatile Memory
    • 4 Mbits, Non-Redundant Controller, 16 Mbits, Redundant Controller
  • Power Supply Port
    • Non-Redundant Controller
    • Redundant Controller
  • Power Consumption
    • 1.9 W Watt
  • Programming Port
    • Ethernet Port
  • SD Card Support
    • 32GB Class 6/Class 10 Industry Standard
  • Real-Time Clock
    • 1 ms
  • Datalog Media
    • Flash Memory or Optional SD Card
  • Datalog Rate
    • Configurable: 1 sec, 5 sec, 10 sec, 1 min, 5 min, 10 min and 1 hr
  • Processor
    • Dual Core ARM® Cortex™-A9 Core (32 bit) 667 MHz, Non-Redundant and Redundant Controller
  • Temperature Rating : -40 to 167 deg F|-40 to 75 deg C
  • Series : ControlEdge™
  • Non-Volatile Memory Data Life : 20+ Years
  • Datalog Timestamp Resolution : 1 ms
  • Time Synchronization : Simple Network Time Protocol (SNTP) or DNP3
  • Execution Cycle Time : >=20 ms
  • Dynamic Memory (RAM) : 16 Mbits (Redundant Controller)|256 MB (Non-Redundant Controller)|4 Mbits (Non-Redundant Controller)|512 MB (Redundant Controller)
  • Non-Volatile Memory : 4 Mbits, Non-Redundant Controller, 16 Mbits, Redundant Controller
  • Power Supply Port : Non-Redundant Controller|Redundant Controller
  • Power Consumption : 1.9 W Watt
  • Programming Port : Ethernet Port
  • SD Card Support : 32GB Class 6/Class 10 Industry Standard
  • Real-Time Clock : 1 ms
  • Datalog Media : Flash Memory or Optional SD Card
  • Datalog Rate : Configurable: 1 sec, 5 sec, 10 sec, 1 min, 5 min, 10 min and 1 hr
  • Processor : Dual Core ARM® Cortex™-A9 Core (32 bit) 667 MHz, Non-Redundant and Redundant Controller
Brochure
Name
Description
File Size
Date
Size
TotalCare Services for Scalable Control Solutions brochure
application/pdf 404.99 KB
4/29/2021
404.99 KB
Data Sheet
Name
Description
File Size
Date
Size
This document provides technical information for ControlEdge™ RTU
application/pdf 710.36 KB
12/29/2022
710.36 KB
Name
Description
File Size
Date
Size
TotalCare Services for Scalable Control Solutions brochure
application/pdf 404.99 KB
4/29/2021
404.99 KB
This document provides technical information for ControlEdge™ RTU
application/pdf 710.36 KB
12/29/2022
710.36 KB
Name
Description
File Size
Date
Size
TotalCare Services for Scalable Control Solutions brochure
404.99 KB
4/29/2021
This document provides technical information for ControlEdge™ RTU
710.36 KB
12/29/2022
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
RC-5MS-1
5 PORTS MANAGED SWITCH
RC-5MS-1
5 PORTS MANAGED SWITCH
RC-EIO18INS-U
INSTRUMENTATION TC 16BIT 8CH
RC-EIO18INS-U
INSTRUMENTATION TC 16BIT 8CH
RC-EIO216DO-D
DIGITAL OUTPUT CARD 16DO
RC-EIO216DO-D
DIGITAL OUTPUT CARD 16DO
RC-EIO216IAC-D
DIGITAL INPUT CARD 120VAC INPUTS 16DI
RC-EIO216IAC-D
DIGITAL INPUT CARD 120VAC INPUTS 16DI
RC-EIO232AIM-D
ANALOG INPUT CARD 32AI
RC-EIO232AIM-D
ANALOG INPUT CARD 32AI
RC-EIO232AIV-D
ANALOG INPUT CARD VOLTAGE INPUTS 32AI
RC-EIO232AIV-D
ANALOG INPUT CARD VOLTAGE INPUTS 32AI
RC-EIO232DI-D
DIGITAL INPUT CARD 10-30VDC 32DI
RC-EIO232DI-D
DIGITAL INPUT CARD 10-30VDC 32DI
RC-EIO232DO-D
DIGITAL OUTPUT CARD HIGH DENSITY 32DO
RC-EIO232DO-D
DIGITAL OUTPUT CARD HIGH DENSITY 32DO
RC-EIO28AOM-D
ANALOG OUTPUT CARD 4-20MA 8AO
RC-EIO28AOM-D
ANALOG OUTPUT CARD 4-20MA 8AO
RC-EIO2AIAO-D
ANALOG INPUT CARD 16AI 8AO
RC-EIO2AIAO-D
ANALOG INPUT CARD 16AI 8AO