flow meters
VersaFlow Coriolis Flowmeter
A market leading process measurement device, the VersaFlow Coriolis Mass Flow meter focuses on providing precise mass flow, volumetric flow, density, temperature and concentration information to users to optimize productivity.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Combined with TWC9400 converter, VersaFlow Coriolis meters are capable of Entrained Gas Measurement(EGM).
Processing & Performance Metrics
- Accuracy
- ±0.05% (Optional, not in SIL Mode) (Liquid)
- ±0.1% of Actual Measured Flow Rate (standard)
- ±0.35% of Actual Measured Flow Rate + Zero Stability (Gas)
- Maximum Flow Rate
- Up to 170,000 kg/h (Coriolis 100) gallons per minute
- Up to 420,000 kg/h (Coriolis 200) gallons per minute
- Up to 550,000 kg/h (Coriolis 6000) gallons per minute
- Up to 560,000 kg/h (Coriolis 1000) gallons per minute
- Air Supply Pressure Range
- As low as ±0.004% of max flow (Titanium, 1000), ±0.01% (100), see model for details
Material Specifications
- Tube Material
- Stainless Steel, Hastelloy®, Titanium, Tantalum, Super Duplex (model dependent)
Environmental Conditions
- Temperature Range
- Coriolis 100: -40 to +130 deg C, Coriolis 1000: -40 to +150 deg C (Ti), 0 to +100 deg C (SS), Coriolis 200: -45 to +130 deg C, Coriolis 6000: -200 to +400 deg C (extended)
- Nominal Pressure
- Up to 100 barg (others) bar (air pressure)
- Up to 180 barg (Coriolis 200, Super Duplex) bar (air pressure)
- Up to 200 barg (Coriolis 6000, Hastelloy) bar (air pressure)
- Ambient Temperature Range
- -40 to +55 deg C (Compact Stainless Steel)
- -40 to +65 deg C (Remote)
- -40 to +65 deg C (Standard, Compact Aluminum)
Overview
- Sensor Models
- Coriolis 100 (General Purpose, Twin Tube), Coriolis 1000 (Straight Tube, High Purity/Chemicals), Coriolis 200 (Bulk, Large Diameter, Oil and Gas), Coriolis 6000 (Twin V-Tube, Extended Temp, Cryogenic)
Functional & Control Features
- Self-Diagnostics
- NAMUR NE107, Advanced Diagnostics, Entrained Gas Management (EGM), Redundant Calibration
Measurement & Sensor Related (Measurement Capabilities)
- Repeatability
- Liquid: better than 0.05% + zero stability, Gas: better than 0.2% + zero stability
- Measured Variables
- Mass Flow, Density, Temperature (Direct)
- Volume, Concentration, Velocity (Calculated)
- Converter
- TWC9400 (compact or remote, Ex/non-Ex, HART/Modbus)
Standards & Certifications
- Protection Category
- IP67 (NEMA 4X) (All models)
- Approvals
- CE Mark with PED, FM/CSA (Class I/II/III Div 1/2), IECEx, ATEX, OIML R117-1 (Custody Transfer), NACE, CRN
Technical Specifications
- Process Connections
- Flanges: DIN, ASME, JIS (various ratings), Hygienic: Tri-clamp, DIN 32676, ISO 2852, DIN 11864-2, SMS, IDF/ISS, RJT (model dependent)
- Adjustment Angle
- 100 to 3000 kg/m³ (6000), 400 to 2500 kg/m³ (100/1000)
I/O Capabilities
- Outputs/Comms
- Current (Active/Passive, HART®), Pulse, Frequency, Status, Modbus, Limit Switch, Control Input
- Installation
- Can be mounted at angle, horizontal, or vertical (prefer uphill flow)
- No straight runs required
Electrical Specifications
- Nominal Sizes
- Coriolis 100: DN15 to DN50 (1/2 to 2 in), Coriolis 1000: DN04 to DN80 (1/8 to 3 in), Coriolis 200: DN100 to DN150 (4 to 6 in), Coriolis 6000: DN08 to DN200 (3/8 to 8 in)
Applications & Compatibility
- Mounting
- Compact (Integral Converter) or Remote (Field/Wall/Rack Mount, up to 300 m Cable)
- Applications
- Bulk Loading/Unloading, Custody Transfer, Pipeline Measurement, Allocation Metering, Viscous/Cryogenic Fluids, Slurries, Highly Corrosive Fluids, Products With Entrained Solids/Gas
Industries / Applications & Compatibility
- Industries
- Oil and Gas, Chemical, Petrochemical, Water and Wastewater, Food and Beverage, Pharmaceutical, Power, Mining
Software & Interface
- Display
- Graphic LCD, Backlit, Rotatable, Pushbutton/Optical Keys, IR Interface
Processing & Performance Metrics
- Accuracy
- ±0.05% (Optional, not in SIL Mode) (Liquid)
- ±0.1% of Actual Measured Flow Rate (standard)
- ±0.35% of Actual Measured Flow Rate + Zero Stability (Gas)
- Maximum Flow Rate
- Up to 170,000 kg/h (Coriolis 100) gallons per minute
- Up to 420,000 kg/h (Coriolis 200) gallons per minute
- Up to 550,000 kg/h (Coriolis 6000) gallons per minute
- Up to 560,000 kg/h (Coriolis 1000) gallons per minute
- Air Supply Pressure Range
- As low as ±0.004% of max flow (Titanium, 1000), ±0.01% (100), see model for details
Material Specifications
- Tube Material
- Stainless Steel, Hastelloy®, Titanium, Tantalum, Super Duplex (model dependent)
Environmental Conditions
- Temperature Range
- Coriolis 100: -40 to +130 deg C, Coriolis 1000: -40 to +150 deg C (Ti), 0 to +100 deg C (SS), Coriolis 200: -45 to +130 deg C, Coriolis 6000: -200 to +400 deg C (extended)
- Nominal Pressure
- Up to 100 barg (others) bar (air pressure)
- Up to 180 barg (Coriolis 200, Super Duplex) bar (air pressure)
- Up to 200 barg (Coriolis 6000, Hastelloy) bar (air pressure)
- Ambient Temperature Range
- -40 to +55 deg C (Compact Stainless Steel)
- -40 to +65 deg C (Remote)
- -40 to +65 deg C (Standard, Compact Aluminum)
Overview
- Sensor Models
- Coriolis 100 (General Purpose, Twin Tube), Coriolis 1000 (Straight Tube, High Purity/Chemicals), Coriolis 200 (Bulk, Large Diameter, Oil and Gas), Coriolis 6000 (Twin V-Tube, Extended Temp, Cryogenic)
Functional & Control Features
- Self-Diagnostics
- NAMUR NE107, Advanced Diagnostics, Entrained Gas Management (EGM), Redundant Calibration
Measurement & Sensor Related (Measurement Capabilities)
- Repeatability
- Liquid: better than 0.05% + zero stability, Gas: better than 0.2% + zero stability
- Measured Variables
- Mass Flow, Density, Temperature (Direct)
- Volume, Concentration, Velocity (Calculated)
- Converter
- TWC9400 (compact or remote, Ex/non-Ex, HART/Modbus)
Standards & Certifications
- Protection Category
- IP67 (NEMA 4X) (All models)
- Approvals
- CE Mark with PED, FM/CSA (Class I/II/III Div 1/2), IECEx, ATEX, OIML R117-1 (Custody Transfer), NACE, CRN
Technical Specifications
- Process Connections
- Flanges: DIN, ASME, JIS (various ratings), Hygienic: Tri-clamp, DIN 32676, ISO 2852, DIN 11864-2, SMS, IDF/ISS, RJT (model dependent)
- Adjustment Angle
- 100 to 3000 kg/m³ (6000), 400 to 2500 kg/m³ (100/1000)
I/O Capabilities
- Outputs/Comms
- Current (Active/Passive, HART®), Pulse, Frequency, Status, Modbus, Limit Switch, Control Input
- Installation
- Can be mounted at angle, horizontal, or vertical (prefer uphill flow)
- No straight runs required
Electrical Specifications
- Nominal Sizes
- Coriolis 100: DN15 to DN50 (1/2 to 2 in), Coriolis 1000: DN04 to DN80 (1/8 to 3 in), Coriolis 200: DN100 to DN150 (4 to 6 in), Coriolis 6000: DN08 to DN200 (3/8 to 8 in)
Applications & Compatibility
- Mounting
- Compact (Integral Converter) or Remote (Field/Wall/Rack Mount, up to 300 m Cable)
- Applications
- Bulk Loading/Unloading, Custody Transfer, Pipeline Measurement, Allocation Metering, Viscous/Cryogenic Fluids, Slurries, Highly Corrosive Fluids, Products With Entrained Solids/Gas
Industries / Applications & Compatibility
- Industries
- Oil and Gas, Chemical, Petrochemical, Water and Wastewater, Food and Beverage, Pharmaceutical, Power, Mining
Software & Interface
- Display
- Graphic LCD, Backlit, Rotatable, Pushbutton/Optical Keys, IR Interface
- Accuracy : ±0.05% (Optional, not in SIL Mode) (Liquid)|±0.1% of Actual Measured Flow Rate (standard)|±0.35% of Actual Measured Flow Rate + Zero Stability (Gas)
- Tube Material : Stainless Steel, Hastelloy®, Titanium, Tantalum, Super Duplex (model dependent)
- Temperature Range : Coriolis 100: -40 to +130 deg C, Coriolis 1000: -40 to +150 deg C (Ti), 0 to +100 deg C (SS), Coriolis 200: -45 to +130 deg C, Coriolis 6000: -200 to +400 deg C (extended)
- Sensor Models : Coriolis 100 (General Purpose, Twin Tube), Coriolis 1000 (Straight Tube, High Purity/Chemicals), Coriolis 200 (Bulk, Large Diameter, Oil and Gas), Coriolis 6000 (Twin V-Tube, Extended Temp, Cryogenic)
- Self-Diagnostics : NAMUR NE107, Advanced Diagnostics, Entrained Gas Management (EGM), Redundant Calibration
- Repeatability : Liquid: better than 0.05% + zero stability, Gas: better than 0.2% + zero stability
- Protection Category : IP67 (NEMA 4X) (All models)
- Process Connections : Flanges: DIN, ASME, JIS (various ratings), Hygienic: Tri-clamp, DIN 32676, ISO 2852, DIN 11864-2, SMS, IDF/ISS, RJT (model dependent)
- Outputs/Comms : Current (Active/Passive, HART®), Pulse, Frequency, Status, Modbus, Limit Switch, Control Input
- Nominal Sizes : Coriolis 100: DN15 to DN50 (1/2 to 2 in), Coriolis 1000: DN04 to DN80 (1/8 to 3 in), Coriolis 200: DN100 to DN150 (4 to 6 in), Coriolis 6000: DN08 to DN200 (3/8 to 8 in)
- Nominal Pressure : Up to 100 barg (others) bar (air pressure)|Up to 180 barg (Coriolis 200, Super Duplex) bar (air pressure)|Up to 200 barg (Coriolis 6000, Hastelloy) bar (air pressure)
- Mounting : Compact (Integral Converter) or Remote (Field/Wall/Rack Mount, up to 300 m Cable)
- Measured Variables : Mass Flow, Density, Temperature (Direct)|Volume, Concentration, Velocity (Calculated)
- Maximum Flow Rate : Up to 170,000 kg/h (Coriolis 100) gallons per minute|Up to 420,000 kg/h (Coriolis 200) gallons per minute|Up to 550,000 kg/h (Coriolis 6000) gallons per minute|Up to 560,000 kg/h (Coriolis 1000) gallons per minute
- Installation : Can be mounted at angle, horizontal, or vertical (prefer uphill flow)|No straight runs required
- Industries : Oil and Gas, Chemical, Petrochemical, Water and Wastewater, Food and Beverage, Pharmaceutical, Power, Mining
- Display : Graphic LCD, Backlit, Rotatable, Pushbutton/Optical Keys, IR Interface
- Converter : TWC9400 (compact or remote, Ex/non-Ex, HART/Modbus)
- Approvals : CE Mark with PED, FM/CSA (Class I/II/III Div 1/2), IECEx, ATEX, OIML R117-1 (Custody Transfer), NACE, CRN
- Applications : Bulk Loading/Unloading, Custody Transfer, Pipeline Measurement, Allocation Metering, Viscous/Cryogenic Fluids, Slurries, Highly Corrosive Fluids, Products With Entrained Solids/Gas
- Ambient Temperature Range : -40 to +55 deg C (Compact Stainless Steel)|-40 to +65 deg C (Remote)|-40 to +65 deg C (Standard, Compact Aluminum)
- Air Supply Pressure Range : As low as ±0.004% of max flow (Titanium, 1000), ±0.01% (100), see model for details
- Adjustment Angle : 100 to 3000 kg/m³ (6000), 400 to 2500 kg/m³ (100/1000)
Sales Sheet
Application Note
Brochure
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In