/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

flow meters

VersaFlow Magnetic Flowmeter

VersaFlow Magnetic Flowmeters are highly versatile, customizable and offer precise flow measurement for conductive liquids, pastes and slurries.

Overview
VersaFlow Magnetic Flowmeters comprise a range of process measurement devices used in commercial, industrial and manufacturing operations where production efficiency and an end-product’s quality depend on the accuracy of measurement. A variety of options are available to address user needs ranging from small to large line sizes and from the simplest to the most demanding applications. 

The product is available in four variants:
  • Mag 4000: A robust sensor designed for the most demanding industrial applications
  • Mag 1000: The optimum solution for water and waste water applications
  • Mag 100: An economical solution for a wide range of applications
  • Mag 3000: A sensor for the food and beverage industry manufactured in conformance to FDA requirements
Specifications

Processing & Performance Metrics

  • Accuracy
    • Mag 100 : ±0.3 to 0.4% + 1 mm/s
    • Mag 1000/Mag 4000: ±0.2 to 0.3% + 1 mm/s

Environmental Conditions

  • Temperature Capability
    • Suitable for high temperatures
  • Resistance
    • Abrasion, Chemical, Vacuum Resistant
  • Measuring Range
    • -12 to +12 m/s (-40 to +40 ft/s)
  • Conductivity Range
    • Down to 1 µS/cm

Technical Specifications

  • Suitable Media
    • All Conductive Liquids, Clean Liquids, Slurries, Pastes with High Solids Content

Measurement & Sensor Related (Measurement Capabilities)

  • Repeatability
    • ±0.1% of Measured Value, min 1 mm/s

Standards & Certifications

  • Protection Class
    • IP66, IP67, IP68
  • Approvals
    • Non-Ex, EEx, FM, CSA

Electrical Specifications

  • Nominal Sizes
    • Mag 1000: 25 to 2000 (1 to 80 in)
    • Mag 100: 10 to 150 (3/8 to 6 in)
    • Mag 4000: 10 to 600 (3/8 to 24 in)

Applications & Compatibility

  • Mounting
    • Wafer (Sandwich)/Welded
  • Applications
    • Chemical Addition, Potable Water, Purified Water, Refined Hydrocarbons, Sanitary Flow, Deionized/Demineralized Water

Industries / Applications & Compatibility

  • Industries
    • Chemicals, Petrochemicals, Food and Beverage, Minerals and Mining, Oil and Gas, Pharmaceuticals, Power Plants, Pulp and Paper, Water, Wastewater, Iron/Steel/Metals, Automotive

Processing & Performance Metrics

  • Accuracy
    • Mag 100 : ±0.3 to 0.4% + 1 mm/s
    • Mag 1000/Mag 4000: ±0.2 to 0.3% + 1 mm/s

Environmental Conditions

  • Temperature Capability
    • Suitable for high temperatures
  • Resistance
    • Abrasion, Chemical, Vacuum Resistant
  • Measuring Range
    • -12 to +12 m/s (-40 to +40 ft/s)
  • Conductivity Range
    • Down to 1 µS/cm

Technical Specifications

  • Suitable Media
    • All Conductive Liquids, Clean Liquids, Slurries, Pastes with High Solids Content

Measurement & Sensor Related (Measurement Capabilities)

  • Repeatability
    • ±0.1% of Measured Value, min 1 mm/s

Standards & Certifications

  • Protection Class
    • IP66, IP67, IP68
  • Approvals
    • Non-Ex, EEx, FM, CSA

Electrical Specifications

  • Nominal Sizes
    • Mag 1000: 25 to 2000 (1 to 80 in)
    • Mag 100: 10 to 150 (3/8 to 6 in)
    • Mag 4000: 10 to 600 (3/8 to 24 in)

Applications & Compatibility

  • Mounting
    • Wafer (Sandwich)/Welded
  • Applications
    • Chemical Addition, Potable Water, Purified Water, Refined Hydrocarbons, Sanitary Flow, Deionized/Demineralized Water

Industries / Applications & Compatibility

  • Industries
    • Chemicals, Petrochemicals, Food and Beverage, Minerals and Mining, Oil and Gas, Pharmaceuticals, Power Plants, Pulp and Paper, Water, Wastewater, Iron/Steel/Metals, Automotive
  • Accuracy : Mag 100 : ±0.3 to 0.4% + 1 mm/s|Mag 1000/Mag 4000: ±0.2 to 0.3% + 1 mm/s
  • Temperature Capability : Suitable for high temperatures
  • Suitable Media : All Conductive Liquids, Clean Liquids, Slurries, Pastes with High Solids Content
  • Resistance : Abrasion, Chemical, Vacuum Resistant
  • Repeatability : ±0.1% of Measured Value, min 1 mm/s
  • Protection Class : IP66, IP67, IP68
  • Nominal Sizes : Mag 1000: 25 to 2000 (1 to 80 in)|Mag 100: 10 to 150 (3/8 to 6 in)|Mag 4000: 10 to 600 (3/8 to 24 in)
  • Mounting : Wafer (Sandwich)/Welded
  • Measuring Range : -12 to +12 m/s (-40 to +40 ft/s)
  • Industries : Chemicals, Petrochemicals, Food and Beverage, Minerals and Mining, Oil and Gas, Pharmaceuticals, Power Plants, Pulp and Paper, Water, Wastewater, Iron/Steel/Metals, Automotive
  • Conductivity Range : Down to 1 µS/cm
  • Approvals : Non-Ex, EEx, FM, CSA
  • Applications : Chemical Addition, Potable Water, Purified Water, Refined Hydrocarbons, Sanitary Flow, Deionized/Demineralized Water
Sales Sheet
Name
Description
File Size
Date
Size
MM11 - MAG 1000 (36-MM-16-15 Issue 29)
application/pdf 289.01 KB
10/31/2023
289.01 KB
MM90 - TWM 9000 (36-MM-16-05 Issue 23)
application/pdf 168.15 KB
10/31/2023
168.15 KB
MM92 - TWM 9000 (36-MM-16-07 Issue 27)
application/pdf 137.82 KB
10/31/2023
137.82 KB
MM12 - MAG 1000 (36-MM-16-16 Issue 25)
application/pdf 212.77 KB
10/31/2023
212.77 KB
MM42 - MAG 4000 (36-MM-16-03 Issue 29)
application/pdf 223.32 KB
10/31/2023
223.32 KB
MM95 - TWM 1000 (36-MM-16-12 Issue 18)
application/pdf 127.83 KB
10/31/2023
127.83 KB
MM10 - MAG 1000 (36-MM-16-14 Issue 28)
application/pdf 295.57 KB
10/31/2023
295.57 KB
MM41 - MAG 4000 (36-MM-16-02 Issue 32)
application/pdf 353.34 KB
10/31/2023
353.34 KB
MM30 - MAG 3000 (36-MM-16-13 Issue 20)
application/pdf 238.76 KB
10/31/2023
238.76 KB
MM01-MAG-100-36-MM-16-08-Issue-28
application/pdf 200.73 KB
10/31/2023
200.73 KB
Brochure
Name
Description
File Size
Date
Size
Updated - As part of Honeywell’s broad lineup of field instruments, VersaFlow flowmeters are built to our exacting standards for quality, performance and reliability backed up by a comprehensive global support network.
application/pdf 1.1 MB
8/1/2021
1.1 MB
Data Sheet
Name
Description
File Size
Date
Size
: A detailed technical specifications for the model VersaFlow Mag 3000
application/pdf 751.71 KB
3/9/2026
751.71 KB
VersaFlow TWM1000 Flow Converter Specifications
application/pdf 527.46 KB
3/30/2022
527.46 KB
VersaFlow TWM9000 Converter Specifications
application/pdf 531.21 KB
3/30/2022
531.21 KB
The flowmeters are designed to directly measure mass flow rates, product density and temperature as well to indirectly measure parameters such as the total volume and concentration of dissolved substances as well as the volume flow rate
application/pdf 622.61 KB
10/31/2023
622.61 KB
VersaFlow Mag 4000 Specifications
application/pdf 666.53 KB
3/30/2022
666.53 KB
The objective of the Universal Application Data Sheet is to provide a single document for the input of application information for the VersaFlow Product Family.
application/pdf 84.22 KB
8/1/2021
84.22 KB
VersaFlow Mag 1000 Specifications
application/pdf 393.58 KB
3/30/2022
393.58 KB
Name
Description
File Size
Date
Size
MM11 - MAG 1000 (36-MM-16-15 Issue 29)
application/pdf 289.01 KB
10/31/2023
289.01 KB
: A detailed technical specifications for the model VersaFlow Mag 3000
application/pdf 751.71 KB
3/9/2026
751.71 KB
VersaFlow TWM1000 Flow Converter Specifications
application/pdf 527.46 KB
3/30/2022
527.46 KB
MM90 - TWM 9000 (36-MM-16-05 Issue 23)
application/pdf 168.15 KB
10/31/2023
168.15 KB
VersaFlow TWM9000 Converter Specifications
application/pdf 531.21 KB
3/30/2022
531.21 KB
The flowmeters are designed to directly measure mass flow rates, product density and temperature as well to indirectly measure parameters such as the total volume and concentration of dissolved substances as well as the volume flow rate
application/pdf 622.61 KB
10/31/2023
622.61 KB
MM92 - TWM 9000 (36-MM-16-07 Issue 27)
application/pdf 137.82 KB
10/31/2023
137.82 KB
MM12 - MAG 1000 (36-MM-16-16 Issue 25)
application/pdf 212.77 KB
10/31/2023
212.77 KB
VersaFlow Mag 4000 Specifications
application/pdf 666.53 KB
3/30/2022
666.53 KB
MM42 - MAG 4000 (36-MM-16-03 Issue 29)
application/pdf 223.32 KB
10/31/2023
223.32 KB
MM95 - TWM 1000 (36-MM-16-12 Issue 18)
application/pdf 127.83 KB
10/31/2023
127.83 KB
MM10 - MAG 1000 (36-MM-16-14 Issue 28)
application/pdf 295.57 KB
10/31/2023
295.57 KB
The objective of the Universal Application Data Sheet is to provide a single document for the input of application information for the VersaFlow Product Family.
application/pdf 84.22 KB
8/1/2021
84.22 KB
MM41 - MAG 4000 (36-MM-16-02 Issue 32)
application/pdf 353.34 KB
10/31/2023
353.34 KB
MM30 - MAG 3000 (36-MM-16-13 Issue 20)
application/pdf 238.76 KB
10/31/2023
238.76 KB
VersaFlow Mag 1000 Specifications
application/pdf 393.58 KB
3/30/2022
393.58 KB
MM01-MAG-100-36-MM-16-08-Issue-28
application/pdf 200.73 KB
10/31/2023
200.73 KB
Updated - As part of Honeywell’s broad lineup of field instruments, VersaFlow flowmeters are built to our exacting standards for quality, performance and reliability backed up by a comprehensive global support network.
application/pdf 1.1 MB
8/1/2021
1.1 MB
Name
Description
File Size
Date
Size
MM11 - MAG 1000 (36-MM-16-15 Issue 29)
289.01 KB
10/31/2023
MM90 - TWM 9000 (36-MM-16-05 Issue 23)
168.15 KB
10/31/2023
MM92 - TWM 9000 (36-MM-16-07 Issue 27)
137.82 KB
10/31/2023
MM12 - MAG 1000 (36-MM-16-16 Issue 25)
212.77 KB
10/31/2023
MM42 - MAG 4000 (36-MM-16-03 Issue 29)
223.32 KB
10/31/2023
MM95 - TWM 1000 (36-MM-16-12 Issue 18)
127.83 KB
10/31/2023
MM10 - MAG 1000 (36-MM-16-14 Issue 28)
295.57 KB
10/31/2023
MM41 - MAG 4000 (36-MM-16-02 Issue 32)
353.34 KB
10/31/2023
MM30 - MAG 3000 (36-MM-16-13 Issue 20)
238.76 KB
10/31/2023
MM01-MAG-100-36-MM-16-08-Issue-28
200.73 KB
10/31/2023
Updated - As part of Honeywell’s broad lineup of field instruments, VersaFlow flowmeters are built to our exacting standards for quality, performance and reliability backed up by a comprehensive global support network.
1.1 MB
8/1/2021
: A detailed technical specifications for the model VersaFlow Mag 3000
751.71 KB
3/9/2026
VersaFlow TWM1000 Flow Converter Specifications
527.46 KB
3/30/2022
VersaFlow TWM9000 Converter Specifications
531.21 KB
3/30/2022
The flowmeters are designed to directly measure mass flow rates, product density and temperature as well to indirectly measure parameters such as the total volume and concentration of dissolved substances as well as the volume flow rate
622.61 KB
10/31/2023
VersaFlow Mag 4000 Specifications
666.53 KB
3/30/2022
The objective of the Universal Application Data Sheet is to provide a single document for the input of application information for the VersaFlow Product Family.
84.22 KB
8/1/2021
VersaFlow Mag 1000 Specifications
393.58 KB
3/30/2022
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10-90-04
PUMP MECHANISM & HEAD PS10 PACKED
10-90-04
PUMP MECHANISM & HEAD PS10 PACKED
100-05-12
PULSATION DAMPER FD20 30 BAR ½" BSPF SS
100-05-12
PULSATION DAMPER FD20 30 BAR ½" BSPF SS
50033272-004
PIPE MTG BRACKET XN00046000
50033272-004
PIPE MTG BRACKET XN00046000
50033272-005
M20 - 1/2" NPT F ADAPTOR (2)
50033272-005
M20 - 1/2" NPT F ADAPTOR (2)
50033272-010
VFC6000 S150, 3.1 CERT,HELIUM LEAK & NDE
50033272-010
VFC6000 S150, 3.1 CERT,HELIUM LEAK & NDE
50044838-004
ULTRASONIC FLOW SIMULATOR
50044838-004
ULTRASONIC FLOW SIMULATOR
50044838-005
THICKNESS GAUGE
50044838-005
THICKNESS GAUGE
50044838-006
ELEC MOD BASIC I/O 24V AC/DC
50044838-006
ELEC MOD BASIC I/O 24V AC/DC
50044838-007
ULTRASONIC COUPLING GREASE
50044838-007
ULTRASONIC COUPLING GREASE
50067055-001
DS CABLE, VERSAFLOW MAG 100M
50067055-001
DS CABLE, VERSAFLOW MAG 100M