level transmitters
SmartLine Guided Wave Radar Level Transmitters
SmartLine Level transmitters use guided wave radar (GWR) technology and can measure the level of a wide range of liquid products on a large variety of installations within the stated pressure and temperature range
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Reduce engineering effort, project costs and startup time
- Avoid unplanned downtime and application errors
- Increase security against unauthorized access
- Reduce spare parts inventory
- Shorten time to repair.
What Is It?
SmartLine Level Transmitter uses guided wave radar (GWR) technology and can measure the level of a wide range of liquid products on a large variety of installations within the stated pressure and temperature range. It can be deployed at blending tanks, distillation columns, process tanks, separators, solid silos (inventory) and storage tanks. It does not require calibration or commissioning upon installation, and can measure liquid interface with or without an air gap.
Additionally, the level meter can measure the level and interface simultaneously, and is capable of measuring media with a dielectric constant of 1.4 or greater. A variety of rigid and flexible probes allow measurement in silos and tanks up to 50 m (164 ft) high.
How Does It Work?
SmartLine Level Transmitter offers:
- A new validation tool to avoid costly errors upfront by validating the level transmitter against the process tank
- A joint, online collaborative engineering session with Honeywell level experts right at users’ desktop
- Modular design: Some modules are shared with SmartLine pressure and temperature transmitters, further reducing inventory and enhancing flexibility
- Rich, advanced display and local configuration capabilities: In addition to configuring with any handheld device using the new DTMs, users can configure the transmitters through externally accessible buttons, even in an intrinsically safe environment.
- Integration with all control systems: This includes seamless integration with Experion® PKS that provides extended diagnostics, maintenance status display and transmitter messaging.
SmartLine Level Transmitters are used in applications where technologies such as capacitance, hydrostatic level or ultrasonic level measurements may have been used earlier. Immune to changes in conductivity, density, pressure and temperature, the level meters offer better reproducibility and accuracy than these other technologies. Since the signal travels up and down the probe, it is also unaffected by the angle of repose of a granular material.
Processing & Performance Metrics
- Accuracy
- ±3 mm or ±0.03% of measured distance (whichever is greater)
- User Interface
- 3-Button Keypad inch
- DTM-Based Field Service Tool inch
- Handheld Configurator inch
- Local/Remote Configuration inch
Measurement & Sensor Related (Measurement Capabilities)
- Repeatability
- ±1 mm
- Measuring Principle
- Time Domain Reflectometry (TDR)
Environmental Conditions
- Relative Humidity
- 0 to 100% RH
- Process Temperature Range
- -60 to 450 deg C
- Process Pressure Range
- -1 to 400 bar
- Pressure Ratings
- SLG720: Up to 40 bar (580 psi)
- SLG726: Up to 400 bar (5800 psi)
- Measuring Range
- 50 m (164 ft)
- FEP range 35 m (115 ft)
I/O Capabilities
- Probe Types
- Coax
- Rod
- Wire
Electrical Specifications
- Power Supply
- 14 to 42 VDC (HART)
- 9 to 32 VDC (Fieldbus)
Applications & Compatibility
- Mounting
- BSP
- Bypass/bridle
- Flanged
- NPT
- Non-Metallic Containers
- Threaded
Overview
- Models
- SLG 700
Technical Specifications
- Measurable Media
- Liquids (Level, Volume, Interface)
Communication & Protocols
- Languages Supported
- Chinese
- English
- French
- German
- Italian
- Japanese
- Russian
- Spanish
- Turkish
Material Specifications
- Housing Material
- Aluminum (Powder-Coated)
- Optional Stainless Steel
Software & Interface
- Display
- Advanced Graphics LCD (128 x 64 pixels)
- Modular
- Multi-Language
Standards & Certifications
- Approvals
- ATEX
- CCoE
- EAC
- Environmental: IP66/IP67
- Explosion Proof/Intrinsically Safe: CSA
- FM
- IECEx
- INMETRO
- KOSHA
- NEMA 4X
- NEPSI
- SAEx
- SIL 2/3: IEC 61508
Others
- Ambient Temperature Range
- -40 to +85 deg C
Processing & Performance Metrics
- Accuracy
- ±3 mm or ±0.03% of measured distance (whichever is greater)
- User Interface
- 3-Button Keypad inch
- DTM-Based Field Service Tool inch
- Handheld Configurator inch
- Local/Remote Configuration inch
Measurement & Sensor Related (Measurement Capabilities)
- Repeatability
- ±1 mm
- Measuring Principle
- Time Domain Reflectometry (TDR)
Environmental Conditions
- Relative Humidity
- 0 to 100% RH
- Process Temperature Range
- -60 to 450 deg C
- Process Pressure Range
- -1 to 400 bar
- Pressure Ratings
- SLG720: Up to 40 bar (580 psi)
- SLG726: Up to 400 bar (5800 psi)
- Measuring Range
- 50 m (164 ft)
- FEP range 35 m (115 ft)
I/O Capabilities
- Probe Types
- Coax
- Rod
- Wire
Electrical Specifications
- Power Supply
- 14 to 42 VDC (HART)
- 9 to 32 VDC (Fieldbus)
Applications & Compatibility
- Mounting
- BSP
- Bypass/bridle
- Flanged
- NPT
- Non-Metallic Containers
- Threaded
Overview
- Models
- SLG 700
Technical Specifications
- Measurable Media
- Liquids (Level, Volume, Interface)
Communication & Protocols
- Languages Supported
- Chinese
- English
- French
- German
- Italian
- Japanese
- Russian
- Spanish
- Turkish
Material Specifications
- Housing Material
- Aluminum (Powder-Coated)
- Optional Stainless Steel
Software & Interface
- Display
- Advanced Graphics LCD (128 x 64 pixels)
- Modular
- Multi-Language
Standards & Certifications
- Approvals
- ATEX
- CCoE
- EAC
- Environmental: IP66/IP67
- Explosion Proof/Intrinsically Safe: CSA
- FM
- IECEx
- INMETRO
- KOSHA
- NEMA 4X
- NEPSI
- SAEx
- SIL 2/3: IEC 61508
Others
- Ambient Temperature Range
- -40 to +85 deg C
- Ambient Temperature Range : -40 to +85 deg C
- Accuracy : ±3 mm or ±0.03% of measured distance (whichever is greater)
- User Interface : 3-Button Keypad inch|DTM-Based Field Service Tool inch|Handheld Configurator inch|Local/Remote Configuration inch
- Repeatability : ±1 mm
- Relative Humidity : 0 to 100% RH
- Process Temperature Range : -60 to 450 deg C
- Process Pressure Range : -1 to 400 bar
- Probe Types : Coax|Rod|Wire
- Pressure Ratings : SLG720: Up to 40 bar (580 psi)|SLG726: Up to 400 bar (5800 psi)
- Power Supply : 14 to 42 VDC (HART)|9 to 32 VDC (Fieldbus)
- Mounting : BSP|Bypass/bridle|Flanged|NPT|Non-Metallic Containers|Threaded
- Models : SLG 700
- Measuring Range : 50 m (164 ft)|FEP range 35 m (115 ft)
- Measuring Principle : Time Domain Reflectometry (TDR)
- Measurable Media : Liquids (Level, Volume, Interface)
- Languages Supported : Chinese|English|French|German|Italian|Japanese|Russian|Spanish|Turkish
- Housing Material : Aluminum (Powder-Coated)|Optional Stainless Steel
- Display : Advanced Graphics LCD (128 x 64 pixels)|Modular|Multi-Language
- Approvals : ATEX|CCoE|EAC|Environmental: IP66/IP67|Explosion Proof/Intrinsically Safe: CSA|FM|IECEx|INMETRO|KOSHA|NEMA 4X|NEPSI|SAEx|SIL 2/3: IEC 61508
Others
Application Note
Brochure
Research Paper
White Paper
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In