/content/process/us/en/search.html
We are currently facing intermittent slowness in the site. Our team is working diligently to resolve it. Thank you for your patience and understanding.

smartline wireless transmitters

SmartLine Wireless Temperature

Honeywell’s SmartLine Wireless Temperature Transmitter offers exceptional accuracy in temperature measurements. The temperature transmitters support a variety of input options to address different user needs.

Overview
With SmartLine Wireless there are two different transmitter types that can support temperature measurements.
The SmartLine Wireless Temperature Transmitter supports up to four temperature thermocouple, milli-volt, ohm inputs, and/or discrete inputs, or two RTD inputs.
The SmartLine Wireless Universal I/O Transmitters offer similar capability to the Wireless Temperature Transmitter is an alternative choice if RTD inputs are not required.

How Does It Work?
​SmartLine Wireless Temperature Transmitter measures the analog signal from temperature sensors, discrete inputs, milli-volt values or ohm values and transmit a digital output signal proportional to the measured value for direct digital communications with systems. The discrete input channels support voltage-free floating contacts.
The output signal can be transmitted to another transmitter, field router, or access point which then ultimately transmits the message to a gateway. These nodes wirelessly intercommunicate, forming a managed, secure and redundant network.
The SmartLine Wireless Temperature Transmitter is fully compliant to the international ISA100 wireless standard.

What Problems Does It Solve?
​Honeywell’s wireless transmitters enable provide a low cost, easy install and secure solution to bring wireless data into the process control or SCADA monitoring system.  Wireless solutions provide a method to provide measurements where traditional instrumentation was not possible due to physical or financial constraints.
Honeywell wireless products provide an industry-recognized security offering and an ease of mind that your wireless investment will continue to viable in the future.
Specifications

Processing & Performance Metrics

  • Accuracy
    • ±0.1% (T/Cs, mV), ±0.20% (RTD, resistance, DI)
  • Maximum Lead Wire Resistance
    • 50 Ω/leg for all analog input types
  • Cold Junction Accuracy
    • ±0.5 deg C

Communication & Protocols

  • Wireless Protocol
    • ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)

Environmental Conditions

  • Temperature Effect
    • ±0.01% Full Scale per deg C
  • Stability
    • ±0.1% of URL/year
  • Signal Range
    • Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
  • Shock/Vibration
    • Max 40g Shock, 4g Vibration (15-200Hz)
  • Relative Humidity
    • 0 to 100% RH (Non-Condensing)
  • Battery
    • 3.6 V Lithium thionyl chloride (LiSOCl₂), size D (2X)
  • Ambient Temperature Range
    • -40 to +85 deg C

Electrical Specifications

  • Power Supply
    • 3.6 V Lithium thionyl chloride (LiSOCl2), D Size, Non-Rechargeable (24 VDC Option)
  • Input Channels
    • Up to 4 channels for T/C (thermocouple) or mV, Up to 2 channels for RTD or 3-wire resistance, Up to 4 channels for discrete input or 2-wire resistance
  • Frequency
    • 2.4 GHz ISM band (2400 to 2483.5 MHz)

Applications & Compatibility

  • Mounting
    • Bracket for 2 in (50 mm) pipe (vertical/horizontal) or wall; vertical antenna orientation recommended

Overview

  • Models
    • STIW400

Material Specifications

  • Housing Material
    • Epoxy-Polyester Coated Aluminum or 316 Stainless Steel (CF8M); NEMA 4X, IP66/IP67

I/O Capabilities

  • Hazardous Location Approvals
    • CSA, FM, ATEX, IECEx (Explosion-Proof, Intrinsically Safe, Non-Incendive, Dustproof)

Mechanical & Physical Properties

  • Enclosure
    • Type 4X, IP66/IP67

Standards & Certifications

  • Approvals
    • CSA, FM, ATEX, IECEx

Processing & Performance Metrics

  • Accuracy
    • ±0.1% (T/Cs, mV), ±0.20% (RTD, resistance, DI)
  • Maximum Lead Wire Resistance
    • 50 Ω/leg for all analog input types
  • Cold Junction Accuracy
    • ±0.5 deg C

Communication & Protocols

  • Wireless Protocol
    • ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)

Environmental Conditions

  • Temperature Effect
    • ±0.01% Full Scale per deg C
  • Stability
    • ±0.1% of URL/year
  • Signal Range
    • Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
  • Shock/Vibration
    • Max 40g Shock, 4g Vibration (15-200Hz)
  • Relative Humidity
    • 0 to 100% RH (Non-Condensing)
  • Battery
    • 3.6 V Lithium thionyl chloride (LiSOCl₂), size D (2X)
  • Ambient Temperature Range
    • -40 to +85 deg C

Electrical Specifications

  • Power Supply
    • 3.6 V Lithium thionyl chloride (LiSOCl2), D Size, Non-Rechargeable (24 VDC Option)
  • Input Channels
    • Up to 4 channels for T/C (thermocouple) or mV, Up to 2 channels for RTD or 3-wire resistance, Up to 4 channels for discrete input or 2-wire resistance
  • Frequency
    • 2.4 GHz ISM band (2400 to 2483.5 MHz)

Applications & Compatibility

  • Mounting
    • Bracket for 2 in (50 mm) pipe (vertical/horizontal) or wall; vertical antenna orientation recommended

Overview

  • Models
    • STIW400

Material Specifications

  • Housing Material
    • Epoxy-Polyester Coated Aluminum or 316 Stainless Steel (CF8M); NEMA 4X, IP66/IP67

I/O Capabilities

  • Hazardous Location Approvals
    • CSA, FM, ATEX, IECEx (Explosion-Proof, Intrinsically Safe, Non-Incendive, Dustproof)

Mechanical & Physical Properties

  • Enclosure
    • Type 4X, IP66/IP67

Standards & Certifications

  • Approvals
    • CSA, FM, ATEX, IECEx
  • Accuracy : ±0.1% (T/Cs, mV), ±0.20% (RTD, resistance, DI)
  • Wireless Protocol : ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)
  • Temperature Effect : ±0.01% Full Scale per deg C
  • Stability : ±0.1% of URL/year
  • Signal Range : Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
  • Shock/Vibration : Max 40g Shock, 4g Vibration (15-200Hz)
  • Relative Humidity : 0 to 100% RH (Non-Condensing)
  • Power Supply : 3.6 V Lithium thionyl chloride (LiSOCl2), D Size, Non-Rechargeable (24 VDC Option)
  • Mounting : Bracket for 2 in (50 mm) pipe (vertical/horizontal) or wall; vertical antenna orientation recommended
  • Models : STIW400
  • Maximum Lead Wire Resistance : 50 Ω/leg for all analog input types
  • Input Channels : Up to 4 channels for T/C (thermocouple) or mV, Up to 2 channels for RTD or 3-wire resistance, Up to 4 channels for discrete input or 2-wire resistance
  • Housing Material : Epoxy-Polyester Coated Aluminum or 316 Stainless Steel (CF8M); NEMA 4X, IP66/IP67
  • Hazardous Location Approvals : CSA, FM, ATEX, IECEx (Explosion-Proof, Intrinsically Safe, Non-Incendive, Dustproof)
  • Frequency : 2.4 GHz ISM band (2400 to 2483.5 MHz)
  • Enclosure : Type 4X, IP66/IP67
  • Cold Junction Accuracy : ±0.5 deg C
  • Battery : 3.6 V Lithium thionyl chloride (LiSOCl₂), size D (2X)
  • Approvals : CSA, FM, ATEX, IECEx
  • Ambient Temperature Range : -40 to +85 deg C
Brochure
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Data Sheet
Name
Description
File Size
Date
Size
Honeywell’s SmartLine Wireless Temperature Transmitter offers exceptional accuracy in temperature measurements. The temperature transmitters support a variety of input options to address different user needs.
application/pdf 1.05 MB
4/26/2022
1.05 MB
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
application/pdf 14.99 MB
1/29/2024
14.99 MB
Honeywell’s SmartLine Wireless Temperature Transmitter offers exceptional accuracy in temperature measurements. The temperature transmitters support a variety of input options to address different user needs.
application/pdf 1.05 MB
4/26/2022
1.05 MB
Name
Description
File Size
Date
Size
Download the latest family brochure for SmartLine. This covers the new features of all Temperature, Pressure, Multivariable and many more transmitters that Honeywell has to offer.
14.99 MB
1/29/2024
Honeywell’s SmartLine Wireless Temperature Transmitter offers exceptional accuracy in temperature measurements. The temperature transmitters support a variety of input options to address different user needs.
1.05 MB
4/26/2022
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
50000547-501
PLUG KIT DH M20 SS
50000547-501
PLUG KIT DH M20 SS
50000547-502
PLUG KIT DH M20 CS
50000547-502
PLUG KIT DH M20 CS
50018278-501
1.0M LIG PROT CABLE B-TYP N-N
50018278-501
1.0M LIG PROT CABLE B-TYP N-N
50018278-503
3.0M LIT PROT CABLE B-TYPE N-N
50018278-503
3.0M LIT PROT CABLE B-TYPE N-N
50018278-510
10.0M LIT PRO CABLE B-TYPE N-N
50018278-510
10.0M LIT PRO CABLE B-TYPE N-N
50018279-590
REMOTE SURGE ARRESTOR FHSS ANT
50018279-590
REMOTE SURGE ARRESTOR FHSS ANT
50018414-501
8 DBI REMOTE OMNI FHSS ANTENNA
50018414-501
8 DBI REMOTE OMNI FHSS ANTENNA
50018415-501
REMOTE DIRECTIONAL 14DBI ANTEN
50018415-501
REMOTE DIRECTIONAL 14DBI ANTEN
50021832-501
KIT PLUG PIPE HEADLESS SKT
50021832-501
KIT PLUG PIPE HEADLESS SKT
50021832-502
CONDUIT PLUG 1/2NPT(SS)
50021832-502
CONDUIT PLUG 1/2NPT(SS)