temperature probe assemblies
SmartLine Temperature Probe Assemblies
Honeywell temperature probe assemblies are ideal for process manufacturers, Original Equipment Manufacturers (OEMs) and Engineering Procurement Construction (EPC) contractors for temperature measurement.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- STT85A: Probe Assembly with STT850 transmitter
- STT820: Rigid probe assembly
- STT830: Threaded and socket weld thermowell assembly
- STT840: Drilled and flanged thermowell assembly
Standards & Certifications
- Approvals
- CSA, FM, ATEX, NACE, ASTM, ASME, Mill Test Reports
- Protection Grade
- IP66, IP68, NEMA 4, NEMA 4X, FDA Approved
Mechanical & Physical Properties
- Thermowell Entry
- 1/2 in NPT
- Thermowell Designs
- Tapered, Straight, Stepped
Environmental Conditions
- Temperature Range
- RTD: -58 to +932 deg F; Thermocouple: up to +2300 deg F
Applications & Compatibility
- Sensor Type
- RTD (Platinum, Copper, Nickel, Nickel/Iron), Thermocouple (E, J, K, N, T)
Overview
- Models
- STT820, STT830, STT840
Material Specifications
- Housing Material
- Aluminum, 316 Stainless Steel, Cast Iron, Polypropylene
I/O Capabilities
- Explosion Proof
- Class 2 Div 1, Groups E, F, G)
- Yes (Class 1 Div 1, Groups B, C, D
Communication & Protocols
- Communication Protocols
- Analog, DE, HART, Fieldbus Foundation (FF)
Standards & Certifications
- Approvals
- CSA, FM, ATEX, NACE, ASTM, ASME, Mill Test Reports
- Protection Grade
- IP66, IP68, NEMA 4, NEMA 4X, FDA Approved
Mechanical & Physical Properties
- Thermowell Entry
- 1/2 in NPT
- Thermowell Designs
- Tapered, Straight, Stepped
Environmental Conditions
- Temperature Range
- RTD: -58 to +932 deg F; Thermocouple: up to +2300 deg F
Applications & Compatibility
- Sensor Type
- RTD (Platinum, Copper, Nickel, Nickel/Iron), Thermocouple (E, J, K, N, T)
Overview
- Models
- STT820, STT830, STT840
Material Specifications
- Housing Material
- Aluminum, 316 Stainless Steel, Cast Iron, Polypropylene
I/O Capabilities
- Explosion Proof
- Class 2 Div 1, Groups E, F, G)
- Yes (Class 1 Div 1, Groups B, C, D
Communication & Protocols
- Communication Protocols
- Analog, DE, HART, Fieldbus Foundation (FF)
- Approvals : CSA, FM, ATEX, NACE, ASTM, ASME, Mill Test Reports
- Thermowell Entry : 1/2 in NPT
- Thermowell Designs : Tapered, Straight, Stepped
- Temperature Range : RTD: -58 to +932 deg F; Thermocouple: up to +2300 deg F
- Sensor Type : RTD (Platinum, Copper, Nickel, Nickel/Iron), Thermocouple (E, J, K, N, T)
- Protection Grade : IP66, IP68, NEMA 4, NEMA 4X, FDA Approved
- Models : STT820, STT830, STT840
- Housing Material : Aluminum, 316 Stainless Steel, Cast Iron, Polypropylene
- Explosion Proof : Class 2 Div 1, Groups E, F, G)|Yes (Class 1 Div 1, Groups B, C, D
- Communication Protocols : Analog, DE, HART, Fieldbus Foundation (FF)
Application Note
Brochure
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In