/content/process/us/en/search.html

turbine and quantometers

QA/QAE - Quantometer

Short pattern turbine meter with aluminium housing for industrial applications

Overview
The wafer type housing of QA and QAe (with electronic totalizer) is made of aluminium. Depending on the version, the volume is displayed on a mechanical (QA) or an electronic totalizer (QAe). QA and QAe Quantometers combine the high accuracy of the Q series of Quantometers with low weight.
The Quantometers are available in a number of flow ranges, diameters and pressure ratings. Depending on the version, a low or medium-frequency pulser and an optical readout or an optical readout with additional M-bus output is available. All of the Quantometers are DVGW approved.
For special industrial applications, stainless steel versions are also available.

Technical Data:
  • Rangeability: up to 1:20
  • Flow ranges: 1.6 – 1,600 m³/h (56 – 56,000 ft³/h)
  • Diameters: DN 25 – 150
  • Pressure rates: PN 4, PN 16, ANSI 150
  • Gas temperature QA: -10°C to +60°C (14° to 140°F)
  • Ambient temperature QA: -20°C to +70°C (-4° to 158°F)
  • Ambient- / gas temperature QAe: 0°C to +50°C (32° to 122°F)
Data Sheet
Name
Description
File Size
Date
Size
Non-Fiscal Turbine Meter for light industrial and commercial applications. For heavy industry consult the Q/Q75 datasheet.
application/pdf 268.35 KB
10/23/2021
268.35 KB
Name
Description
File Size
Date
Size
Non-Fiscal Turbine Meter for light industrial and commercial applications. For heavy industry consult the Q/Q75 datasheet.
application/pdf 268.35 KB
10/23/2021
268.35 KB
Name
Description
File Size
Date
Size
Non-Fiscal Turbine Meter for light industrial and commercial applications. For heavy industry consult the Q/Q75 datasheet.
268.35 KB
10/23/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
73021835
SCREWING SET QA DN40
73021835
SCREWING SET QA DN40
PG73021835
SCREWING SET QA DN40
PG73021835
SCREWING SET QA DN40