volume converters
EC250 Gas Volume Corrector
A flexible, direct-mount PTZ gas volume corrector for rotary meter installations—built to improve billing confidence, simplify field work, and keep operations connected.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
By combining a compact footprint, universal compatibility with leading rotary meters, and secure connectivity options, the EC250 helps operators protect revenue and reduce lost or unaccounted for gas. At the same time, it simplifies installation, commissioning, and ongoing maintenance—so teams can spend less time in the field and more time focused on safer and efficient network operation.
Key Benefits
- Accurate, Reliable Volume Correction: Corrects measured gas volume using pressure and temperature inputs, with redundant volume sensing to reduce the risk of lost and unaccounted for gas and support reliable billing and custody transfer.
- Universal Direct Mounting: Designed for direct installation on rotary gas meters, enabling fast deployment across mixed installed bases with minimal installation effort.
- Built-In Meter Health Monitoring: Integrated differential pressure measurement and logging provide continuous insight into meter performance, eliminating the need for frequent site visits and manual DP testing.
- 24/7 Connectivity: AMR ready and compatible with leading systems such as Itron, Aclara, and Sensus, with optional Honeywell CloudLink 5G cellular connectivity for secure, automated data transmission.
- Cybersecurity by Design: Developed to meet modern security requirements, including ANSI/ISA 62443 and IEC 62443 compliance, ISASecure® SDLA certification, and TLS encryption to protect critical measurement data.
- Commercial and industrial metering stations
- Gas distribution networks
- Custody transfer and billing applications
- Sites requiring compact, direct-mounted volume correction
- Operators seeking remote visibility and reduced site visits
- Gas Distribution Billing & Custody Transfer: Used at distribution metering points where accurate volume correction is required for billing and custody transfer.
- Commercial & Industrial Metering Stations: Ideal for C&I sites that require reliable gas volume measurement for operational monitoring and billing accuracy, with compact direct mounting to rotary meters and minimal installation complexity.
- Rotary Meter Health Monitoring: Applied in installations where continuous insight into rotary meter performance is critical.
- Remote Monitoring & Automated Data Collection: Deployed at sites requiring automated volume data transmission to meter data management or monitoring systems.
- Standardization Across Mixed Rotary Meter Fleets: Used by operators managing rotary meters from multiple manufacturers who need a standardized, universal direct-mount solution across their installed base.
- CSA and IECEx hazardous location approvals (pending)
- Class I, Div. 1 / Zone 0 and Class I, Div. 2 / Zone 2 ratings (pending)
- Designed to support regulatory and custody transfer requirements
- (Metrological approvals pending)
Honeywell brings decades of experience in gas measurement and control, delivering solutions trusted by utilities and operators worldwide. The EC250 reflects Honeywell’s commitment to accuracy, cybersecurity, and future ready‑connectivity - helping customers protect revenue, improve operational efficiency, and maintain compliance in an evolving energy landscape.
Processing & Performance Metrics
- Accuracy
- Maximum error over the full temperature range -40°F to 149°F (-40°C to 65°C) including linearity, repeatability, and hysteresis - Pressure:0.1% of full scale - Temperature: ±0.1% of reading
- Temperature Accuracy
- Maximum error at reference conditions: ±0.1% of reading
- Pressure Accuracy
- Maximum error at reference conditions: ±0.04% of full scale
Environmental Conditions
- Temperature Sensors
- RTD Temperature Sensor
- Long Term Stability
- Long-term drift - Pressure
- Pressure Range > 15 PSI +/- 0.67% of full scale over 10 years
- Pressure Range > 30PSI +/- 0.4% of full scale over 10 years
- Pressure Range > 6 PSI +/- 1.3% of full scale over 10 year
- Compressibility
- Corrected volume calculation according to AGA-8 Gross (Methods 1&2) & AGA8 Detail, and NX-19
- Battery Life
- Alkaline receptacle: up to 5 years
- Lithium batteries: up to 15 years
- Battery
- Alkaline, Lithium
- Ambient Temperature Effects
- -40 to 149 deg F (-40 to 65 deg C)
Functional & Control Features
- Remote Upgrade
- via Firmware-over-the-air (FOTA)
- Integrated Sensors
- Optional differential pressure transmitter for rotary meter health insight
- Audit Trail
- Single, configurable and flexible audit trail with up to 10 items with configurable interval: 1,5,10,15,30 minutes, hourly, daily, monthly, Year plus capacity hourly logging
Electrical Specifications
- Power Supply
- Battery powered
- No external power supply
I/O Capabilities
- Outputs
- 4 Digital outputs (volume pulse + alarm), AMR-Ready and compatible with Itron, Aclara & Sensus AMR Devices
- Mounting Options
- Integrated Rotary mount for leading brand rotary gas meters
- Inputs
- Redundant high frequency Wiegand sensor input
- Compatible Meter Types
- Dresser LMMA and B3
- Elster RABO
- Romet RM and RMT
Standards & Certifications
- Metrological Approvals
- Measurement Canada (pending)
- Explosion Protection
- Ambient Temperature: -40 to +65 deg C
- CSA IECx (in progress)
- Class I, Zone 0 AEx ia IIB T4 Ga
- Class I, Zone 2 AEx ic IIB Gc
- Intrinsically Safe, Class I, Division 1 Groups B, C, D T4
Software & Interface
- Display
- Multi-line Display with Single push button operation
- Configuration Software
- MasterLink
Communication & Protocols
- Communication Protocols
- Mercury Instruments
- Communication
- Optional class I Div. 1 cellular radio modem CloudLink 5G
Applications & Compatibility
- Applications
- Commercial and Industrial Gas Distribution
- Custody transfer Measurements
- Supports AMR (Automatic Meter Reading) connections
Processing & Performance Metrics
- Accuracy
- Maximum error over the full temperature range -40°F to 149°F (-40°C to 65°C) including linearity, repeatability, and hysteresis - Pressure:0.1% of full scale - Temperature: ±0.1% of reading
- Temperature Accuracy
- Maximum error at reference conditions: ±0.1% of reading
- Pressure Accuracy
- Maximum error at reference conditions: ±0.04% of full scale
Environmental Conditions
- Temperature Sensors
- RTD Temperature Sensor
- Long Term Stability
- Long-term drift - Pressure
- Pressure Range > 15 PSI +/- 0.67% of full scale over 10 years
- Pressure Range > 30PSI +/- 0.4% of full scale over 10 years
- Pressure Range > 6 PSI +/- 1.3% of full scale over 10 year
- Compressibility
- Corrected volume calculation according to AGA-8 Gross (Methods 1&2) & AGA8 Detail, and NX-19
- Battery Life
- Alkaline receptacle: up to 5 years
- Lithium batteries: up to 15 years
- Battery
- Alkaline, Lithium
- Ambient Temperature Effects
- -40 to 149 deg F (-40 to 65 deg C)
Functional & Control Features
- Remote Upgrade
- via Firmware-over-the-air (FOTA)
- Integrated Sensors
- Optional differential pressure transmitter for rotary meter health insight
- Audit Trail
- Single, configurable and flexible audit trail with up to 10 items with configurable interval: 1,5,10,15,30 minutes, hourly, daily, monthly, Year plus capacity hourly logging
Electrical Specifications
- Power Supply
- Battery powered
- No external power supply
I/O Capabilities
- Outputs
- 4 Digital outputs (volume pulse + alarm), AMR-Ready and compatible with Itron, Aclara & Sensus AMR Devices
- Mounting Options
- Integrated Rotary mount for leading brand rotary gas meters
- Inputs
- Redundant high frequency Wiegand sensor input
- Compatible Meter Types
- Dresser LMMA and B3
- Elster RABO
- Romet RM and RMT
Standards & Certifications
- Metrological Approvals
- Measurement Canada (pending)
- Explosion Protection
- Ambient Temperature: -40 to +65 deg C
- CSA IECx (in progress)
- Class I, Zone 0 AEx ia IIB T4 Ga
- Class I, Zone 2 AEx ic IIB Gc
- Intrinsically Safe, Class I, Division 1 Groups B, C, D T4
Software & Interface
- Display
- Multi-line Display with Single push button operation
- Configuration Software
- MasterLink
Communication & Protocols
- Communication Protocols
- Mercury Instruments
- Communication
- Optional class I Div. 1 cellular radio modem CloudLink 5G
Applications & Compatibility
- Applications
- Commercial and Industrial Gas Distribution
- Custody transfer Measurements
- Supports AMR (Automatic Meter Reading) connections
- Accuracy : Maximum error over the full temperature range -40°F to 149°F (-40°C to 65°C) including linearity, repeatability, and hysteresis - Pressure:0.1% of full scale - Temperature: ±0.1% of reading
- Temperature Sensors : RTD Temperature Sensor
- Temperature Accuracy : Maximum error at reference conditions: ±0.1% of reading
- Remote Upgrade : via Firmware-over-the-air (FOTA)
- Pressure Accuracy : Maximum error at reference conditions: ±0.04% of full scale
- Power Supply : Battery powered|No external power supply
- Outputs : 4 Digital outputs (volume pulse + alarm), AMR-Ready and compatible with Itron, Aclara & Sensus AMR Devices
- Mounting Options : Integrated Rotary mount for leading brand rotary gas meters
- Metrological Approvals : Measurement Canada (pending)
- Long Term Stability : Long-term drift - Pressure|Pressure Range > 15 PSI +/- 0.67% of full scale over 10 years|Pressure Range > 30PSI +/- 0.4% of full scale over 10 years|Pressure Range > 6 PSI +/- 1.3% of full scale over 10 year
- Integrated Sensors : Optional differential pressure transmitter for rotary meter health insight
- Inputs : Redundant high frequency Wiegand sensor input
- Explosion Protection : Ambient Temperature: -40 to +65 deg C|CSA IECx (in progress)|Class I, Zone 0 AEx ia IIB T4 Ga|Class I, Zone 2 AEx ic IIB Gc|Intrinsically Safe, Class I, Division 1 Groups B, C, D T4
- Display : Multi-line Display with Single push button operation
- Configuration Software : MasterLink
- Compressibility : Corrected volume calculation according to AGA-8 Gross (Methods 1&2) & AGA8 Detail, and NX-19
- Compatible Meter Types : Dresser LMMA and B3|Elster RABO|Romet RM and RMT
- Communication Protocols : Mercury Instruments
- Communication : Optional class I Div. 1 cellular radio modem CloudLink 5G
- Battery Life : Alkaline receptacle: up to 5 years|Lithium batteries: up to 15 years
- Battery : Alkaline, Lithium
- Audit Trail : Single, configurable and flexible audit trail with up to 10 items with configurable interval: 1,5,10,15,30 minutes, hourly, daily, monthly, Year plus capacity hourly logging
- Applications : Commercial and Industrial Gas Distribution|Custody transfer Measurements|Supports AMR (Automatic Meter Reading) connections
- Ambient Temperature Effects : -40 to 149 deg F (-40 to 65 deg C)
Please sign in to view part numbers available for purchase based on your account Sign In