/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

electronic volume correctors

Turbo Corrector

The Turbo Corrector is a full featured Mini-AT EVC with an internal interface board called the Turbine Interface Board (TIB) that accepts high-frequency main and sense rotor signals from the turbine meter and calculates the volume.

Overview
Turbo Corrector from Mercury Instruments performs pressure, temperature, and supercompressibility correction on the adjusted volume or unadjusted volume pulses transmitted by the TIB after each AAT calculation cycle. It is capable of performing correction on uncorrected gas volume (from the mechanical switch input) depending on the setting of configuration item 182.
The TIB is also capable of producing separate pulse outputs for adjusted volume, normal and abnormal alarms, and buffered main and sense rotor signals. A 4-20 mA output can be used to output Instantaneous Delta A or Adjusted Flow Rate. Turbo Corrector requires power from either an external DC power supply or solar power supply. Power supplies and barriers for hazardous locations (Class 1, Divisions 1 & 2) are also available.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
TC8CMB
TURBO CORRECTOR IN 800 CS INST DRV W/UMB
TC8CMB
TURBO CORRECTOR IN 800 CS INST DRV W/UMB
TC8CPS
TURBO CORRECTOR IN 800 CS PIPE-STND MNT
TC8CPS
TURBO CORRECTOR IN 800 CS PIPE-STND MNT
TCSCMB
TURBO CORRECTOR FOR INSTRUMENT DRV W/UMB
TCSCMB
TURBO CORRECTOR FOR INSTRUMENT DRV W/UMB
TCSCPS
TURBO CORRECTOR FOR PIPE-STAND MOUNT
TCSCPS
TURBO CORRECTOR FOR PIPE-STAND MOUNT