/content/process/us/en/search.html

ultrasonic meters

Q.Sonic®-plus Ultrasonic Gas Meter

The Q.Sonic®-plus is a multipath ultrasonic gas flow meter featuring unique profile recognition.

Overview
What is it?
Since the publication of AGA Report No. 9 in 1998, multipath ultrasonic flow meters have become a widely used method for measuring flow in large pipelines, particularly in custody transfer of natural gas. This development is attributed to factors such as measurement accuracy, high turndown, resistance to installation effects, and cost considerations. However, like all meters, their performance can be influenced by the conditions in which they are installed. The design and operating conditions of upstream pipework affect the velocity profile of the fluid entering the meter. To reduce installation effects, the Q.Sonic-plus is designed to comply with OIML R137 as well as ISO 17089 Accuracy Class 1, AGA9 as well as MID.

How Does It Work?
The Q.Sonic-plus ultrasonic gas flow meter is a six-path instrument protected by an advanced Elster-Instromet patent. It offers enhanced functionality and increased processing capacity, resulting in reduced measurement uncertainty and additional advantages for users. Its patented path configuration consists of a fully symmetrical arrangement with four swirl paths utilizing double reflection and two single reflection paths. This design facilitates precise measurement of both swirl and asymmetry, enabling superior profile recognition and comprehensive diagnostic capabilities. The reflective paths also support diagnostics to detect conditions such as swirl, fouling, or liquid presence within the meter.

What Problems Does It Solve?
Utilising market-leading ultrasonic metering technology, advanced diagnostics, and intuitive software, the Q.Sonic-max provides exceptional accuracy, confidence, cost-effectiveness, and long-term reliability. It delivers superior flow profile recognition and consistently maintains minimal measurement uncertainty across all operating conditions. In accordance with ANSI/ISA-62443-4-1-2018 and IEC 62443-4-1:2018 standards, our updated Cyber Security Package features Transport Layer Security (TLS), parameterisation data encryption, and segregation of sensitive data encryption to ensure the highest level of cybersecurity.
Brochure
Name
Description
File Size
Date
Size
Q.Sonic-plus Brochure
application/pdf 239.22 KB
9/5/2024
239.22 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Q.Sonic Serie 6 sicherheitsanweisungen auf Deutsch
application/pdf 1.72 MB
6/2/2024
1.72 MB
Q.Sonic-plus bedienungsanleitung auf Deutsch
application/pdf 3.39 MB
6/3/2024
3.39 MB
Q.Sonic Serie 6 modbus-protokoll auf Deutsch
application/pdf 1.44 MB
6/2/2024
1.44 MB
Name
Description
File Size
Date
Size
Q.Sonic Serie 6 sicherheitsanweisungen auf Deutsch
application/pdf 1.72 MB
6/2/2024
1.72 MB
Q.Sonic-plus Brochure
application/pdf 239.22 KB
9/5/2024
239.22 KB
Q.Sonic-plus bedienungsanleitung auf Deutsch
application/pdf 3.39 MB
6/3/2024
3.39 MB
Q.Sonic Serie 6 modbus-protokoll auf Deutsch
application/pdf 1.44 MB
6/2/2024
1.44 MB
Name
Description
File Size
Date
Size
Q.Sonic-plus Brochure
239.22 KB
9/5/2024
Q.Sonic Serie 6 sicherheitsanweisungen auf Deutsch
1.72 MB
6/2/2024
Q.Sonic-plus bedienungsanleitung auf Deutsch
3.39 MB
6/3/2024
Q.Sonic Serie 6 modbus-protokoll auf Deutsch
1.44 MB
6/2/2024
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list