portable gauging
HERMetic UTImeter Rtex for Restricted Operation
Honeywell’s HERMetic UTImeter Rtex is a portable electronic liquid level gauge designed for gauging petroleum products under restricted conditions. It is used for custody transfer, cargo control measurement and free water detection on marine vessels.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
HERMetic UTImeter Rtex offers continuous temperature reading, ullage and oil/water interface level detection. The unit is used for custody transfer, cargo control measurement and free water detection on marine vessels. Connected to a HERMetic vapor control valve fixed on the tank, the HERMetic UTImeter Rtex permits operation under restricted conditions.
It comes with easy access for battery exchange, and can be fitted with interchangeable adaptors for connection on different vapor control valves. The tape cleaning devices, window wiper and tape protection on all units are standard parts.
HERMetic UTImeter Rtex enables three measurements in a single operation:
- Ullage level measurement
- Temperature verification
- Oil-water interface level identification.
The sensor of HERMetic UTImeter Rtex is calibrated once at the factory and does not require subsequent calibration. The temperature probe is an RTD element and its characteristics are stored inside the sensor. The sensor sends true temperature values to the electronic package. Therefore, changing a sensor or a tape does not require a new calibration.
The unit complies with a host of regulations, including:
- IMO (Solas 74, MARPOL 73/78)
- ISO (4512, 3170, 4268)
- API (MPMS Chap 3.1A, MPMS Chap 7, MPMS Chap 8.1, MPMS Chap 17.11 )
- IP (PMM Part III-1, PMM Part IV)
- EC Directive 89/336/EEC (EMC)
- EC Directive 94/9/EC (MED)
- EC Directive 96/98/EC (ATEX 100a).
- National authorities (USCG, MSA, GOST-R)
- All major classification societies
- ATEX, IECEx, Factory Mutual, NEPSI, GOST standard.
Honeywell’s HERMetic UTImeter Rtex allows static verification of the content in a tank and continuous temperature reading of the liquid with incomparable repeatability. The fully modular unit ensures high accuracy and stability, while reducing maintenance costs for users.
Software & Interface
- Display
- LCD, 8 Characters, Backlit
Standards & Certifications
- Hazardous Location Approvals
- ATEX II 1 G Ex ia IIB T4/FM Class I, Div 1, C&D, T4 Class I, Zone 0, AEx ia IIB T4/IECEx Zone 0 Ex ia IIB T4
- Approvals
- API MPMS Chap 3.1A, ISO 4512, API MPMS Chap 7, ISO 4268, IP PMM Part IV, IMO, SOLAS, MARPOL, OCIMF Standards
Processing & Performance Metrics
- Ullage/Interface Accuracy
- ±2 mm (±0.08 in)
- Temperature Accuracy
- ±0.1 deg C (0 to 70 deg C), ±0.2 deg F (32 to 158 deg F)
- Temperature Units
- deg C or deg F selectable
- Tape Accuracy
- ±1.5 mm/30 m (±1/16 in/100 ft)
Technical Specifications
- Temperature Resolution
- 0.01 or 0.1 deg selectable
- Tape Resolution
- 1 mm/1/16 in
Environmental Conditions
- Temperature Range
- Sensor: -40 to 90 deg C (-40 to 194 deg F)
Overview
- Special Features
- Modular design, easy tape/sensor replacement, low maintenance, audible/visible indication, suitable for restricted gauging Millimeter-PRD
I/O Capabilities
- Tape Graduation
- Metric/English
- Indication
- Audible and Visible
Applications & Compatibility
- Typical Uses
- Custody Transfer, Inventory Control, Free Water Detection, Calibration/Verification of Automatic Gauging Systems
- Applications
- Portable restricted gauging of ullage, temperature, oil‑water interface of petroleum products on marine vessels and shore tanks
Electrical Specifications
- Power Supply
- Approved 9V Batteries
Network & Connectivity Infrastructure
- Tape Length
- 15, 30, 35 m (50, 100, 115 ft)
Others
- Maximum Tank Overpressure
- 0.3 bar
- 4.4 psi
- Ambient Temperature Range
- -20 to 50 deg C
- -4 to 122 deg F
Software & Interface
- Display
- LCD, 8 Characters, Backlit
Standards & Certifications
- Hazardous Location Approvals
- ATEX II 1 G Ex ia IIB T4/FM Class I, Div 1, C&D, T4 Class I, Zone 0, AEx ia IIB T4/IECEx Zone 0 Ex ia IIB T4
- Approvals
- API MPMS Chap 3.1A, ISO 4512, API MPMS Chap 7, ISO 4268, IP PMM Part IV, IMO, SOLAS, MARPOL, OCIMF Standards
Processing & Performance Metrics
- Ullage/Interface Accuracy
- ±2 mm (±0.08 in)
- Temperature Accuracy
- ±0.1 deg C (0 to 70 deg C), ±0.2 deg F (32 to 158 deg F)
- Temperature Units
- deg C or deg F selectable
- Tape Accuracy
- ±1.5 mm/30 m (±1/16 in/100 ft)
Technical Specifications
- Temperature Resolution
- 0.01 or 0.1 deg selectable
- Tape Resolution
- 1 mm/1/16 in
Environmental Conditions
- Temperature Range
- Sensor: -40 to 90 deg C (-40 to 194 deg F)
Overview
- Special Features
- Modular design, easy tape/sensor replacement, low maintenance, audible/visible indication, suitable for restricted gauging Millimeter-PRD
I/O Capabilities
- Tape Graduation
- Metric/English
- Indication
- Audible and Visible
Applications & Compatibility
- Typical Uses
- Custody Transfer, Inventory Control, Free Water Detection, Calibration/Verification of Automatic Gauging Systems
- Applications
- Portable restricted gauging of ullage, temperature, oil‑water interface of petroleum products on marine vessels and shore tanks
Electrical Specifications
- Power Supply
- Approved 9V Batteries
Network & Connectivity Infrastructure
- Tape Length
- 15, 30, 35 m (50, 100, 115 ft)
Others
- Maximum Tank Overpressure
- 0.3 bar
- 4.4 psi
- Ambient Temperature Range
- -20 to 50 deg C
- -4 to 122 deg F
- Maximum Tank Overpressure : 0.3 bar|4.4 psi
- Ambient Temperature Range : -20 to 50 deg C|-4 to 122 deg F
- Display : LCD, 8 Characters, Backlit
- Hazardous Location Approvals : ATEX II 1 G Ex ia IIB T4/FM Class I, Div 1, C&D, T4 Class I, Zone 0, AEx ia IIB T4/IECEx Zone 0 Ex ia IIB T4
- Ullage/Interface Accuracy : ±2 mm (±0.08 in)
- Temperature Resolution : 0.01 or 0.1 deg selectable
- Temperature Accuracy : ±0.1 deg C (0 to 70 deg C), ±0.2 deg F (32 to 158 deg F)
- Temperature Units : deg C or deg F selectable
- Temperature Range : Sensor: -40 to 90 deg C (-40 to 194 deg F)
- Special Features : Modular design, easy tape/sensor replacement, low maintenance, audible/visible indication, suitable for restricted gauging Millimeter-PRD
- Tape Resolution : 1 mm/1/16 in
- Tape Graduation : Metric/English
- Tape Accuracy : ±1.5 mm/30 m (±1/16 in/100 ft)
- Typical Uses : Custody Transfer, Inventory Control, Free Water Detection, Calibration/Verification of Automatic Gauging Systems
- Power Supply : Approved 9V Batteries
- Applications : Portable restricted gauging of ullage, temperature, oil‑water interface of petroleum products on marine vessels and shore tanks
- Tape Length : 15, 30, 35 m (50, 100, 115 ft)
- Indication : Audible and Visible
- Approvals : API MPMS Chap 3.1A, ISO 4512, API MPMS Chap 7, ISO 4268, IP PMM Part IV, IMO, SOLAS, MARPOL, OCIMF Standards
Brochure
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In