portable sampling
HERMetic Sampler GT, GT Chem & GTL for Marine Applications
Honeywell HERMetic Sampler GT, GT Chem & GTL is a 2-inch portable sampler with a capacity of 0.47 litre for GT/GT Chem and 0.8 litre for GTL. It utilizes gravity-based transfer and is ideal for gas tight sampling of liquids that pose hazards.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The HERMetic Sampler GT, GT Chem & GTL are ideal for sampling of liquids and chemicals under closed conditions where sampling volume up to 0.8 litre of liquid is needed. Its gas tight construction avoids any vapor release from the tank and exposure to fumes during operation.
The sampler housing is mounted on top of any HERMetic 2-inch deck valve with special adaptors. Transfer of the liquid from the sampling bottle to a laboratory bottle occurs by gravity through the special distribution block. The HERMetic Sampler GT and GT Chem is delivered with a zone sampling bottle. Spot, bottom and running bottles are available on request. The HERMetic Sampler GTL is delivered with a zone sampling bottle or running sampling bottle and comes with 0.47 litre bottle and 0.8 litre bottle.
How Does It Work?
The HERMetic Sampler GT, GT Chem & GTL allows easy installation on the deck valve. The sampling height can be read on the graduated tape, while the sampling bottle can be easily removed by opening the top of the sampler housing.
The sampler carries the KEMA 06ATEX0027 (II 1 G c IIB T6) construction safety approval and complies with the European Union’s Directive 94/9 EC. It also complies with a host of regulations, including API (MPMS Chap 17.11).
Technical specifications include:
- Tape length : 30 m/ 100 ft
- Tape length Option 2 : 35 m/ 114 ft
- Tape length Option 3 : 50 m/ 164 ft
- Capacity of sampling bottles : up to 0.8 litre
- Type of Gaskets:
- FKM (For Sampler GT)
- FFKM (For Sampler GT Chem)
- FFKM (For Sampler GTL)
The HERMetic Sampler GT, GT Chem & GTL ensures closed gas tight sampling of liquids that pose a fire, health or air pollution hazard. It permits collection of a representative sample of the content inside the tanks for further laboratory analysis. In addition to safer operations, users benefit from lower operation and maintenance costs.
Applications & Compatibility
- Applications
- HERMetic Sampler GT - Closed, gas-tight sampling of liquids on marine vessels
- HERMetic Sampler GT Chem - Closed, gas-tight sampling of chemicals/corrosive liquids
- HERMetic Sampler GTL - Closed, gas-tight sampling of chemicals/corrosive liquids upto 0.8 litre sample size
- Typical Uses
- Custody Transfer, Inventory Control, Quality Control, Pollution Prevention
Dimensions & Weight
- Unit Height
- 1017 mm (HERMetic Sampler GT & GT Chem)
- 1400 mm (HERMetic Sampler GTL)
Environmental Conditions
- Type of Gaskets
- HERMetic Sampler GT - FKM
- HERMetic Sampler GT Chem - FFKM
- HERMetic Sampler GTL - FFKM
Network & Connectivity Infrastructure
- Tape Length
- 30 m/100 ft
I/O Capabilities
- Tank Connection
- 2 in HERMetic Vapor Control Valves (Quick Connect Coupling)
- Sampling Principle
- Gas-tight housing
- Prevents vapor emission and pressure release
- Sampling Capacity
- Approx. 0.5 liters (Zone, Spot, Running, or Bottom Bottles Available)
- HEMetic Sampler GT & GT Chem Approx. 0.5 liters (Zone, Spot, Running, or Bottom Bottles Available) HEMetic Sampler GTL Approx. 0.5 liters and 0.8 litre (Zone, or Running Bottles Available
Overview
- Special Features
- HERMetic Sampler GT - Gas-Tight Operation, Prevents Vapor Emission, Robust Construction Millimeter-PRD
- HERMetic Sampler GT Chem - Chemically Resistant, Gas-Tight, Robust Construction Millimeter-PRD
- HERMetic Sampler GTL - Chemically Resistant, Gas-Tight, Robust Construction Millimeter-PRD Millimeter-PRD
Pressure/Operating Limits
- Maximum Tank Overpressure
- HERMetic Sampler GT - 0.3 bar (4.4 psi)
- HERMetic Sampler GT Chem - 0.3 bar (4.4 psi)
- HERMetic Sampler GTL - 0.3 bar (4.4 psi)
Material Specifications
- Materials
- HERMetic Sampler GT - Stainless Steel AISI 316, Brass, PTFE, PVDF
- HERMetic Sampler GT Chem - Stainless Steel AISI 316, PTFE, PVDF, FFKM Gaskets
Standards & Certifications
- Hazardous Location Approvals
- ATEX II 1 G c IIB T6 (Zone 0)
- Compliance Standards
- IMO, SOLAS, MARPOL, API, ISO, OCIMF Standards
Applications & Compatibility
- Applications
- HERMetic Sampler GT - Closed, gas-tight sampling of liquids on marine vessels
- HERMetic Sampler GT Chem - Closed, gas-tight sampling of chemicals/corrosive liquids
- HERMetic Sampler GTL - Closed, gas-tight sampling of chemicals/corrosive liquids upto 0.8 litre sample size
- Typical Uses
- Custody Transfer, Inventory Control, Quality Control, Pollution Prevention
Dimensions & Weight
- Unit Height
- 1017 mm (HERMetic Sampler GT & GT Chem)
- 1400 mm (HERMetic Sampler GTL)
Environmental Conditions
- Type of Gaskets
- HERMetic Sampler GT - FKM
- HERMetic Sampler GT Chem - FFKM
- HERMetic Sampler GTL - FFKM
Network & Connectivity Infrastructure
- Tape Length
- 30 m/100 ft
I/O Capabilities
- Tank Connection
- 2 in HERMetic Vapor Control Valves (Quick Connect Coupling)
- Sampling Principle
- Gas-tight housing
- Prevents vapor emission and pressure release
- Sampling Capacity
- Approx. 0.5 liters (Zone, Spot, Running, or Bottom Bottles Available)
- HEMetic Sampler GT & GT Chem Approx. 0.5 liters (Zone, Spot, Running, or Bottom Bottles Available) HEMetic Sampler GTL Approx. 0.5 liters and 0.8 litre (Zone, or Running Bottles Available
Overview
- Special Features
- HERMetic Sampler GT - Gas-Tight Operation, Prevents Vapor Emission, Robust Construction Millimeter-PRD
- HERMetic Sampler GT Chem - Chemically Resistant, Gas-Tight, Robust Construction Millimeter-PRD
- HERMetic Sampler GTL - Chemically Resistant, Gas-Tight, Robust Construction Millimeter-PRD Millimeter-PRD
Pressure/Operating Limits
- Maximum Tank Overpressure
- HERMetic Sampler GT - 0.3 bar (4.4 psi)
- HERMetic Sampler GT Chem - 0.3 bar (4.4 psi)
- HERMetic Sampler GTL - 0.3 bar (4.4 psi)
Material Specifications
- Materials
- HERMetic Sampler GT - Stainless Steel AISI 316, Brass, PTFE, PVDF
- HERMetic Sampler GT Chem - Stainless Steel AISI 316, PTFE, PVDF, FFKM Gaskets
Standards & Certifications
- Hazardous Location Approvals
- ATEX II 1 G c IIB T6 (Zone 0)
- Compliance Standards
- IMO, SOLAS, MARPOL, API, ISO, OCIMF Standards
- Applications : HERMetic Sampler GT - Closed, gas-tight sampling of liquids on marine vessels|HERMetic Sampler GT Chem - Closed, gas-tight sampling of chemicals/corrosive liquids|HERMetic Sampler GTL - Closed, gas-tight sampling of chemicals/corrosive liquids upto 0.8 litre sample size
- Unit Height : 1017 mm (HERMetic Sampler GT & GT Chem)|1400 mm (HERMetic Sampler GTL)
- Typical Uses : Custody Transfer, Inventory Control, Quality Control, Pollution Prevention
- Type of Gaskets : HERMetic Sampler GT - FKM|HERMetic Sampler GT Chem - FFKM|HERMetic Sampler GTL - FFKM
- Tape Length : 30 m/100 ft
- Tank Connection : 2 in HERMetic Vapor Control Valves (Quick Connect Coupling)
- Special Features : HERMetic Sampler GT - Gas-Tight Operation, Prevents Vapor Emission, Robust Construction Millimeter-PRD|HERMetic Sampler GT Chem - Chemically Resistant, Gas-Tight, Robust Construction Millimeter-PRD|HERMetic Sampler GTL - Chemically Resistant, Gas-Tight, Robust Construction Millimeter-PRD Millimeter-PRD
- Sampling Principle : Gas-tight housing|Prevents vapor emission and pressure release
- Sampling Capacity : Approx. 0.5 liters (Zone, Spot, Running, or Bottom Bottles Available)|HEMetic Sampler GT & GT Chem Approx. 0.5 liters (Zone, Spot, Running, or Bottom Bottles Available) HEMetic Sampler GTL Approx. 0.5 liters and 0.8 litre (Zone, or Running Bottles Available
- Maximum Tank Overpressure : HERMetic Sampler GT - 0.3 bar (4.4 psi)|HERMetic Sampler GT Chem - 0.3 bar (4.4 psi)|HERMetic Sampler GTL - 0.3 bar (4.4 psi)
- Materials : HERMetic Sampler GT - Stainless Steel AISI 316, Brass, PTFE, PVDF|HERMetic Sampler GT Chem - Stainless Steel AISI 316, PTFE, PVDF, FFKM Gaskets
- Hazardous Location Approvals : ATEX II 1 G c IIB T6 (Zone 0)
- Compliance Standards : IMO, SOLAS, MARPOL, API, ISO, OCIMF Standards
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In