portable sampling
HERMetic Sampler GTX for Marine Applications
The HERMetic Sampler GTX Chem is a portable sampler dedicated to applications where closed sampling of chemicals or liquids is required, and a sample of approximately 0.5 liter of liquid is needed.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The HERMetic Sampler GTX Chem is a portable gas tight sampler for closed operation with liquid transfer. The transfer of the liquid from the sampling bottle to a laboratory bottle occurs by overpressurizing the upper chamber of the sampler with a pump. It is ideal for the following cases:
- For applications involving chemicals with low/ high viscosity
- When a representative sample of the tank content is required
- When no gas release is permitted during sampling operation
- When a differentiated type of sample is required (spot, bottom, running, zone)
- When 2-inch HERMetic compact valves are installed on the vessel
How Does It Work?
The HERMetic Sampler GTX Chem allows easy installation on 2-inch HERMetic compact valves with quick connect coupling. The sampled liquid is transferred into a laboratory bottle after sampling for laboratory analysis. The sampler carries the KEMA 06ATEX0027 (II 1 G c IIB T6) Construction Safety Approval and complies with the European Union’s Directive 94/9 EC. It is approved by all major classification societies. The unit complies with a host of regulations, including API (MPMS Chap 17.11).
Technical specifications include:
- Maximal tank overpressure: 0,3 bar, 4,4 psi
- Tape length: 30m, 100ft
- Capacity of sampling bottles: ~0,5 l
The HERMetic Sampler GTX Chem ensures safety by preventing exposure to potential fire, health and air pollution hazards, and guarantees a representative sample of the content inside the tank for further laboratory analysis. Users benefit from lower operation and maintenance costs.
Applications & Compatibility
- Applications
- Closed, gas-tight sampling of chemicals and hazardous liquids on marine vessels
- Typical Uses
- Custody Transfer, Inventory Control, Quality Control, Pollution Prevention
Dimensions & Weight
- Unit Height
- 800 mm
Network & Connectivity Infrastructure
- Tape Length
- 30 m/100 ft
I/O Capabilities
- Tank Connection
- Mounted on compatible HERMetic vapor control valves
- Sampling Principle
- Gas-tight construction
- Sample transferred by over pressuring the upper chamber with a pump
- Sampling Capacity
- Laboratory bottle: 0.47 liters (16 oz)
- Sampling bottle: approx. 0.5 liters
Overview
- Special Features
- Gas-tight operation, easy cleaning, compatible with corrosive and non-corrosive liquids, overpressure transfer, robust construction Millimeter-PRD
Pressure/Operating Limits
- Maximum Tank Overpressure
- 0.3 bar (4.4 psi)
Standards & Certifications
- Hazardous Location Approvals
- ATEX II 1 G c IIB T6 (suitable for Zone 0 hazardous environments)
- Compliance Standards
- Meets ISO 3170, API MPMS Chap 8.1, API MPMS Chap 17.11
Applications & Compatibility
- Applications
- Closed, gas-tight sampling of chemicals and hazardous liquids on marine vessels
- Typical Uses
- Custody Transfer, Inventory Control, Quality Control, Pollution Prevention
Dimensions & Weight
- Unit Height
- 800 mm
Network & Connectivity Infrastructure
- Tape Length
- 30 m/100 ft
I/O Capabilities
- Tank Connection
- Mounted on compatible HERMetic vapor control valves
- Sampling Principle
- Gas-tight construction
- Sample transferred by over pressuring the upper chamber with a pump
- Sampling Capacity
- Laboratory bottle: 0.47 liters (16 oz)
- Sampling bottle: approx. 0.5 liters
Overview
- Special Features
- Gas-tight operation, easy cleaning, compatible with corrosive and non-corrosive liquids, overpressure transfer, robust construction Millimeter-PRD
Pressure/Operating Limits
- Maximum Tank Overpressure
- 0.3 bar (4.4 psi)
Standards & Certifications
- Hazardous Location Approvals
- ATEX II 1 G c IIB T6 (suitable for Zone 0 hazardous environments)
- Compliance Standards
- Meets ISO 3170, API MPMS Chap 8.1, API MPMS Chap 17.11
- Applications : Closed, gas-tight sampling of chemicals and hazardous liquids on marine vessels
- Unit Height : 800 mm
- Typical Uses : Custody Transfer, Inventory Control, Quality Control, Pollution Prevention
- Tape Length : 30 m/100 ft
- Tank Connection : Mounted on compatible HERMetic vapor control valves
- Special Features : Gas-tight operation, easy cleaning, compatible with corrosive and non-corrosive liquids, overpressure transfer, robust construction Millimeter-PRD
- Sampling Principle : Gas-tight construction|Sample transferred by over pressuring the upper chamber with a pump
- Sampling Capacity : Laboratory bottle: 0.47 liters (16 oz)|Sampling bottle: approx. 0.5 liters
- Maximum Tank Overpressure : 0.3 bar (4.4 psi)
- Hazardous Location Approvals : ATEX II 1 G c IIB T6 (suitable for Zone 0 hazardous environments)
- Compliance Standards : Meets ISO 3170, API MPMS Chap 8.1, API MPMS Chap 17.11
Brochure
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In