plantcruise by experion
Universal Process Cabinet, UPC
Universal Process Cabinet (UPC) provides a convenient mechanical enclosure to remotely locate the Universal IO in a process area.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Barometric Pressure Altitude
- -300 to +2000 m
- Standards
- CSA
- IECEx C1D2/ATEX Z2
- UPC
- Pollution Degree
- 2
- Overvoltage Category
- II
- Operating Temperature
- -40 deg C to +70 deg C
- Ingress Protection
- IP66
- Humidity
- 10 to 90%
- Enclosure Size
- 1300 mm (51.2 in) H x 800 mm (31.5 in) W x 400 mm (15.8 in) D
- Demonstrated Accelerated Life
- >32 Years
Others
- Barometric Pressure Altitude
- -300 to +2000 m
- Standards
- CSA
- IECEx C1D2/ATEX Z2
- UPC
- Pollution Degree
- 2
- Overvoltage Category
- II
- Operating Temperature
- -40 deg C to +70 deg C
- Ingress Protection
- IP66
- Humidity
- 10 to 90%
- Enclosure Size
- 1300 mm (51.2 in) H x 800 mm (31.5 in) W x 400 mm (15.8 in) D
- Demonstrated Accelerated Life
- >32 Years
- Barometric Pressure Altitude : -300 to +2000 m
- Standards : CSA|IECEx C1D2/ATEX Z2|UPC
- Pollution Degree : 2
- Overvoltage Category : II
- Operating Temperature : -40 deg C to +70 deg C
- Ingress Protection : IP66
- Humidity : 10 to 90%
- Enclosure Size : 1300 mm (51.2 in) H x 800 mm (31.5 in) W x 400 mm (15.8 in) D
- Demonstrated Accelerated Life : >32 Years
Brochure
Manuals and Guides
White Paper
Case Study
Please sign in to view part numbers available for purchase based on your account Sign In