enraf tank gauging
Smart Connect
Smart Connect offers fast access to gauge data, preset management, and live diagnostics - ideal for efficient site commissioning and asset monitoring.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Why Smart Connect?
- Save Time: Automate site setup and diagnostics to reduce commissioning time.
- Reduce Errors: Eliminate manual configuration mistakes with guided workflows.
- Boost Uptime: Detect faults early with live asset scanning and event logging.
- Stay Secure: Control access with enterprise-grade permissions and encrypted data handling.
- Work Anywhere: Connect via wired protocols or Bluetooth—even enable remote diagnostics when needed.
- Real-Time Asset Scanning: Instantly detect and diagnose gauges, boards, and communication interfaces. Get live feedback on operational status to resolve issues before they escalate.
- Guided Site Configuration: Create new sites or import existing ones with structured asset hierarchies. Configure equipment with intuitive tools that reduce setup time and complexity.
- Enterprise-Grade Security: Smart Connect enforces file-level access controls and role-based permissions to protect sensitive data. All software components are digitally signed for authenticity.
- Event Logging & Monitoring: Track system and user actions with a built-in logger. Review logs locally or through Windows Event Viewer for compliance and troubleshooting.
- Automated Backup & Recovery: Schedule backups aligned with your IT policies. Restore configurations and logs quickly to minimize downtime.
- Flexible Connectivity: Supports GPU, Modbus, HART, and Bluetooth Classic. Remote diagnostics available via HTTPS or VPN—only when explicitly authorized.
- Field Engineers: Commission sites faster and diagnose issues on the spot.
- Site Managers: Monitor asset health and ensure operational continuity.
- IT & Security Teams: Maintain control over data access, integrity, and compliance.
- Commissioning new tank gauging sites
- Troubleshooting field assets remotely
- Migrating legacy configurations
- Ensuring secure access and data recovery
- Monitoring performance across multiple assets
Smart Connect is designed to work within your infrastructure, giving you full control over diagnostics, data, and security. It’s the smarter way to manage tank gauging systems—built for speed, safety, and simplicity.
Communication & Protocols
- Connectivity
- TCP/IP (Ethernet), COM (Serial), Bluetooth Classic
- Supported Field Interfaces
- CIU 888, CIU 858, CIU Prime, CIU Plus, SmartLink
Software Licensing
- Scanning Functions
- Site Scan, Health Scan, TCP/IP Port Scan, Board Scan
- Security Hardware
- TPM 2.0 (Required & Enabled)
Device & Network Capacity
- Supported Gauges
- Servo 854, SmartServo 954, SmartRadar 970/971/973, FlexLine 990
Software & Interface
- Operating System
- Windows 10 (Version 21H2, Build 19044 or later)
Technical Specifications
- Product Type
- Commissioning & Diagnostic Software for Enraf Gauges
Communication & Protocols
- Connectivity
- TCP/IP (Ethernet), COM (Serial), Bluetooth Classic
- Supported Field Interfaces
- CIU 888, CIU 858, CIU Prime, CIU Plus, SmartLink
Software Licensing
- Scanning Functions
- Site Scan, Health Scan, TCP/IP Port Scan, Board Scan
- Security Hardware
- TPM 2.0 (Required & Enabled)
Device & Network Capacity
- Supported Gauges
- Servo 854, SmartServo 954, SmartRadar 970/971/973, FlexLine 990
Software & Interface
- Operating System
- Windows 10 (Version 21H2, Build 19044 or later)
Technical Specifications
- Product Type
- Commissioning & Diagnostic Software for Enraf Gauges
- Connectivity : TCP/IP (Ethernet), COM (Serial), Bluetooth Classic
- Supported Field Interfaces : CIU 888, CIU 858, CIU Prime, CIU Plus, SmartLink
- Scanning Functions : Site Scan, Health Scan, TCP/IP Port Scan, Board Scan
- Security Hardware : TPM 2.0 (Required & Enabled)
- Supported Gauges : Servo 854, SmartServo 954, SmartRadar 970/971/973, FlexLine 990
- Operating System : Windows 10 (Version 21H2, Build 19044 or later)
- Product Type : Commissioning & Diagnostic Software for Enraf Gauges
Filters
Please sign in to view part numbers available for purchase based on your account Sign In