/content/process/us/en/search.html
This site will be under scheduled maintenance on March 31, 2026, 10:00 AM IST - 2:00 PM IST (March 31, 2026, 12:30 AM EST- March 31, 2026, 4:30 AM EST), we appreciate your patience during this time. Thank you.

burner accessories

Eclipse Pilots

Industrial gas pilots for use with nearly any type of industrial burner.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2022-12-30T00:00:00Z
Service & Support Discontinuation Date: 2027-12-31T00:00:00Z
There is an Eclipse gas pilot available for use with virtually any type of industrial burner. Complete pilot assemblies are available in atmospheric types for either low (4 w.c. to 3 psig) or high (3 psig and above) pressure gas. Ignition methods are either manual or electric.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
110042
PILT,ATMSPH,3A 1FI,ELECT,LESS ORIF ADD 1
110042
PILT,ATMSPH,3A 1FI,ELECT,LESS ORIF ADD 1
12392
IGN,0.75 IN.,NPT,152 MM LENG
12392
IGN,0.75 IN.,NPT,152 MM LENG
19655
INS,CUMA NZL,1/2 IN. C.R.S.
19655
INS,CUMA NZL,1/2 IN. C.R.S.
EC10025904
MXR,131PM STRIPPED,INCLUDES 10254 7 AIR
EC10025904
MXR,131PM STRIPPED,INCLUDES 10254 7 AIR
EC102448
NZL,PILT,4RAFI 4,1 IN.,4 IN. LENG
EC102448
NZL,PILT,4RAFI 4,1 IN.,4 IN. LENG
EC102493
NZL,PILT,4RAFI 2,1 IN.,2 IN. LENG
EC102493
NZL,PILT,4RAFI 2,1 IN.,2 IN. LENG
EC102494
NZL,PILT,5RAFI 4 1/2,1.25 IN.,4.5 IN. LE
EC102494
NZL,PILT,5RAFI 4 1/2,1.25 IN.,4.5 IN. LE
EC103250
NZL,PILT,FERROFIX,4F 3S,1 IN.,STL
EC103250
NZL,PILT,FERROFIX,4F 3S,1 IN.,STL
EC103442
PILT,3B RAFI T14,CMPLT ASY.
EC103442
PILT,3B RAFI T14,CMPLT ASY.
EC300584
MXR,PILT 121 SUB ASSY,INCLUDES LOAD LINE
EC300584
MXR,PILT 121 SUB ASSY,INCLUDES LOAD LINE