direct fired furnace burners
BIC..L
Excess air burners for all applications requiring precise temperature control and consistent product quality.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Capacity range: 75 kW to 440 kW
- Fuels: natural gas, LPG (gaseous), other types on request
- Direct spark ignition
- Max. furnace temperature is 4500°C
Combustion/Furnace/Chamber Temperatures
- Maximum Combustion Air Temperature
- ≤ 250 deg C
Maximum/Minimum Temperature Limits
- Maximum Furnace Temperature
- 1250 deg C (higher on request)
Environmental Conditions
- Ambient Temperature Range
- -20 to +180 deg C (-4 to +356 deg F)
Installation & Mounting Specifications
- Installation Orientation
- Horizontal or angled
Air & Combustion Air Specifications
- Cooling/Purge Air Option
- 2 to 6 % of rated air flow when burner is off
- Excess Air Capability
- Up to ≈1500% (λ up to ~16)
Electrical Specifications
- Maintenance Interval
- Twice per year (more frequent if media is contaminated)
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Nozzle‑mixing (gas and air mix only at burner head)
Processing & Performance Metrics
- Turndown Capability
- High (supported by excess‑air operation)
- Outlet Velocity
- High (up to 250 m/s)
- Capacity Range
- 85 kW to 440 kW (320 to 1664 x 10³ BTU/h)
Ignition, Flame & Supervision Specifications
- Flame Supervision
- Flame rod standard
- Ignition Type
- Direct spark ignition
Burner/Flame‑Related Lengths
- Flame Length
- 450 to 900 mm depending on model
Control, Logic & Functional Behavior
- Control Type
- ON/OFF cyclic, staged, or modulating
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas
Standards & Certifications
- Approvals
- EN 746-2 (Compliance for industrial thermoprocessing equipment), Eurasian Customs Union (Meets technical specifications), Machinery Directive 2006/42/EC Declaration of Incorporation confirmed, WEEE Directive Disposal compliance
Material Specifications
- Material
- Cast Steel (GG)
Combustion/Furnace/Chamber Temperatures
- Maximum Combustion Air Temperature
- ≤ 250 deg C
Maximum/Minimum Temperature Limits
- Maximum Furnace Temperature
- 1250 deg C (higher on request)
Environmental Conditions
- Ambient Temperature Range
- -20 to +180 deg C (-4 to +356 deg F)
Installation & Mounting Specifications
- Installation Orientation
- Horizontal or angled
Air & Combustion Air Specifications
- Cooling/Purge Air Option
- 2 to 6 % of rated air flow when burner is off
- Excess Air Capability
- Up to ≈1500% (λ up to ~16)
Electrical Specifications
- Maintenance Interval
- Twice per year (more frequent if media is contaminated)
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Nozzle‑mixing (gas and air mix only at burner head)
Processing & Performance Metrics
- Turndown Capability
- High (supported by excess‑air operation)
- Outlet Velocity
- High (up to 250 m/s)
- Capacity Range
- 85 kW to 440 kW (320 to 1664 x 10³ BTU/h)
Ignition, Flame & Supervision Specifications
- Flame Supervision
- Flame rod standard
- Ignition Type
- Direct spark ignition
Burner/Flame‑Related Lengths
- Flame Length
- 450 to 900 mm depending on model
Control, Logic & Functional Behavior
- Control Type
- ON/OFF cyclic, staged, or modulating
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas
Standards & Certifications
- Approvals
- EN 746-2 (Compliance for industrial thermoprocessing equipment), Eurasian Customs Union (Meets technical specifications), Machinery Directive 2006/42/EC Declaration of Incorporation confirmed, WEEE Directive Disposal compliance
Material Specifications
- Material
- Cast Steel (GG)
- Maximum Combustion Air Temperature : ≤ 250 deg C
- Maximum Furnace Temperature : 1250 deg C (higher on request)
- Ambient Temperature Range : -20 to +180 deg C (-4 to +356 deg F)
- Installation Orientation : Horizontal or angled
- Cooling/Purge Air Option : 2 to 6 % of rated air flow when burner is off
- Excess Air Capability : Up to ≈1500% (λ up to ~16)
- Maintenance Interval : Twice per year (more frequent if media is contaminated)
- Combustion Principle : Nozzle‑mixing (gas and air mix only at burner head)
- Turndown Capability : High (supported by excess‑air operation)
- Flame Supervision : Flame rod standard
- Outlet Velocity : High (up to 250 m/s)
- Capacity Range : 85 kW to 440 kW (320 to 1664 x 10³ BTU/h)
- Ignition Type : Direct spark ignition
- Flame Length : 450 to 900 mm depending on model
- Control Type : ON/OFF cyclic, staged, or modulating
- Fuel Type : Natural Gas
- Approvals : EN 746-2 (Compliance for industrial thermoprocessing equipment), Eurasian Customs Union (Meets technical specifications), Machinery Directive 2006/42/EC Declaration of Incorporation confirmed, WEEE Directive Disposal compliance
- Material : Cast Steel (GG)
Please sign in to view part numbers available for purchase based on your account Sign In