/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

direct fired furnace burners

ExtensoJet

A uniquely designed nozzle-mix burner with an extended combustor to allow it to be placed into thick walled applications such as in ceramic, brick, and tile kilns.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2022-12-30T00:00:00Z
Service & Support Discontinuation Date: 2027-12-31T00:00:00Z
The ExtensoJet was designed to extend through the kiln wall to significantly increase hot gas penetration and circulation of the products of combustion. The high velocity of the gases improves temperature uniformity, product quality and system efficiency. The gas velocity can be as high as 500 ft/s (150 m/s). The combustor comes in varying lengths from 20 inches to 56 inches (500 to 1400 mm).
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
00.4041070.05
EJ Combustor l300d42
00.4041070.05
EJ Combustor l300d42
00.4041077.00
PLUG,SPRK,EXTENSOJET, BRNR EJ 8333,8348,
00.4041077.00
PLUG,SPRK,EXTENSOJET, BRNR EJ 8333,8348,
00.4041077.01
SNSR,FLM,ION,EXTENSOJET,EJ8333,EJ8348,EJ
00.4041077.01
SNSR,FLM,ION,EXTENSOJET,EJ8333,EJ8348,EJ
10010071
BBL,1245MM LG,EJV2
10010071
BBL,1245MM LG,EJV2
10010072
BBL,327MM LG,EJV2
10010072
BBL,327MM LG,EJV2
10010073
BBL,837MM LG,EJV2
10010073
BBL,837MM LG,EJV2
10010518
TB,GAS,1221MM,EJV2
10010518
TB,GAS,1221MM,EJV2
10010519
TB,GAS,303MM,EJV2
10010519
TB,GAS,303MM,EJV2
10010520
TB,GAS,813MM,EJV2
10010520
TB,GAS,813MM,EJV2
10010621
BBL,633MM LG,EJV2
10010621
BBL,633MM LG,EJV2