/content/process/us/en/search.html

direct fired furnace burners

Furnnox

Direct fired furnace burners designed for high temperature applications with air staging for Ultra-Low NOx emissions performance. Improved efficiency achieved through use of pre-heated combustion air, available on all sizes.

Overview
Ultra-Low NOx Direct Fired Furnace Burners Eclipse Furnnox burners set new standards for emissions and flexibility. Tests show that the burners deliver lower emissions than any of its competitor's burners. The Furnnox is capable of producing NOx emissions less than 30 ppm at 3% O2 in most high temperature applications. To achieve high efficiency, the burner is controlled on-ratio throughout the operating range and can be operated with combustion air temperatures as high as 1,100°F (600°C). The Furnnox Low NOx burner is made to last, with rugged dependability and reliability built in.

Features & Benefits:
  • Integrated gas and air orifices simplify burner piping, set-up and adjustment
  • Air and gas inlets are independently adjustable in 90° increments to suit a variety of piping alternatives
  • Installation, operation, and maintenance are simplified and less costly
  • Made to last. Rugged Eclipse dependability and reliability are built in
  • Available in five sizes up to a capacity of 1,500,000 BTU/hr (440kW)
Specifications

Overview

  • Models
    • FN0025, FN0050, FN0100, FN0150, FN0200
  • Burner Type
    • Ultra‑low NOx direct‑fired furnace burner

Combustion/Furnace/Chamber Temperatures

  • Maximum Combustion Air Temperature
    • 300 deg F (150 deg C) standard; 1100 deg F (600 deg C) with insulated body
  • Minimum Furnace Temperature
    • 1400 deg F (760 deg C) (for low NOx)
  • Maximum Chamber Temperature
    • 2400 deg F (1315 deg C)

Operating/Process Temperature Ranges

  • Process Temperature Range
    • 2800 deg F (1540 deg C)

Air & Combustion Air Specifications

  • Excess Air Requirement
    • Designed for low excess air operation; not suitable for high excess air or process‑air applications
  • Air Orifice Sizes
    • 29 mm to 70 mm depending on model

Connections & Interfaces

  • Pipe Connection Type
    • BSP or NPT

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • On‑ratio controlled burner for high efficiency

Dimensions & Size Specifications

  • Gas Orifice Sizes
    • 7 mm to 24 mm depending on fuel and model

Ignition, Flame & Supervision Specifications

  • Flame Detection
    • UV Scanner
  • Ignition Type
    • Direct ignition anywhere within ignition range; no pilot required

Performance, Flow & Capacity

  • Turndown Ratio
    • 10:1

Processing & Performance Metrics

  • Capacity Range
    • 0.25 to 2 MMBtu/h (66 to 530 kW)
  • NOx Emissions
    • < 30 ppm at 3% O₂ in most high‑temperature furnace applications

Burner/Flame‑Related Lengths

  • Flame Length
    • Size‑ and fuel‑dependent (approximately 14-43 in/355-1092 mm) (High fire)

Applications & Compatibility

  • Applications
    • Continuous high‑temperature furnaces (annealing/pickling lines), forging furnaces, heat‑treatment furnaces, galvanizing furnaces, slot‑type forge furnaces

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane

Standards & Certifications

  • Approvals
    • Eurasian Customs Union (Compliant), Honeywell Eclipse Standards (Applies to all models), WEEE Directive Disposal compliance

Overview

  • Models
    • FN0025, FN0050, FN0100, FN0150, FN0200
  • Burner Type
    • Ultra‑low NOx direct‑fired furnace burner

Combustion/Furnace/Chamber Temperatures

  • Maximum Combustion Air Temperature
    • 300 deg F (150 deg C) standard; 1100 deg F (600 deg C) with insulated body
  • Minimum Furnace Temperature
    • 1400 deg F (760 deg C) (for low NOx)
  • Maximum Chamber Temperature
    • 2400 deg F (1315 deg C)

Operating/Process Temperature Ranges

  • Process Temperature Range
    • 2800 deg F (1540 deg C)

Air & Combustion Air Specifications

  • Excess Air Requirement
    • Designed for low excess air operation; not suitable for high excess air or process‑air applications
  • Air Orifice Sizes
    • 29 mm to 70 mm depending on model

Connections & Interfaces

  • Pipe Connection Type
    • BSP or NPT

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • On‑ratio controlled burner for high efficiency

Dimensions & Size Specifications

  • Gas Orifice Sizes
    • 7 mm to 24 mm depending on fuel and model

Ignition, Flame & Supervision Specifications

  • Flame Detection
    • UV Scanner
  • Ignition Type
    • Direct ignition anywhere within ignition range; no pilot required

Performance, Flow & Capacity

  • Turndown Ratio
    • 10:1

Processing & Performance Metrics

  • Capacity Range
    • 0.25 to 2 MMBtu/h (66 to 530 kW)
  • NOx Emissions
    • < 30 ppm at 3% O₂ in most high‑temperature furnace applications

Burner/Flame‑Related Lengths

  • Flame Length
    • Size‑ and fuel‑dependent (approximately 14-43 in/355-1092 mm) (High fire)

Applications & Compatibility

  • Applications
    • Continuous high‑temperature furnaces (annealing/pickling lines), forging furnaces, heat‑treatment furnaces, galvanizing furnaces, slot‑type forge furnaces

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane

Standards & Certifications

  • Approvals
    • Eurasian Customs Union (Compliant), Honeywell Eclipse Standards (Applies to all models), WEEE Directive Disposal compliance
  • Models : FN0025, FN0050, FN0100, FN0150, FN0200
  • Maximum Combustion Air Temperature : 300 deg F (150 deg C) standard; 1100 deg F (600 deg C) with insulated body
  • Minimum Furnace Temperature : 1400 deg F (760 deg C) (for low NOx)
  • Maximum Chamber Temperature : 2400 deg F (1315 deg C)
  • Process Temperature Range : 2800 deg F (1540 deg C)
  • Excess Air Requirement : Designed for low excess air operation; not suitable for high excess air or process‑air applications
  • Pipe Connection Type : BSP or NPT
  • Combustion Principle : On‑ratio controlled burner for high efficiency
  • Gas Orifice Sizes : 7 mm to 24 mm depending on fuel and model
  • Air Orifice Sizes : 29 mm to 70 mm depending on model
  • Flame Detection : UV Scanner
  • Turndown Ratio : 10:1
  • Capacity Range : 0.25 to 2 MMBtu/h (66 to 530 kW)
  • NOx Emissions : < 30 ppm at 3% O₂ in most high‑temperature furnace applications
  • Ignition Type : Direct ignition anywhere within ignition range; no pilot required
  • Flame Length : Size‑ and fuel‑dependent (approximately 14-43 in/355-1092 mm) (High fire)
  • Applications : Continuous high‑temperature furnaces (annealing/pickling lines), forging furnaces, heat‑treatment furnaces, galvanizing furnaces, slot‑type forge furnaces
  • Burner Type : Ultra‑low NOx direct‑fired furnace burner
  • Fuel Type : Natural Gas, Propane, Butane
  • Approvals : Eurasian Customs Union (Compliant), Honeywell Eclipse Standards (Applies to all models), WEEE Directive Disposal compliance
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10012903
CMBSTR,BRNR,FN0025
10012903
CMBSTR,BRNR,FN0025
10012904
CMBSTR,BRNR,FN0050
10012904
CMBSTR,BRNR,FN0050
10012906
CMBSTR,BRNR,FN0100
10012906
CMBSTR,BRNR,FN0100
10012907
CMBSTR,BRNR,FN0150
10012907
CMBSTR,BRNR,FN0150
10012928
PLT,ADPT,DIST,AIR,ASY,FN0150
10012928
PLT,ADPT,DIST,AIR,ASY,FN0150
10012929
PLT,ADPT,DIST,AIR,ASY,FN0200
10012929
PLT,ADPT,DIST,AIR,ASY,FN0200
10012966
GSKT,MTG,BLCK,FN0025,INSULFRAX MATL
10012966
GSKT,MTG,BLCK,FN0025,INSULFRAX MATL
10012967
GSKT,MTG,BLCK,FN0050,FN0075 INSULFRAX MA
10012967
GSKT,MTG,BLCK,FN0050,FN0075 INSULFRAX MA
10012969
GSKT,MTG,BLCK,FN0100,INSULFRAX MATL
10012969
GSKT,MTG,BLCK,FN0100,INSULFRAX MATL
10012970
GSKT,MTG,BLCK,FN0150,INSULFRAX MATL
10012970
GSKT,MTG,BLCK,FN0150,INSULFRAX MATL