/content/process/us/en/search.html

direct fired furnace burners

NMC Series Dual Fuel Burner

Dual fuel burners for applications requiring the ability to switch between oil and gas.

Overview
NMC series of Dual Fuel Burners enables customers to run operations with best fuel economics, flame stability, steady output due to impressive turndown ratio and maintenance free operations. NMC burner can be fired in both vertical and horizontal positions leading to optimum use of available space. NMC burners backed up by years of experience of Honeywell Thermal Solutions ensures one stop solution for heating requirements for a variety of industries Suitable for a variety of applications including Metal Treatment, Food & Beverage, Ceramics, and Automotive.
Specifications

Air/Exhaust/Flue Gas Temperatures

  • Maximum Air Preheat Temperature
    • Up to 425 deg C

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Nozzle‑mixing, high turbulence, flashback‑free

Performance, Flow & Capacity

  • Maximum Heat Output
    • 275 kW, 525 kW, 1100 kW
  • Turndown Ratio
    • 8:1 (Gas at 200 deg C), 7:1 (Gas at 425 deg C), 4:1 (Oil)

Installation & Mounting Specifications

  • Mounting Options
    • Roof, base, or side wall installation
    • Vertical or horizontal

Control, Logic & Functional Behavior

  • Control Options
    • Manual or automatic via ratio regulator or control valve

Ignition, Flame & Supervision Specifications

  • Flame Geometry
    • Diameter: 10 in, Length: 3.5 ft
  • Ignition Type
    • Back-loaded pilot regulator system for consistent ignition

Dimensions & Size Specifications

  • Flame Diameter
    • ~ 10 inches
  • Burner Sizes
    • 3 sizes: 275 kW, 525 kW, 1100 kW

Product Design & Configuration

  • Burner Series
    • NMC Series

Processing & Performance Metrics

  • Service Life
    • Long‑lasting industrial design

Burner/Flame‑Related Lengths

  • Flame Length
    • ~ 3.5 ft

Applications & Compatibility

  • Applications
    • Metals (heat treatment, re‑heating, continuous furnaces); Steel rolling mills; Food and Beverages (indirect heating); Ceramics; Rotary kilns for chemical/special material mixing; Auto ancillaries

Overview

  • Burner Type
    • Dual‑fuel industrial burner

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, LPG, #2 Oil

Air/Exhaust/Flue Gas Temperatures

  • Maximum Air Preheat Temperature
    • Up to 425 deg C

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Nozzle‑mixing, high turbulence, flashback‑free

Performance, Flow & Capacity

  • Maximum Heat Output
    • 275 kW, 525 kW, 1100 kW
  • Turndown Ratio
    • 8:1 (Gas at 200 deg C), 7:1 (Gas at 425 deg C), 4:1 (Oil)

Installation & Mounting Specifications

  • Mounting Options
    • Roof, base, or side wall installation
    • Vertical or horizontal

Control, Logic & Functional Behavior

  • Control Options
    • Manual or automatic via ratio regulator or control valve

Ignition, Flame & Supervision Specifications

  • Flame Geometry
    • Diameter: 10 in, Length: 3.5 ft
  • Ignition Type
    • Back-loaded pilot regulator system for consistent ignition

Dimensions & Size Specifications

  • Flame Diameter
    • ~ 10 inches
  • Burner Sizes
    • 3 sizes: 275 kW, 525 kW, 1100 kW

Product Design & Configuration

  • Burner Series
    • NMC Series

Processing & Performance Metrics

  • Service Life
    • Long‑lasting industrial design

Burner/Flame‑Related Lengths

  • Flame Length
    • ~ 3.5 ft

Applications & Compatibility

  • Applications
    • Metals (heat treatment, re‑heating, continuous furnaces); Steel rolling mills; Food and Beverages (indirect heating); Ceramics; Rotary kilns for chemical/special material mixing; Auto ancillaries

Overview

  • Burner Type
    • Dual‑fuel industrial burner

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, LPG, #2 Oil
  • Maximum Air Preheat Temperature : Up to 425 deg C
  • Combustion Principle : Nozzle‑mixing, high turbulence, flashback‑free
  • Maximum Heat Output : 275 kW, 525 kW, 1100 kW
  • Mounting Options : Roof, base, or side wall installation|Vertical or horizontal
  • Control Options : Manual or automatic via ratio regulator or control valve
  • Turndown Ratio : 8:1 (Gas at 200 deg C), 7:1 (Gas at 425 deg C), 4:1 (Oil)
  • Flame Geometry : Diameter: 10 in, Length: 3.5 ft
  • Flame Diameter : ~ 10 inches
  • Ignition Type : Back-loaded pilot regulator system for consistent ignition
  • Burner Series : NMC Series
  • Service Life : Long‑lasting industrial design
  • Flame Length : ~ 3.5 ft
  • Burner Sizes : 3 sizes: 275 kW, 525 kW, 1100 kW
  • Applications : Metals (heat treatment, re‑heating, continuous furnaces); Steel rolling mills; Food and Beverages (indirect heating); Ceramics; Rotary kilns for chemical/special material mixing; Auto ancillaries
  • Burner Type : Dual‑fuel industrial burner
  • Fuel Type : Natural Gas, LPG, #2 Oil
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101028432
KIT,LIT,NMC,GAS OIL NZL MIX BURNERS
101028432
KIT,LIT,NMC,GAS OIL NZL MIX BURNERS
101029523
BRNR,NMC320,COMB BRNR SWNG AWAY,HK52631X
101029523
BRNR,NMC320,COMB BRNR SWNG AWAY,HK52631X
3515
FLG,NM BRNR H 126 & L 126
3515
FLG,NM BRNR H 126 & L 126
HK13368
LOCK,NMG215 230 TILE MTG
HK13368
LOCK,NMG215 230 TILE MTG
HK14135
TB ASSY,NMC210 260 OIL INLT
HK14135
TB ASSY,NMC210 260 OIL INLT
HK14573
INT ASSY,NMC210 BRNR
HK14573
INT ASSY,NMC210 BRNR
HK14574
INT ASSY,NMC215 BRNR
HK14574
INT ASSY,NMC215 BRNR
HK14575
BKPLT SUB ASSY,NMC210B CAST BRNR
HK14575
BKPLT SUB ASSY,NMC210B CAST BRNR
HK14576
BKPLT SUB ASSY,NMC215B CAST BRNR
HK14576
BKPLT SUB ASSY,NMC215B CAST BRNR
HK14585
BDY ASSY,NMC215B ATMZR
HK14585
BDY ASSY,NMC215B ATMZR