/content/process/us/en/search.html

direct fired furnace burners

Wall Hugger Invisiflame WHI

Flat flame furnace burner with Ultra Low NOx emissions of 20 ppm or less.

Overview
WHI Wall Hugger Invisiflame® burner is designed for applications requiring even heat distribution with no flame impingement and low NOx emissions. The flame hugs the wall, even at high turndown ratios, allowing the burner to be placed close to the load.

Features & Benefits:
  • Capacity range: 2000 to 6000 kBTU/h (580 to 1760 kW)
  • Ultra low NOx emissions of 20 ppm or less
  • Low CO emissions even on cold start
  • 8:1 on-ratio turndown
  • Flat flame burner with flat flame profile throughout firing range with even heat distribution and no flame impingement
  • Low excess air operation (5%) for maximum fuel efficiencyCold or preheated air up to 900ºF (480ºC)
  • Direct spark or pilot ignition
  • Stable operation at ratio in cold furnace
  • Adjustable flange for ease of installation
  • Single air and fuel connections
  • Available in round or square tile versions
Specifications

Combustion/Furnace/Chamber Temperatures

  • Minimum Furnace Temperature
    • 1600 deg F (870 deg C) Invisiflame® Mode

Installation & Mounting Specifications

  • Installation Orientation
    • Burner can be placed close to the load
    • Wall‑mounted

Air & Combustion Air Specifications

  • Air Temperature Range
    • Cold or preheated air up to 900 deg F (480 deg C)
  • Excess Air Operation
    • Low excess air operation: ~5%

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Three‑stage air injection design; flame hugs the furnace wall

Control, Logic & System Behavior

  • Operating Modes
    • Firing mode (visible flame) and Invisiflame® mode (flameless‑type operation)

Ignition, Flame & Supervision Specifications

  • Flame Stability
    • Stable operation on‑ratio, including in cold furnaces
  • Flame Detection
    • UV Scanner (flame detection in Firing mode only)
  • Flame Behavior
    • Flame hugs wall, suitable for close placement to load
  • Ignition Type
    • Direct Spark or Pilot Ignition
  • Flame Profile
    • Flat flame throughout firing range, even heat distribution, no impingement

Connections & Interfaces

  • Connection Type
    • Single air and fuel connections

Performance, Flow & Capacity

  • Turndown Ratio
    • 8:1 on-ratio

Combustion Air, Blower & Emissions Specifications

  • Combustion Air
    • Cold or preheated air up to 900 deg F (480 deg C)

Processing & Performance Metrics

  • Capacity Range
    • 2 to 6 MMBtu/hr (580 to 1,760 kW), depending on air preheat
  • NOx Emissions
    • Ultra‑low NOx: 20 ppm or less
  • CO Emissions
    • Low CO emissions, including during cold start

Product Design & Configuration

  • Burner Family
    • Wall Hugger Invisiflame® (WHI)

Mechanical Design, Layout & Construction Options

  • Tile Options
    • Available in round or square tile versions

Applications & Compatibility

  • Applications
    • Furnaces requiring uniform heating, wall‑mounted burners, low NOx, and no flame impingement

Overview

  • Burner Type
    • Wall‑hugging, flat‑flame gas burner

Fuel, Gas & Media Specifications

  • Fuel Type
    • Clean industrial fuel gas ≥ 500 Btu/ft³ (19.7 MJ/nm³)

Combustion/Furnace/Chamber Temperatures

  • Minimum Furnace Temperature
    • 1600 deg F (870 deg C) Invisiflame® Mode

Installation & Mounting Specifications

  • Installation Orientation
    • Burner can be placed close to the load
    • Wall‑mounted

Air & Combustion Air Specifications

  • Air Temperature Range
    • Cold or preheated air up to 900 deg F (480 deg C)
  • Excess Air Operation
    • Low excess air operation: ~5%

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Three‑stage air injection design; flame hugs the furnace wall

Control, Logic & System Behavior

  • Operating Modes
    • Firing mode (visible flame) and Invisiflame® mode (flameless‑type operation)

Ignition, Flame & Supervision Specifications

  • Flame Stability
    • Stable operation on‑ratio, including in cold furnaces
  • Flame Detection
    • UV Scanner (flame detection in Firing mode only)
  • Flame Behavior
    • Flame hugs wall, suitable for close placement to load
  • Ignition Type
    • Direct Spark or Pilot Ignition
  • Flame Profile
    • Flat flame throughout firing range, even heat distribution, no impingement

Connections & Interfaces

  • Connection Type
    • Single air and fuel connections

Performance, Flow & Capacity

  • Turndown Ratio
    • 8:1 on-ratio

Combustion Air, Blower & Emissions Specifications

  • Combustion Air
    • Cold or preheated air up to 900 deg F (480 deg C)

Processing & Performance Metrics

  • Capacity Range
    • 2 to 6 MMBtu/hr (580 to 1,760 kW), depending on air preheat
  • NOx Emissions
    • Ultra‑low NOx: 20 ppm or less
  • CO Emissions
    • Low CO emissions, including during cold start

Product Design & Configuration

  • Burner Family
    • Wall Hugger Invisiflame® (WHI)

Mechanical Design, Layout & Construction Options

  • Tile Options
    • Available in round or square tile versions

Applications & Compatibility

  • Applications
    • Furnaces requiring uniform heating, wall‑mounted burners, low NOx, and no flame impingement

Overview

  • Burner Type
    • Wall‑hugging, flat‑flame gas burner

Fuel, Gas & Media Specifications

  • Fuel Type
    • Clean industrial fuel gas ≥ 500 Btu/ft³ (19.7 MJ/nm³)
  • Minimum Furnace Temperature : 1600 deg F (870 deg C) Invisiflame® Mode
  • Installation Orientation : Burner can be placed close to the load|Wall‑mounted
  • Air Temperature Range : Cold or preheated air up to 900 deg F (480 deg C)
  • Excess Air Operation : Low excess air operation: ~5%
  • Combustion Principle : Three‑stage air injection design; flame hugs the furnace wall
  • Operating Modes : Firing mode (visible flame) and Invisiflame® mode (flameless‑type operation)
  • Flame Stability : Stable operation on‑ratio, including in cold furnaces
  • Flame Detection : UV Scanner (flame detection in Firing mode only)
  • Connection Type : Single air and fuel connections
  • Turndown Ratio : 8:1 on-ratio
  • Flame Behavior : Flame hugs wall, suitable for close placement to load
  • Combustion Air : Cold or preheated air up to 900 deg F (480 deg C)
  • Capacity Range : 2 to 6 MMBtu/hr (580 to 1,760 kW), depending on air preheat
  • NOx Emissions : Ultra‑low NOx: 20 ppm or less
  • Ignition Type : Direct Spark or Pilot Ignition
  • Flame Profile : Flat flame throughout firing range, even heat distribution, no impingement
  • Burner Family : Wall Hugger Invisiflame® (WHI)
  • Tile Options : Available in round or square tile versions
  • CO Emissions : Low CO emissions, including during cold start
  • Applications : Furnaces requiring uniform heating, wall‑mounted burners, low NOx, and no flame impingement
  • Burner Type : Wall‑hugging, flat‑flame gas burner
  • Fuel Type : Clean industrial fuel gas ≥ 500 Btu/ft³ (19.7 MJ/nm³)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HK302844
CPLG,FLX,3/8 DIA X 3/8 SQ MATHIS ENERGY
HK302844
CPLG,FLX,3/8 DIA X 3/8 SQ MATHIS ENERGY
HK404618
BDY ASSY,WHI260 OUTR
HK404618
BDY ASSY,WHI260 OUTR
HK404619
BDY ASSY,WHI260 INR
HK404619
BDY ASSY,WHI260 INR
HK404620
NZL ASSY,WHI260 SPIN RACK
HK404620
NZL ASSY,WHI260 SPIN RACK
HK404622
TB ASSY,WHI260 BRNR GAS
HK404622
TB ASSY,WHI260 BRNR GAS
HK404623
GSKT,WHI260 BRNR UNIT MTG KAOWOOL,1/8 TH
HK404623
GSKT,WHI260 BRNR UNIT MTG KAOWOOL,1/8 TH
HK404624
GSKT,WHI260 INR BDY MTG KAOWOOL,1/8 THK,
HK404624
GSKT,WHI260 INR BDY MTG KAOWOOL,1/8 THK,
HK404625
GSKT,WHI260 BKPLT MTG KAOWOOL,1/8 THK,23
HK404625
GSKT,WHI260 BKPLT MTG KAOWOOL,1/8 THK,23
HK404626
NZL,WHI260 BRNR AIR/GAS RFRCT
HK404626
NZL,WHI260 BRNR AIR/GAS RFRCT
HK404627
INSLN,WHI260 BRNR BKPLT CRMC FBR 2300F,3
HK404627
INSLN,WHI260 BRNR BKPLT CRMC FBR 2300F,3