/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

glass and oxygen burners

WTPUG Throughport Burner

Throughport burners designed for multiple burners per port, the WTPUG is designed for Gas and produces a conical flame, is water cooled, and paired with a retraction gear mechanism.

Overview
WTPUG burners are compact, water-cooled burners designed to be inserted into the port neck of a regenerative glass furnace. The burner is fitted to the Eclipse Retraction Mechanism to withdraw the burner from the furnace when not firing. Use of the Retraction Mechanism ensures consistent combustion quality, which is essential to achieve high glass quality. The burner produces a conical flame, and multiple burners can be placed in a single port.

Features & Benefits:
  • Reduced fuel consumption
  • Refractory cost savings
  • Reduced batch carryover
  • Reduced burner cleaning, giving more consistent performance
  • High glass quality
  • Low atomizing air consumption
  • Compact burner and water jacket design
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10032622
NZL,GAS,WTPUG,2.5 IN.,20.0MM BORE
10032622
NZL,GAS,WTPUG,2.5 IN.,20.0MM BORE
10032623
NZL,GAS,WTPUG,2.5 IN.,18.0MM BORE
10032623
NZL,GAS,WTPUG,2.5 IN.,18.0MM BORE
10057651
NZL,KIT,SHIM RING,WTPU,W2/20/12
10057651
NZL,KIT,SHIM RING,WTPU,W2/20/12
101012330
NZL,GAS,CALORIZED,WTPUG,3.5 IN.,20.0MM B
101012330
NZL,GAS,CALORIZED,WTPUG,3.5 IN.,20.0MM B
101012331
NZL,GAS,CALORIZED,WTPUG,3.5 IN.,22.5MM B
101012331
NZL,GAS,CALORIZED,WTPUG,3.5 IN.,22.5MM B
101012332
NZL,GAS,CALORIZED,WTPUG,3.5 IN.,25.0MM B
101012332
NZL,GAS,CALORIZED,WTPUG,3.5 IN.,25.0MM B
101012333
NZL,GAS,CALORIZED,WTPUG,3.5 IN.,27.5MM B
101012333
NZL,GAS,CALORIZED,WTPUG,3.5 IN.,27.5MM B
101012334
NZL,GAS,CALORIZED,WTPUG,3.5 IN.,30.0MM B
101012334
NZL,GAS,CALORIZED,WTPUG,3.5 IN.,30.0MM B
101012335
NZL,GAS,CALORIZED,WTPUG,3.5 IN.,32.5MM B
101012335
NZL,GAS,CALORIZED,WTPUG,3.5 IN.,32.5MM B
101012336
NZL,GAS,CALORIZED,WTPUG,3.5 IN.,35.0MM B
101012336
NZL,GAS,CALORIZED,WTPUG,3.5 IN.,35.0MM B