/content/process/us/en/search.html

immersion tube burners

ImmersoJet

Indirect Fired Burner for Immersion tube applications. It features the highest heat transfer rate of any immersion burner available.

Overview
The Eclipse ImmersoJet (IJ) is a nozzle-mix, tube-firing burner that is designed to fire at high velocities through a small diameter immersion tube in immersion heating tanks. The combustion gases from the burner scrub the inner tube surfaces to produce the highest heat transfer rate of any immersion burner available. It provides faster heat-up times than any other immersion burner. The standard burner includes a packaged blower, actuator control motor, integral butterfly valve, ratio regulator, burner body, combustion chamber, nozzle rear cover, spark and flame rods.

Features & Benefits:
  • Produces the industry’s highest heat capacities and efficiencies
  • Tube requirements save valuable space inside the tank
  • Comes mounted with a reliable low or high pressure blower for ease of installation
  • Quickly transfers heat to the immersion tube, resulting in lower burner surface temperature
  • Provides faster heat-up times than any other immersion burner
  • Combustion chamber is outside the tank, taking up less space and providing more uniform heat
  • Unique nozzle design ensures quiet operation
More Information:
Specifications

Overview

  • Models
    • IJ‑2, IJ‑3, IJ‑4, IJ‑6, IJ‑8
  • Product Type
    • ImmersoJet® IJ Immersion Tube Burners
  • Burner Type
    • Nozzle‑mix, tube‑firing burner

Applications & Compatibility

  • Typical Applications
    • Spray wash tanks; dip tanks; storage tanks (e.g., fire sprinkler systems)
  • Primary Application
    • High‑capacity firing through small‑diameter immersion tubes

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • High‑velocity combustion gases scrub inner tube surface for high heat transfer

Ignition, Flame & Supervision Specifications

  • Flame Detection
    • Flame rod or UV scanner

Processing & Performance Metrics

  • CO Emissions
    • < 100 ppm
  • Efficiency
    • System efficiencies in excess of 80 % achievable with proper tube design

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane (standard configuration)

Standards & Certifications

  • Approvals
    • Meets Eurasian Customs Union technical specifications

Overview

  • Models
    • IJ‑2, IJ‑3, IJ‑4, IJ‑6, IJ‑8
  • Product Type
    • ImmersoJet® IJ Immersion Tube Burners
  • Burner Type
    • Nozzle‑mix, tube‑firing burner

Applications & Compatibility

  • Typical Applications
    • Spray wash tanks; dip tanks; storage tanks (e.g., fire sprinkler systems)
  • Primary Application
    • High‑capacity firing through small‑diameter immersion tubes

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • High‑velocity combustion gases scrub inner tube surface for high heat transfer

Ignition, Flame & Supervision Specifications

  • Flame Detection
    • Flame rod or UV scanner

Processing & Performance Metrics

  • CO Emissions
    • < 100 ppm
  • Efficiency
    • System efficiencies in excess of 80 % achievable with proper tube design

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane (standard configuration)

Standards & Certifications

  • Approvals
    • Meets Eurasian Customs Union technical specifications
  • Models : IJ‑2, IJ‑3, IJ‑4, IJ‑6, IJ‑8
  • Typical Applications : Spray wash tanks; dip tanks; storage tanks (e.g., fire sprinkler systems)
  • Combustion Principle : High‑velocity combustion gases scrub inner tube surface for high heat transfer
  • Primary Application : High‑capacity firing through small‑diameter immersion tubes
  • Flame Detection : Flame rod or UV scanner
  • Product Type : ImmersoJet® IJ Immersion Tube Burners
  • CO Emissions : < 100 ppm
  • Burner Type : Nozzle‑mix, tube‑firing burner
  • Efficiency : System efficiencies in excess of 80 % achievable with proper tube design
  • Fuel Type : Natural Gas, Propane, Butane (standard configuration)
  • Approvals : Meets Eurasian Customs Union technical specifications
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10053530-1
KIT,LIT,IJ,IJ002,ENG
10053530-1
KIT,LIT,IJ,IJ002,ENG
10053530-1-D
10053530 1 KIT,LIT,IJ VRSN 2,IJ 2,ENG,
10053530-1-D
10053530 1 KIT,LIT,IJ VRSN 2,IJ 2,ENG,
10053530-2
KIT,LIT,IJ,IJ003,ENG
10053530-2
KIT,LIT,IJ,IJ003,ENG
10053530-2-D
KIT,LIT,IJ VRSN 2,IJ 3,ENG,
10053530-2-D
KIT,LIT,IJ VRSN 2,IJ 3,ENG,
10053530-3
KIT,LIT,IJ,IJ004,ENG
10053530-3
KIT,LIT,IJ,IJ004,ENG
10053530-3-D
KIT,LIT,IJ VRSN 2,IJ 4,ENG,
10053530-3-D
KIT,LIT,IJ VRSN 2,IJ 4,ENG,
10053530-4
KIT,LIT,IJ,IJ006,ENG
10053530-4
KIT,LIT,IJ,IJ006,ENG
10053530-4-D
KIT,LIT,IJ VRSN 2,IJ 6,ENG,
10053530-4-D
KIT,LIT,IJ VRSN 2,IJ 6,ENG,
10053530-5
KIT,LIT,IJ,IJ008,ENG
10053530-5
KIT,LIT,IJ,IJ008,ENG
10053530-5-D
KIT,LIT,IJ VRSN 2,IJ 8,ENG,
10053530-5-D
KIT,LIT,IJ VRSN 2,IJ 8,ENG,