/content/process/us/en/search.html

immersion tube burners

Maxon XPO™ Burner

XPO™ Indirect burner, engineered for superb performance in liquid-backed tube solution heaters.

Overview
Maxon XPO™ burners are low temperature burners for use in liquid backed immersion applications. They provide high efficiency operation with low excess air requirements and are designed for ease of retrofitting into existing liquid backed applications.
XPO™ burners are available in two basic versions:
  • Packaged (PB) with integral combustion air blower
  • External blower (EB) for use with an external combustion air source for extended capacities
Both packaged (PB) and external blower (EB) versions include two different choices for blast tube lengths. A 2 foot or 4 foot long blast tube is available. Blast tube length should be selected based on the wall penetration depth or non-liquid cooled portion of fire tube. The packaged (PB) version also includes a choice of blower voltage and a choice of air/fuel ratio control actuators. MAXON requires the use of parallel positioning control systems. For indoor, general purpose installations, use Honeywell SLATE™ or equivalent system. For outdoor or hazardous duty service installations, use MAXON SMARTLINK® MRV control systems.

Features & Benefits:
  • Low temperature burner for use with clean fuel gases
  • Single digit NOx emissions at 30% excess air
  • High efficiency with low excess air requirements
  • Capacities up to 8 MBtu/h with 3:1 turndown ratio
  • For use in indirect fired solution backed heaters
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1097579
MXG DISC SUPP
1097579
MXG DISC SUPP
1097898
PILT TB ASY
1097898
PILT TB ASY
1098630
6" 3M BLST TB
1098630
6" 3M BLST TB
1108772
6" 3M LG BLST TB
1108772
6" 3M LG BLST TB
1108777
LG PILT TB ASY
1108777
LG PILT TB ASY
1110450
6" 2M LG BLST TB
1110450
6" 2M LG BLST TB
1110451
6" 1M LG BLST TB
1110451
6" 1M LG BLST TB
1111023
XPO62 SI PILT ASY
1111023
XPO62 SI PILT ASY
1111034
XPO64 SI PILT ASY
1111034
XPO64 SI PILT ASY
1116727
MXG DISC SUPP
1116727
MXG DISC SUPP